Search Results for jot-10-6
RF Connector - Amphenol Antenna Solutions
Vibration IEC 60068-2-6-Fc Shock IEC 60068-2-27 RoHS Compliant Yes Mechanical Characteristics Retention Outer Conductor ≥ 4 N Inner Conductor ≥ 1.5 N Mating Cycles 100 Axial Force 30 N Tensile Force (Cable-Connect) 250 N Torsion (Cable-Connect) 1.5 Nm This model was previously released as AAC-14HF-43SF-F. Title:
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1112-4144-4148 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
NovaSensor NPH Series Solid State Low Pressure Sensors
Pressure Range 0 to 10 in H 2O (0 to 25 mbar) 0 to 2.5 kPa 0 to 1 psi (0 to 7 bar) 0 to 7 kPa 0 to 5 psi (0 to 0.34 bar) 0 to 30 kPa Maximum Pressure 5x rated pressure (10) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 100 MΩ @ 50 VDC Input Impedance (12) 3200 Ω ±25%
Advantages Micro38999 2M EMI/E - amphenol-aerospace.com
0 0 3 10 19 – – 2500 pf VHF 2 0 2 8 20 28 – – 7000 pf VHF 1 5 9 17 23 40 – – VHF-1 Typical Capacitance = 7,000 pf Typical Capacitance = 2,500 pf Min. 4,900 pf Max. 12,000 pf Band G, Type Pi Temp. F CO1MHz 3MHz 10MHz 30MHz100MHz 300MHz 1000MHz –55°C – 1 2 8 21 44 61 65 Room 1.27M 1 6 18 42 62 72 75 +125°C – 0 2 9 24 45 62 64 ...
B RT0W01626S*H B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w01626s*h eco-mate,receptacle,size 16,26pos,socket. b1 - released drawing july-04-2014 ben see part number chart
DWG NO: REV: SH - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Omni Antennas 423x.09-480-Txx - amphenolprocom.com
Model Product No. Description Frequency; 8.5 dBd HD omni antenna 450-512MHz, low PIM: 4230.09-480-T0: 0° Electrical Tilt, 7/16 Female: 450 - 512 MHz: Add to quote
NovaSensor NPH Series Solid State Low Pressure Sensors
Pressure Range 0 to 10 in H 2O (0 to 25 mbar) 0 to 2.5 kPa 0 to 1 psi (0 to 7 bar) 0 to 7 kPa 0 to 5 psi (0 to 0.34 bar) 0 to 30 kPa Maximum Pressure 5x rated pressure (10) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 100 MΩ @ 50 VDC Input Impedance (12) 3200 Ω ±25%
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
10-407552-475 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Mobile Networks | Markets | Amphenol
Amphenol-CTI overmolding technologies work in many applications; offering the best-value solutions to your interconnect challenges. Certifications: UL, CSA, ISO9001, CE, IPC 620, WHMA, C-TPAT, IATF16949 (and others) Capabilities: Multi-conductor data cables (DVI, HDMI, USB, etc) / Filtered Power / Custom molds / Soft or hard tooled, 3D printing molds / Single/multiple cavities / PVC/PP/ABS/TPU/PBT
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G ...
BNC Straight PCB Push-on Plug Through Hole 50 Ohm 112984-10 BNC Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 112531 BNC Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole Flange 50 Ohm 000-86425
Non-Working Antenna 750 mm - amphenol-antennas.com
Depth mm (in) 175 (6.9) Net Weight - Antenna Only kg (lbs) 10 ± 1 (22.0 ± 2.2) Mechanical Distance Between Mounting Points mm (in) 500 (19.7) Windload (EN 1991-1-4:2005 using Wind Tunnel Coeffi cients) Calculation km/h (mph) 150 (93.2) Frontal N (lbf) 233 (52.4) Lateral N (lbf) 122 (27.4)
Node Service Cable Specification
ENG Product Specification Rev Page - 1296 001 of Node Service Cable Specification Amphenol Custom Cable | 3221 Cherry Palm Drive | Tampa, FL 33619 | 800-446-2232 ...
amphenol audio | Amphenol Global Search | Amphenol
Amphenol® Mobile Consumer Products www.amphenol-mcp.com Audio Jack PART #: AA0-Z6940-A00 KEY FEATURES: ! 13.06L x 9.00W x 5.15H mm ! 6 Pin ! Normal open switch
B TYPE - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Composite backshells ABS2216 - アンフェノールジャパン ...
10 20 30 40 50 60 70 0 70 60 50 40 30 20 10 10 20 30 40 50 60 0 0 70 60 50 40 30 20 10 45° 90° TRAIGHT Composite backshells series for MIL-DTL-38999 series III, EN3645 connectors and Amphenol TV/CTV connectors. Performances meet or exceed Airbus specification ABS2216 Light weight solution Quick and easy installation Handling temperature from ...
Wire Terminal Housings
using two #10 wood screws • Ideally suited for use with Charles Industries’ 12-119 Series building risers Product Specifications OSP Wire Terminal Housings Durable Housings for Copper Pair Termination Points 1-Pair and 2-Pair Housings 6-Pair Housings Internal Dimensions Internal Dimensions Width: 2.75” Width: 3.44” Height:3.00” Height ...
DISCONTINUED - Amphenol Antenna Solutions
Penta band antenna, dual polarisation, 10 connectors Independent tilt on each band 0-10° / 0-12° / 0-12° / 0-12° / 0-12° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with fi rmware above MD3.10).
HD-BNC to 1.0-2.3 Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of HD-BNC to 1.0-2.3 Cable Assemblies designed for radio frequency applications. HD-BNC to 1.0-2.3 Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.