Search Results for jot-10-6
Amphenol RF SMPM Product Series
925-144J-51P: Through Hole. 925 -138J 51S; 137J Right-Angle. 925 -140J 51S; 139J Edge Mount. 925 -126J 51P
Amphenol Aerospace
Amphenol Aerospace bietet eine umfassende Auswahl an Steckverbindern und Zubehör für die Luft- und Raumfahrtindustrie.
ATM v DTM - Amphenol Australia
Available in 2, 3, 4, 6, 8 and 12 positions Size 20, 16-20AWG, 7.5A. or more information, contact: A A L I B C M V A 01 Ampheno Sin System Corporation 427 Morl rive Clinto Townshi MI 803 USA ww.amphenol-sine.com Custome Servic 0 9 732
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0dufk 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
ECHO WIRELESS VIBRATION MONITORING - PCB
24 VDC or any battery between 6 and 13 VDC. The unit can be used by itself or in conjunction with an existing junction box by simply jumping wires between them. The EchoPlus ® Wireless Junction Box is also offered in a . hazardous area certified variation (CSA approval of 916 MHz version only). Model CS672A01 can be paired with hazardous ...
TNC Straight Plug to TNC Straight Plug LMR-400 50 Ohm 3 M
TNC Straight Plug to TNC Straight Plug LMR-400 50 Ohm 3 M (118.11 Inches)
ROTARY TORQUE, W/ AUTO ID - PCB
[1] Calibrated at 10 VDC, usable 5 to 20 VDC or VAC RMS. [2] FS - Full Scale. [3] Matched with 43.575 kOhm Precision Resistor. [4] Over compensated temperature range. [5] Matched to ±0.25% F.S. [6] Matched for mV/V and shunt calibration. [7] See Outline Drawing 45187 for Complete Dimensions Per ANSI B107.4 Specifications
Amphenol Aerospace
Amphenol Aerospace
10122975-101LF | RJ11 | Amphenol
Amphenol is one of the leading manufacturers of rj11 modular jack connector. Contact us today for more details of rj11 , part number 10122975-101LF.
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
mil-std-10. 2) all dimensions are after plating. n/a unless otherwise specified sf within t.i.r. 95077-xs cage code 2400 centrepark west drive, suite 100 1211-66214 west palm beach, fl 33409 title: proprietary is the sole property of sv microwave, inc. any reproduction in part or as a whole see notes sv microwave, inc is prohibited. third angle ...
Amphenol
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Industrial | Markets - Amphenol
Piher’s custom inductive linear sensors measure position with no magnets, ensuring high accuracy (up to 14bit), IP67/IP69K sealing, and immunity to stray fields. Ideal for harsh automotive/off-highway use, they feature extended ranges (10–800mm), compact size, and true touchless operation for maintenance-free, long-lasting performance.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
SIZE TYPE B C- - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : 2.92mm bulkhead female ( sf1521-60025 )
TRIAXIAL ICP® ACCELEROMETER - PCB
Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight 0.04 oz 1.0 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [4] All specifications are at room temperature unless otherwise specified.
Inverters/Chargers - Gemeco
Egis Mobile Electric (6) KJM (2) LG Solar (1) Lithium Pros (2) Rigid Industries (1) Rokk (16) Scanstrut (6) Victron Energy (50) Exterior Color. Black (15) White (6) Blue (3) Waterproof Rating. IPX4 (1) IPX6 (10) IP67 (6) IP43 (4) IPX5 (1) Material. Plastic (10) Aluminum (4) Model or Series. ROKK (7) SmartSolar (1) Product Type. Charging (35)
C:Users orceDesktopNew folder (4)C-MB1GJN0600 REV B2 - Amphenol Sine
2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >500 cycles 2.9 rohs compliant 3. all dimensions are for reference use only. mb1gjn0600 xxxx 19.8 19.8 mounting hole ø 2 0 . 0 m 2 . 5 * 0 . 4 5 ( 4 x ) may.10,2014 drack tommy b2 - update the durability jun.27,2015 drack tommy
XMAPD10-1-4-8S - Model
j1 xma corporation xmapd10-1-4-8s 10 watt, 1 to 4 gh z power divider yyww 4.x" .05" [1.27].xx" .03" [.76].xxx" .010" [.25] angles ±0°30' remove all burrs/sharp w/ break / r of .003" to .0005" unless otherwise noted dias concentric <.003 t.i.r. sq. in titlet.kuhn 1 1 4 3 2 1 d c b a eco # rev do not scale print date ...