Search Results for lead connector on desktop
Duplex Filters DPF 4/6-HX-150 - AMPHENOL PROCOM
All coaxial cables are of the semi-rigid type, and teflon has been used in all connectors and cables. The filter is black vinyl coated to prevent corrosion. Please specify the frequencies for TX and RX when ordering, as all filters are made individually. Specifications. Electrical; Model: DPF 4/6-HX-150: Frequency:
Elliptical & Rectangular Waveguides - RFS Technologies
Connector for FLEXWELL® elliptical waveguide E65, UG-343/344/U Flange. Add to my e-catalog Download PDF datasheet. Connector for FLEXWELL® elliptical waveguide E65, UG-343/344/U Flange. Add to my e-catalog Download PDF datasheet. Tools. Flanging die for use with FLEXWELL ...
Centaur ExaMAX for Military 92 ohms | High Density | Products ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair ...
AHDPBS-015-1805 Size 18 Backshell, conduit snap over right a
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDPBS-015-1805 Size 18 Backshell, conduit snap over right angle 90°. Comparable to PN# 2428-015-1805-Size 18 Backshell, conduit snap over right angle
Flexible Supply - US Wire
Setting The Standard Flow Manufacturer We produce your product and flow material into your plant according to your product schedule in order to minimize your inventory costs. Lean Manufacturer Our internal processes are designed for maximum throughput and productivity. These processes reduce order lead times and make your product available when you need it. Engineering […]
IT Datacom | Markets - Amphenol
Mini Power Plus 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating of up to 13A per pin and a wire gauge range from 20AWG-16AWG. It is available in 2 to 24 circuits for dual row. The boardlock option ensures a strong retention force.
Technical features - rfstechnologies.com
This is an optional connector preparation tool for CELLFLEX cables with solid inner conductor. - It helps to remove the residual dielectric from the inner conductor of cables during the preparation for connector installation. - It enables clean contact areas without any risk of surface degradation. ® FEATURES / BENEFITS
340528 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
301128 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
Omni Antennas 422x.06-405-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
10166410-W20000ALF|FlexLock™ 2.54mm|Amphenol
10166409-F20210ALF. FlexLock™ 2.54mm, 2.54mm Pitch, flex-to-wire connector, USCAR-2 V2 compatible, Right Angle - Through Hole, 20pin Header, A Coding
Accessories for 2M Micro-Miniature Connectors
Connector holding tools are recommended while tightening back accessories. When using strain relief, center wires at bar clamp. Slide clamp grommet into position and tighten clamp bar screws. When tightening screws, pressure should be applied in the same direction that clamp is threaded to rear threads of the connector. When not using clamp ...
CHARGE OUTPUT PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.52 oz 14.6 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
ICP® Accelerometers With Quartz Sensing Element - PCB
2-Pin MIL Connector. Integral Cable. Integral Armored Cable. Terminal Block. Dual Temp and Vibration Output. Reciprocating Machinery Protector. DIN-Rail Mount Module. Displays & Alarms. Bearing Condition Monitors. Hazardous Area Approved. Embeddable OEM Pellets. Vibration Switches. USB Smart Switches.
Part Search Results
Low profile, machined aluminum backshells with EMI protection for d-sub connectors, including Mach-D. D-Sub DT/DS/CT/CS Backshell Series Revision: NC 23/06. Zinc die-cast backshells with top or side entry for d-sub connectors ...
DBM25S032N | D-Subminiature | Amphenol
High Performance D-Sub Power Board Mount Connectors, Input Output Connectors, Cable Connector, machined contacts 25 Way Socket Solder bucket. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) 3D Model (PRT) 3D Model (IGES) ...
B A5 - amphenol-sine.com
connectors refer to part number chart for available connector colors notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2
FAQ - Amphenol Socapex
The adapter allows integration of new equipment with a USB Type C port without disassembling an existing USB2 or USB3 Type A connection.
MMCX Straight PCB Jack End Launch 50 Ohm | 262107-10
RF Connector MMCX Straight PCB Jack End Launch 50 Ohm. Downloads. 262107-10 STP 3D Model (Size: 80 kb ) 262107-10 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: MMCX6251S1-008-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Marine Antennas CXL 1800-1LW - amphenolprocom.com
CXL 1800-1LW is a 0 dBd, vertically polarized, omnidirectional base station and marine antenna for the 1800 MHz band. The carefully designed, broad-banded antenna element is sealed in a high-quality, glass fibre tube with low wind-load, which will ensure performance undisturbed by corrosive environments.