Search Results for lead connector on desktop
HPCE High Power Card Edge Connector - Amphenol
Amphenol offers HPCE® High Power Card Edge Connector for applications that require high linear current density and low power loss.
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
These 1.00mm pitch, vertical and right angle card edge connectors enable all generations of PCI Express ® signaling in desktop PCs, workstations, and servers. The connector designs provide support for 2.5GT/s (Gen 1), 5.0GT/s (Gen 2), 8.0GT/s (Gen 3) and recently upgrade to 16GT/s (Gen 4), even further to Gen 5 32GT/s per differential signal pair.
SFW4R-3STAE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 4 Position, Bottom side Contact, Side Entry Surface Mount ZIF Connector, Lead Free, with Cable Lock, Selective Gold plated Terminals with Tin-plate Solder-tail.
Model 426A11 | PCB Piezotronics
Call for Lead Time: Product Description; Specifications; Documents & Downloads; ... Electrical Connector: BNC Jack: BNC Jack: Mounting Thread (Microphone to Preamplifier) 0.4606 - 60 UNS: 11.7 mm - 60 UNS ... Miniature desktop tripod stand for micro... Add to cart for a quote. Add to Quote.
SK Socket Series Catalog High Speed | Compression Mount
Box packages with tight pitches (down to 0.76 mm lead to lead ). These sockets utilize Ardent’s mechanical design expertise to provide customers with a non-permanent test vehicle. Electrical performance of our Plunge to Board sockets is as good as or better than direct attach and is largely a function of PCB design.
Braided Cables RG 58 FME Xtra Low Loss-Cables - AMPHENOL PROCOM
6 m RG 58 Xtra Low Loss coaxial cable with FME-connector mounted at one end and MFME-connector at the other end: Add to quote: Related products. Coaxial Cable Splitters. Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry a large assortment of CPS’s. Learn more.
Model 691A51/04 | PCB Piezotronics
Lead Time for 1-10 is 14 Dys. Lead Time for 11-20 is 3 Wks. Product Description; Specifications; ... Electrical Connector (Input) Terminal Block: Terminal Block: Electrical Connector (Output) BNC Jack: BNC Jack: Cable Input: PGME07: PGME07: Housing Material: Fiberglass: Fiberglass: Size - Height: 4.33 in: 110 mm:
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors from FCI Basics meet the fire safety standards required in Industrial (Transportation, Power) market. The 2.54mm pitch HT connectors comply with the relevant industrial standards.
Temposonics MH-Series MH4 Plus Analog 551958
3 Temposonics® MH-Series MH4 Plus Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
2.92mm Female Bulkhead Connector for .085 Cable - SV Microwave
A 2.92mm Female Bulkhead Connector for .085 Cable SF1521-60025 product offering by RF/Microwave industry leader. Check out the product info! Check Inventory. Register. Log in ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
Careers | About Us - Amphenol MAO
The Role - Amphenol Aerospace Operations is seeking Engineering Co-Op/Internships to work out of its state-of-the-art facility in Sidney, NY.The key responsibilities of the Engineering Co-Op/Internship include, but are not limited to: Prepares designs and specifications Assists in generation of layouts Interfaces with other departments for the manufacturing and testing of samples Makes ...
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
Operation Manual R-Series V EtherNet/IP 551971 - Temposonics
Temposonics® R-Series V EtherNet/IP™ O I 6 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization
Model 441A35 5-slot chassis with computer control (for Series 440 ... - PCB
system, and a personal computer. Models 441A33, 441A35 and 441A38 are the computer-controlled, master versions of the standard chassis. The back panel of these master chassis have two RS-485 connectors marked IN and OUT and one RS-232 connector. Models 441A45 and 441A49 are slave chassis designed to be controlled by the masters.
10156914 | Amphenol Global Search | Amphenol
Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. The 97 Series is a widely used connector series for the auto-motive, robotics, machine tool and welding industries, as well as numerous other ... All dimensions are in mm . Protective cap for MS and 97 series MS-25043.
C16-3 Connectors - Amphenol Sine
This series includes a variety of housing types and a wide range of contact arrangements. The housings, made of high-performance, composite material is extremely robust and lightweight. Two types of connectors are available: Field installable screw termination, and cost-effective, crimp versions for machine processing.
Careers - Amphenol
More than 70,000 “Amphenolians” connect our world throughout the 100+ Amphenol businesses across the globe.
Operation Manual R-Series V SSI 552011 - Temposonics
Temposonics® R-Series V SSI Operation Manual I 3 I 1. Introduction 1.1 Purpose and use of this manual Before starting the operation of Temposonics® position sensors, read this documentation thoroughly and follow the safety
GENERAL C P PRODUCT INFORMATION C connectpositronic
Suggest Ø3.56±0.08 [0.140±0.003] holes for connector mounting holes. FEMALE STRAIGHT SOLDER CONNECTOR CODE 3 STANDARD PART NUMBER PCIA60W36F300A1 Note: See below for suggested printed board hole sizes. CONNECTOR DIMENSIONS CONTACT HOLE PATTERN MALE STRAIGHT SOLDER CONNECTOR CODE 3 STANDARD PART NUMBER PCIA60W36M300A1 PCIA SERIES 40
Infinite Options Beyond the Mil-Spec Limits
special applications connectors and interconnect systems. ... the latest in computer aided design software and analysis tools, allowing us to design, ... Lead free, and Hexavalent Chromium free. Durmalon, like Olive-Drab Cadmium plating (Class W), meets 500 hours of dynamic