Search Results for leoni connector
EU RoHS II CoC - amphenol-aerospace.com
MB10R‐1210P YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
M8183 SERIES - Amphenol Aerospace
Mating connector: M24308/4-3F or eq. Jared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 5 FUNCTIONS AND SIGNALS: INHIBIT signal The INHIBIT signal is used to turn the power supply ON and OFF. TTL “1” or OPEN – Power supply active (output turned on).
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
Noise Vibration and Harshness | PCB Piezotronics
Connectors & Cable Assemblies for Research & Development; Modally Tuned Impact Hammers with Force Sensor, & Signal Conditioner; Pressure Sensors for Research & Development; Microphones for Acoustic Measurements; Sensors for Power Generation Equipment; Sensors for Machinery Health Monitoring; Force sensors for research and development and ...
Thermometrics Meat Probe - amphenol-sensors.com
Connector Nickel-plated brass tip and insulated barrel Case Stainless steel type 304 Cable AWG #22, silicone insulation Temperature Range 23°F to 482°F (-5°C to 250°C) Insulation Resistance >100 MS by 500 VDC Thermal Time Constant Approximately 16 seconds (in stirred oil) • Stainless steel type 304 • 842°F (450°C) 300V AWG #22
200 W 3 dB Coupler (90° Hybrid) - amphenolprocom.com
Available with N(f), 4.3/10(f) or 7/16-DIN(f) connectors. 3 dB 90° Hybrid Couplers also known as quadrature hybrids are a passive four port device that can be used in many different modes depending on the application. It can be used as a splitter, combiner or injection of a signal into a signal path. SPECIFICATIONS Electrical
Handportable Antennas EFD 1800/DECT-SMA - amphenolprocom.com
End-Fed ½ λ Dipole Antenna with SMA-Connector for Portable Equipment in the DECT Band . Download . Product PDF; Add to quote. Description. End-fed ½ λ whip in the DECT band - groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain compared to a ¼ λ antenna whip on the same ...
CHARGE OUTPUT ACCELEROMETER Revision: E - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Sachsenkabel pulse - Home
Connector type A: LC/APC 8° Version A: ... Leoni: Fiber Class: OS2 Corning Ultra: Kabelfarbe: yellow: Min. Biegeradius: 30mm: Zugkraft: 300N: Betriebstemperatur-10°C bis +70°C: Connectors. Side A Side B; LC/APC 8° Singlemode SX: Steckerbezeichnung: SC/UPC Singlemode SX: IEC 61754-20, JIS C 5964-20:
DPA 900/2400/...-SMA
Provided with SMA male connector. Fixed 2400 MHz and 900 MHz Band within 868 - 960 MHz. Specifications. Electrical; Model: DPA 900/2400/...-SMA: Frequency: Models within 868 - 960 MHz, 2300 - 2500 MHz: Antenna Type: Dual Band portable antenna: Max. Input Power: 25 W: Polarisation: Vertical:
Part No. 550033 Rev. E - Temposonics
Temposonics II Connector/Cable Clearance Requirements Temposonics II with Molded Connector/Cable Assembly Temposonics II with Field Instalable Connector Temposonics II with Integral Cable 2.5 in. minimum (clearance for connector and cable bend) 1.25 in. minimum 3/4-16 UNF-3A Thread 0.38 in. DIA (9.65 mm) Standard Null (2.0 in., 50 mm) 0.38 in ...
Buried Cable Pedestal Installation Instructions - Charles Industries
8. Using an approved cable bonding connector, bond each cable opening to the bonding bracket. 9. Reference the figures in this instruction for splicing guidelines. 10. Install the dome onto the base and secure it by tightening the locking bolt. 11. Restore the area to its proper grade and appearance. 12.
EU RoHS II CoC - amphenol-aerospace.com
TVS47RF‐17‐99P(P15) YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Amphenol Aerospace
Download the Series Five catalog from Amphenol Aerospace for detailed information on their interconnect products.
2M Series Contacts and Tools - Amphenol Aerospace
Micro Band Termination: For assembling cables to overmolded style 2M connectors or backshells, the Micro Band System offers quick termination of cable shields and flexibility to be utilized on a wide range of parts with just one band size. These rugged straps have passed numerous hazardous environmental testing, including shock and vibra-tion.
Switches - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
VOLTARIUS - Amphenol Aerospace
Voltarius is a high power interconnect optimized for higher voltages. This connector series was designed to provide performance up to 1000Vdc and 450A with proven RADSOK® technology. It also provides essential safety features such as interlock circuitry and a secondary locking mechanism. PDS - 327
EU RoHS II CoC - amphenol-aerospace.com
MS3474L22‐55PW YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Stainless Mounting Hardware Kit R99/R109 - gemeco.com
R99 Fairing Block Bolt Kit. Contains: 6 SS Hex Nuts 1/2-13 UNC, 2 SS Threaded Rods, 6 Washers, 2 SS Lock Nuts 1/2-13 UNC Nylon Insert