Search Results for m0.75 metric
Heavy duty dipole 118 - 137 MHz 7323118 - amphenolprocom.com
Boom, 48 mm dia., aluminium elements, 19.1 mm dia., aluminium balun, epoxy potted, polyester enclosure Dimensions 2000 x 1195 x 120 mm / 78.74 x 47.05 x 4.72 in. Wind Load 205 N (160 km/h) Weight Approx. 6.7 kg / 14.77 lb. Alternate Mounting Bracket 0300064/00 + U-bolts to match mounting pipe diameter (Ordered Separately) ORDERING Model Product ...
N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 50 mm 095-725-121M005 SMPM Straight Smooth Bore Receptacle Jack Round Post Thread-in 50 Ohm 925-157J-51S N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 250 mm 175101-R2-M0.25
Abgekündigt - Temposonics
Messlänge 25...7600 mm • Robuster Industriesensor ... 75 mm min. M1 M2 M3 M18 M19 M1 M1a 1 Magnet Sensor Multi-Magnet Sensor..... LED I 36 I. Profinet R-Serie Profinet Technische Daten Eingang Messgröße Position oder Geschwindigkeit, Option: 1...19 Multipositionsmessung
SP16M2F Pin Contact, Stamped, Size 16,Gold Flash over Nicke
Pin Contact, Stamped, Size 16, Gold Flash over Nickel, Wire Range.75-1.5mm², 18-16 AWG, with 3 Tangs. REPLACES SP16M1F Related Items. QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact. Compatible to part # RX2025GE1. REQUEST A QUOTE. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG ...
SMZ Right Angle Crimp Plug ATT 735 75 Ohm | 142290
SMZ Right Angle Solder Plug RG-405 0.086-inch Conformable 75 Ohm 142214-75 SMZ PCB Through Hole Straight Plug 75 Ohm 142135 SMZ PCB Through Hole Straight Jack 75 Ohm 142139
Jumper Technical Datasheet - Amphenol Antenna Solutions
Physical Specifications 14HF 38HF 12HF 12ST Jacket: Polyethylene; OD: (mm) 7.7 10.8 13.4 16.0 Outer Conductor: Corrugated Copper Tube; OD: (mm) 6.3 9.60 12.1 13.7
1215158@18p2p | Amphenol Global Search | Amphenol
5. INTRINSICALLY SAFE . ACCELEROMETER. MODEL EX639A91. n Sensitivity: 100 mV/g n Measurement Range: ±50 g pk n Frequency Range: 0.5 to 13000 Hz n Electrical Connector: 4-Pin, M12 n Intrinsically safe for EV battery testing GROUND ISOLATED TEDS TRIAXIAL ACCELEROMETER.
PRO-PHY450-5SI3 / 5DI3 - AMPHENOL PROCOM
Dimensions: 35 W : 19" x 3 HU x 400 mm (482.6 x 132.55 x 400 mm) / 19 x 5.22 x 15.75 in. 50 W : 19" x 3 HU x 500 mm (482.6 x 132.55 x 500 mm) / 19 x 5.22 x 19.69 in ...
XLRnet Connectors - Amphenol Sine
Operating Temperature -25˚C to +75˚C (-13°F to -167°F) MECHANICAL CHARACTERISTICS Insertion and Withdrawal force ≥10N - ≤20N Weight 2) 26g (0.057lb) Cable O.D. range 5 or 8mm (0.20” or 0.31”) Mechanical Operations 1000 mating cycles MATERIALS Connector shell - Metal Shell finish Diecast Zinc Alloy Satin nickel or Black Boot ...
Cavity Combiners PRO-CAV130-4-200-SHT - AMPHENOL PROCOM
All cavities are 200 mm dia. Dual isolators fitted as standard. A range of racks and cabinets are available. Please specify the frequencies for Tx when ordering. ... Frequency: 118 - 137 MHz: Max. Input Power: 150 W: Spacing Tx-Tx > 75 kHz: Insertion Loss: Typ. 3.2 dB @ Δτx = 150 kHz Typ. 2.5 dB @ Δτx = 250 kHz Typ. 2.0 dB @ Δτx = 500 kHz
4 element Yagi 420 - 470 MHz 7041420 - AMPHENOL PROCOM
Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure Length Approx. 770 mm / 30.31 in. Wind Load 76 N (160 km/h) Weight Approx. 1.7 kg / 3.75 lb. Mounting Bracket 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe ...
Complete End-to-End Solution - amphenolrf.com
i. Amphenol RF. Four Old Newtown Road Danbury, CT 06810. For more information visit. www.amphenolrf.com. or call 800.627.7100. Part Number
Abgekündigt - Temposonics
Betriebstemperatur -40°C…+75°C Taupunkt, Feuchte 90% rel. Feuchte, keine Betauung Schutzart 1 Profil: IP65, Stab: IP67, IP68 bei Kabelausgang, RS: ... 75 mm doppelte Linearität) Einbau Einbaulage Beliebig Profil Verschiebbare Montageklammern oder M5 Nutenstein in T-Spur Bodennut U-Magnet, abhebbarer Mitnahme und Schrauben aus amagnetischem ...
Model 1102-03A | PCB Piezotronics
Model 1102-03A:PCB L&T Canister load cell, 200 lbf (890 N) rated capacity, 50% static overload protection, 2mV/V output, 1/4-28 UNF-2B threads, PT02E-
PCB Product Finder for Cables (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
DWG NO. SH REV 8 7 6 5 4 3 2 C-NDVVYG-C199 ZONE REV. ECN DESCRIPTION BY ...
75 mm approx. 3 2 p1 4 length "a" 75 mm approx. p2 3 4 2 pin 1 pin 30 pin 60 pin 31 r42mm min notes: 1. this drawing is reserved for amphenol cables on demand. 2. assemblies shall be compliant to osff msa specification. 3. cable assemblies, components and sub-components shall be compliant to eu directive 2011/65/eu-rohs2.
WARNING - Amphenol Sine
1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND ...
BNC Straight Crimp Jack Belden 1855A Belden 4855R Belden 4855P 75 Ohm ...
RF Connector BNC Straight Crimp Jack Belden 1855A Belden 4855R Belden 4855P 75 Ohm 12G Optimized Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... BNC Straight Plug to HD-BNC Straight Plug B4694R 75 Ohm 500 mm 12G 095-850-218M050.
B RTS710*4Pxx A3 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a3 rts710*4pxx eco-mate,receptacle,jam nut,size 10,4pos,pin. materials list size
B RTS710*4Sxx A3 - amphenol-sine.com
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a3 rts710*4sxx eco-mate,receptacle,jam nut,size 10,4pos,socket. materials list