Search Results for m0.75 metric
Unknown - Temposonics
[0.75 in] 36.0 mm [1.42 in] 22 mm [0.87in] 7.0 mm [0.28 in] 9.0 m m [0.35 in] 16° Misalign. Ang le M6 1/4-28. How to order Position sensor Description Function/Notes Part no. Mounting feet Standard, see notes 400802 6-Pin DIN connector, straight Female, straight exit, mates to D60 connection type. See page 4.
97B-4106F-10SL-3S | Amphenol Global Search | Amphenol
Search Results for 97b-4106f-10sl-3s MIL-DTL-5015 Series (MS) - Amphenol Industrial Operations These medium to heavyweight cylindrical connectors come in an array of options with 5 shell styles, 19 shell sizes, and 5 service classes, making them a top choice for a wide range of applications.
Yagi Antennas 7039380 - AMPHENOL PROCOM
M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00: Add to quote: Fixed norstel / coupler clamp (cross clamp) 3202078/68: Add to quote: Increasing sleeve : 3201079/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
Data Sheet R-Series V RH5 SSI - temposonics.com
Resolution: Position 0.1…100 µm (0.0001…0.1 mm) Resolution: Velocity 0.001 mm/s (determined over 10 measured values) Update rate2 Stroke length 25 mm 300 mm 750 mm 1000 mm 2000 mm 7620 mm Update rate 10 kHz 3.4 kHz 2.7 kHz 2.1 kHz 1.2 kHz 0.3 kHz Linearity deviation3 Stroke length ≤ 400 mm > 400 mm Linearity deviation ≤ ±40 μm < ±0. ...
Probe Cable Assemblies - Amphenol RF
2.92 mm to 2.92 mm Cable Assemblies; 2.92 mm to SMPM Cable Assemblies; 2.92 mm to SMP Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies; ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
dimensions are metric [inches] and tolerances are: third angle proj. & 611x-708 notes: 1. materials and finishes: body, crimp body & coupling nut - stainless steel, gold plating contact - becu, gold plating insulators - ptfe, natural retaining ring - becu, natural gasket - silicone rubber, red ferrule - copper, gold plating
HD-BNC Straight Crimp Plug Belden 1694A 75 Ohm 12G Optimized
RF Connector HD-BNC Straight Crimp Plug Belden 1694A 75 Ohm 12G Optimized Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... 2.92 mm to 2.92 mm Cable Assemblies; 2.92 mm to SMPM Cable Assemblies; 2.92 mm to SMP Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies;
Complete End-to-End Solution - amphenolrf.com
i. Amphenol RF. Four Old Newtown Road Danbury, CT 06810. For more information visit. www.amphenolrf.com. or call 800.627.7100. Part Number
GEC AMPHENOL
300A 75.00 38.00 95.60 49.60 φ6.30 23.70 6.00 22.30 35.00 43.00 44.70 60.00 5.50 18.20 Thread Pin Receptacle 4 * * 2 POS * * 3 Wit h W/O HVIL HVIL ... (mm) Series A B PowerLok™ 1POS Inline Connector 300A 106.50 500A 120.15 17.15 14.25 (Without Flange) PowerLok™ G2 Plug Right Angle Assembly Plug Product Right Angle Plug 1POS Dimensions (mm ...
2M Series Contacts and Tools - Amphenol Aerospace
(3.05 mm) wide bands. 6.75 inches (172 mm.) length, 1.2 pounds (0.6 Kg.) Micro Band, .120" (3.05 mm) wide. Available in two lengths, flat or pre-coiled. Stainless steel. Micro Band Shield Termination System: Micro Band Shield Termination Instructions: Description Part Number Micro Band Installation Tool 2M600-061 Length Part Number Accommodates ...
OF: Amphenol
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
5920300 - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 4-Port, Panel, 65°, (2x) 698-960 MHz, 2683 mm
10-70500-40 | Amphenol Global Search | Amphenol
High temperature, shielded, twisted pair cables, with high temperature 2-socket sensor connectors, for use with 2-pin MIL-C-5015 vibration sensors. 200°C, IP68, Viton boot connector. This new Press-fit connectors eliminate soldering process and saves cost. Compatible with PCB thicknesses of 1.60 mm & 2.40 mm.
TNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 122111 - Amphenol RF
TNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm 122950 TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Front Mount 50 Ohm IP67 031-6212 TNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 031-6144
BNC Straight Jack to HD-BNC Straight Plug B1855A 75 Ohm 12 inches
BNC Straight Jack to HD-BNC Straight Plug B1855A 75 Ohm 12 inches (305 mm) Downloads. 095-666-44883-x PDF Customer Drawing (Size: 289 kb) 95-666-44883-2 STP 3D Model (Size: 1819 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
SMA Jack to N-Type Jack Adapter 50 Ohm Straight 4-Hole Flange
2.92 mm to 2.92 mm Cable Assemblies; 2.92 mm to SMPM Cable Assemblies; 2.92 mm to SMP Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies; ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable ...
Cable Boot RG-58 | 60015-000 - Amphenol RF
Alias: BOOT-58U/PVC/BLA: Body Finish: Black: Body Material: Silicone Rubber: Boot Color: Black: Boot Material: PVC: Cable Type (Terminates to) RG-58, RG-141, Times ...
Model 483C15 | PCB Piezotronics
1.75 in: 44.5 mm: Size - Width (nominal ) 19 in: 482.6 mm: Size - Depth (nominal ) 13.7 in: 348 mm: Weight: 6.25 lb: 2.83 kg * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 017AXX: 1: Product Documents. Datasheet. Product Specifications
Model 356A19 | PCB Piezotronics
Model 356A19:Triaxial, miniature (4 gm), ceramic shear ICP® accel 10 mV/g, 1 to 13k Hz (± 5%), TEDS 1.0, 5 ft attached cable, low outgassing excl
42031000 | Amphenol Global Search | Amphenol
N 20 252 4051 C | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40 ...