Search Results for m0.75 metric
122500 | Amphenol Global Search | Amphenol
TNC Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm IP67. RoHS (EU). Under Review - Please Contact Us. Additional compliance information is available in our Compliance Center. ... TNC Straight Crimp Jack RG-59 RG-62 75 Ohm | 122125 - Amphenol RF
SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 36 inches
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 250 mm 095-725-120M025 SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 4 inches 095-725-120-004 Contact Us
Temposonics
−40°C bis +75°C II 2D Ex tb IIIC T100°C Db ATEX: ExVeritas 16 ATEX 0192X IECEx: IECEx EXV 16.0014X ... 7500 mm Mechanische Montage Flanschmontage M18×1,5 oder ¾" - 16UNF-3A Montagehinweis Beachten Sie hierzu die technischen Zeichnungen und die Betriebsanleitung
36-Port Antenna - Amphenol Antenna Solutions
5 3053 mm 5980400P-3 5980400PG-3 5980400PD-3 Hea an 3-Port 5 POL Tri-ector ntenna ariale Tilt 3053 mm Q pn p pi pi p ng n n n ing ning n pin niin Eeme pin niin n n pp i n n Sh niin in g hi p Ipn p ih ni REV241122A(CL) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 2 of 7 ELECTRICAL SPECIFICATIONS Ultra Low Band R1
gca16sm-001 | Amphenol Global Search | Amphenol
Search Results for gca16sm-001 www.amphenolrf.com Explore Amphenol RF's extensive range of RF connectors, adapters, and cable assemblies for diverse applications, available for download. ... 0.001°C: Sensor Element: 200 Ohm Platinium RTD Sensor: Sheath Material: Inconel 600: Minimum Immersion Depth: 101.6 mm (4") Calibration ** Traceable to ...
n 20 252 4113 c | Amphenol Global Search | Amphenol
NPP-301B (0.25 mm) Standard IC industry bake operations should be used prior to surface mount operations. Consult NovaSensor for further information. Values measured at 3 VDC and 77°F (25°C), unless otherwise noted. Best fit straight line. Typical coeficients, between 32°F to 158°F (0° to 70°C). 32°F to 158°F (0° to 70°C).
Cabos multicondutores | PCB Piezotroncs
-31 a 167 °F (-35 a +75 °C)-31 a 221 °F (-35 a +105 °C)-40 a 221 °F (-40 a +105 °C)-31 a 167 °F (-35 a +75 °C)-40 a 221 °F (-40 a +105 °C) Tamanho nominal do cabo: Æ0,63 pol. (16 mm) Æ0,075 pol. (1,9 mm) Æ0,63 pol. (16 mm) 0,12 pol. (2,9 mm) de espessura: 0,04 pol. (0,9 mm) de espessura: Æ0,63 pol. (16 mm) 0,04 pol. (0,9 mm) de ...
2150 | Amphenol Global Search | Amphenol
- rel. dcn 36862 06/23/09 stw bmz 75 ohm socket for lmr-240-75 cable fit m38999 size 8 cavity checked: approved: drawn: stw 10/20/08 stw 10/20/08 jmc 10/20/08
Thermometrics A-1325/A-1326 Intake Air Temperature Sensor
A-1325 = M14 x 1.5 Metric Keg A-1326 = 3/8-18 inch NPTF • Weight A-1325 = ~26 grams A-1326 = ~33 grams • Thermistor Material System D10.3 • Connector Delphi Metri-Pack 150.2 • Mating Connector Aptiv (Delphi) P/N: 12162197, 15335987 or Equivalent R vs. T Temp. (°C) Resistance (Ω) Resistance Tolerance (±%) Temp. Tolerance (±°C)
BPS10-H-B1 - Amphenol Antenna Solutions
Electrical Downtilt 0.75° Dimensions 4260 x 168.3 mm (167.7 x 6.6 in) Penetrator™ Dual 4260 mm ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT BPS10-H-B1 B1 Bracket Included Antenna and mounting hardware are shipped separately. Antenna Shipping Weight: Mounting Hardware ...
QuickBuild RF - Amphenol RF
In early 2018, a partnership and project collaboration between Amphenol RF and Amphenol Custom Cable began with one goal: to merge the specialties from both business units and introduce to the market an easy-to-use online RF cable assembly builder that would give customers full control over the design process, with the end-product delivered to the customer’s doorstep in days – without ...
Stick Antenna 2400-2500 MHz RP-SMA | ST1226-20-501-A
Passive Stick Antenna 2400-2500 MHz RP-SMA 2.4GHz, Bluetooth, Wi-Fi, WLAN, Zigbee IoT, ISM 50 Ohms
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT001619PNH-K-01
SP16M2F SS16M2F 18-16AWG 0.75-1.5mm² Gold Flash SP16M2G5 SS16M2G5 18-16AWG 0.75-1.5mm² Gold 5µ” SP16M2G10 SS16M2G10 18-16AWG 0.75-1.5mm² Gold 10µ” SP16M2G15 SS16M2G15 18-16AWG 0.75-1.5mm² Gold 15µ” SP16M2G30 SS16M2G30 18-16AWG 0.75-1.5mm² Gold 30µ” SP20M2F SS20M2F 22-20AWG 0.34-0.50mm² Gold Flash
ABS Coaxial Cable Product Type: T6TQP77-LTV (CATV) Black
Material Detail inches mm Inner Conductor Copper Clad Steel 0.0403 1.02 Dielectric Foamed Polyethylene 0.180 4.57 1st Outer Conductor Sealed APA Tape 0.188 4.78 2nd Outer Conductor 77% Aluminum Braid 0.212 5.38 3rd Outer Conductor APA Tape (QuickPrep) 0.216 5.49 Floodant Moisture Inhibiting, lifeTime® --- ---
N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-240 50 Ohm 1 ...
N-Type Straight Plug to N-Type Straight Plug RG-58 50 Ohm 250 mm 175101-19-M0.25 N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 36 inches ARC 095-909-173-036 N-Type Straight Plug to N-Type Right Angle Plug LMR-400 50 Ohm 24 Inches 095-909-187-024
5980470P - Amphenol Antenna Solutions
14-Port, Panel, 65°, (1x) 698-803| (1x) 880-960| (1x) 698-960| (4x) 1427-2690 MHz, 2683 mm
DYNAMIC UNDER PRESSURE - pcb.com
75 / 250 / 400: 20,000 / 30,000 / 40,000. Face diameter (mm (in)) 2.34 (0.092) 3.86 (0.152) 3.86 (0.152) 8.13 (0.320) Weight (grams) 0.3. 2.3. 2.3: 11. Mounting method: RTV bond. 10-32 UNF-2A: 10-32 UNF-2A. 3/8-24 UNF-2A: Screen “A” screen “A” screen. 7 to 36 or 5V (R option) No screen. Cable P/N: 22409. 24328-3: 24328-3. 24328-3 ...
300CB08/nrg300CB08 - 325A Dual-Feed Circuit Breaker Panel
1.75" (44 mm) 13.0" (331 mm) without tie bar . 1 6.5” (420 mm) with tie bar . 17" (432 mm) without brackets . 19” and 23” brackets included with panel . Tie bar and cable-end connectors not included with panel Compliance: Specifications: UL Listed NEBS Level 3 : 5
Dipole Antennas 7050056 - AMPHENOL PROCOM
M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00: Add to quote: Fixed norstel / coupler clamp (cross clamp) 3202078/68: Add to quote: Increasing sleeve: 3201079/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
Shorting Caps - RF Accessories - Amphenol RF
2.92 mm to 2.92 mm Cable Assemblies; 2.92 mm to SMPM Cable Assemblies; 2.92 mm to SMP Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies; ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable ...