Search Results for m0.75 metric
TITLE: DWG NO - Amphenol Sine
11.75 13.30 22.0 4.5 Ø3.0 21.6 2x 1.70 recommended layout view from components side of pcb thickness 1.60mm 5.00 13.30 2x Ø3.30 2x Ø2.60 Ø3.20 11.75 6.70 housing interface seal contact 2x Ø2.38 2x 3.7 atp04-2p-bm0x 28.6 32.7 no potting potting or not in reservoir potting atp04-2p-bm01 part number atp04-2p-bm02 gold contact plating gold ...
ABS Coaxial Cable Product Type: T1160-FE Black
Material Detail inches mm Inner Conductor Copper Clad Steel 0.0641 1.63 Dielectric Foamed Polyethylene 0.280 7.11 ... Impedance, Ω 75 ± 3 Velocity of Propagation, % 85 Capacitance, Nominal 16.2 pF/ft 53.2 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 12.3 40
NTC Type MS Thermometrics Epoxy-Coated Thermistor
NTC Type MS Thermometrics Epoxy-Coated Thermistor
Model 483C15 | PCB Piezotronics
1.75 in: 44.5 mm: Size - Width (nominal ) 19 in: 482.6 mm: Size - Depth (nominal ) 13.7 in: 348 mm: Weight: 6.25 lb: 2.83 kg * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 017AXX: 1: Product Documents. Datasheet. Product Specifications
DESCRIPTION L I S T A m p h e n o l
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt06128p*hec* eco-mate,plug,size 12,8pos,pin,end cap. b1 - released drawing nov-23-2014 ben see part number chart
Thermometrics NTC Inrush Current Limiter
Thermometrics NTC Inrush Current Limiter
Cavity Combiners PRO-CAV130-4-200-SHT - AMPHENOL PROCOM
All cavities are 200 mm dia. Dual isolators fitted as standard. A range of racks and cabinets are available. Please specify the frequencies for Tx when ordering. ... Frequency: 118 - 137 MHz: Max. Input Power: 150 W: Spacing Tx-Tx > 75 kHz: Insertion Loss: Typ. 3.2 dB @ Δτx = 150 kHz Typ. 2.5 dB @ Δτx = 250 kHz Typ. 2.0 dB @ Δτx = 500 kHz
SMP Straight PCB Full Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Full Detent Jack Through Hole 50 Ohm
1215158@18p2p | Amphenol Global Search | Amphenol
5. INTRINSICALLY SAFE . ACCELEROMETER. MODEL EX639A91. n Sensitivity: 100 mV/g n Measurement Range: ±50 g pk n Frequency Range: 0.5 to 13000 Hz n Electrical Connector: 4-Pin, M12 n Intrinsically safe for EV battery testing GROUND ISOLATED TEDS TRIAXIAL ACCELEROMETER.
B RT00128P*H B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt00128p*h eco-mate,receptacle,size 12,8 pos, pin. b1 - released drawing jun-24-2014 ben see part number chart materials list
Cable Boot RG-58 | 60015-000 - Amphenol RF
Alias: BOOT-58U/PVC/BLA: Body Finish: Black: Body Material: Silicone Rubber: Boot Color: Black: Boot Material: PVC: Cable Type (Terminates to) RG-58, RG-141, Times ...
MCX Straight Plug to MCX Straight Plug RG-178 50 Ohm 500 mm
MCX Straight Plug to MCX Straight Plug RG-178 50 Ohm 500 mm (19.68 Inches) MCX Straight Plug to MCX Straight Plug RG-178 50 Ohm 500 mm | 255101-08-M0.50 JavaScript seems to be disabled in your browser.
BNC Cap Plug Without Chain | 202114 - Amphenol RF
2.92 mm to 2.92 mm Cable Assemblies; 2.92 mm to SMPM Cable Assemblies; 2.92 mm to SMP Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies; ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable ...
BPS10-H-B1 - Amphenol Antenna Solutions
Electrical Downtilt 0.75° Dimensions 4260 x 168.3 mm (167.7 x 6.6 in) Penetrator™ Dual 4260 mm ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT BPS10-H-B1 B1 Bracket Included Antenna and mounting hardware are shipped separately. Antenna Shipping Weight: Mounting Hardware ...
5980400PG Archives - Amphenol Antenna Solutions
Explore Amphenol Antenna Solutions' 5980400PG product archives.
Endevco SMT Surface Mount MEMS High-G Shock Accelerometers - PCB
English || Metric . Mouse Over Image for Product Description. Model:71M1-60K. Add to cart for quote. Add to Cart Add this product to my product comparison. Model:71M10-2K. ... Model:75-60K. Add to cart for quote. Add to Cart Add this product to my product comparison. Accelerometers. General Purpose. Single Axis. Triaxial. Miniature Piezoelectric.
Cable Probe Temperature Sensors
/mm Resistance at (T ref ) /W B (25/85) / K Cable description Cable length /mm JS4710 Brass 5x30 12,000 (25) 950 (100) ±5% ... JS7231 Copper 6.5x32 10.000 (25) ±3% 3977±0.75% PVC (Double ins) 1000 & 2000 Part Number Connector system Grommet Series Resistor / W Max Temp / ºC V(ac) strength/ V (1mA) IP Rating JS4710 Molex 5559 Yes No 105 750 IP66
300CB08/nrg300CB08 - 325A Dual-Feed Circuit Breaker Panel
1.75" (44 mm) 13.0" (331 mm) without tie bar . 1 6.5” (420 mm) with tie bar . 17" (432 mm) without brackets . 19” and 23” brackets included with panel . Tie bar and cable-end connectors not included with panel Compliance: Specifications: UL Listed NEBS Level 3 : 5
FIBER | POWER | RACKS - amphenol-ns.com
6x 24F Dual MPO to LC MM Fig. 1: VZW PNW 6 Rack Configuration C2X-03U 1x HX2-C2SR10-20LCUA Dual AOM – 24F MPO to 20F LC/UPC OM4 1x HX2-C2PSM4-LCUA Dual AOM – 3MPO to 24F LC/UPC ... 17.75" Internal Mounting Width, EIA-U, Black 142256 -401+03 23 " Seismic Network Bay, 21.75" Internal Mounting Width, EIA-U, Black