Search Results for m0.75 metric
QMA Plug to TNC Jack Adapter 50 Ohm Straight | AD-TNCJQMAP-1 - Amphenol RF
2.92 mm to 2.92 mm Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies; AMC to AMC Cable Assemblies; AMC to BNC Cable Assemblies; ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies.
Innovative IoT Antennas with LoRa Capabilities Drive New Design
Innovative IoT Antennas with LoRa Capabilities Drive New Design. Amphenol RF is pleased to announce the expansion of our antenna portfolio with external, spring and embedded chip antennas designed to meet the growing demand for long-range, low-power connectivity solutions. LoRa (Long Range) technology has emerged as a game-changer in the realm of IoT (Internet of Things), enabling devices to ...
Data Sheet - temposonics.com
I 3 I Temposonics® E-Series EP2 IO-Link Data Sheet TECHNICAL DATA 1/ Selectable via IO-Link master 2/ The IP rating IP67 is only valid for the sensors electronics housing, as water and dust can get inside the profile. Output Interface Digital Transmission protocol IO-Link V1.1 Data format Standard single-postion measurement: 32 bit signed (position in μm)
Model 357B22 | PCB Piezotronics
Model 357B22:High temp., ceramic shear, charge output accel., 30 pC/g, 6k Hz, 10-32 top conn. (-95F to +500F)
Antenna Solutions Guide - Amphenol RF
Length (mm) Diameter (mm) Mechanical Feature Temperature Range (°C) RoHS IP Rating 2.4 - 2.5 • 5.15 - 7.2 < -10 • < -10 1 2.4/-1.2 • 2.5/-3.2 75 • 48 172.5 12.9 Hinged w/ Swivel-30 to 75 RoHS Compliant Not Rated ST1228-30-001-A SMA Frequency Range (GHz) Return Loss (dB) Max Input Power (W) Gain, Peak/Average (dB) Efficiency, Average ...
SS510 Analog 200kHz D/T Portable Survey - 10m Cable - Gemeco
Cable Type: C33, one shielded twisted pair (2-20 AWG) with braided shield, black neoprene jacket, 6 mm (17/64") diameter Cable-Length : Various lengths offered, Maximum 20 m (65'), 10 m (33') CE Certification : Marine standard IEC60945
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm 031-221-75RFX BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 112494 BNC Straight Crimp Plug RG-59 RG-62 50 Ohm 031-321
SMA Straight Jack Bulkhead Round Post 50 Ohm IP68 | 901-10252 - Amphenol RF
AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack Front Mount IP67 1.13 mm 50 Ohm 100 mm 095-850-282-100 SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67 132397 AMC Right Angle Plug to RP-SMA St Bkhd Jack IP67 1.13 mm 50 Ohm 100 mm 095-902-546-100
Vibration Shakers | PCB Piezotronics
Vibration Shakers. Vibration shakers from The Modal Shop offer a wide range of options designed for applications from laboratory research to automotive and aerospace component testing, to CubeSat acceptance testing.
MHV Jack to MHV Jack Adapter Non-Constant Impedance Straight 4-Hole ...
MHV Jack to MHV Jack Adapter Non-Constant Impedance Straight 4-Hole Flange
483C50 ICP® SENSOR SIGNAL CONDITIONER - PCB
Size (Height x Width x Depth)(nominal) 1.75 in x 19 in x 13.7 in 44.5 mm x 482.6 mm x 348 mm Weight 7 lb 3.18 kg All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
ABS Coaxial Cable Product Type: T11TQP77-V Black -072M
Material Detail inches mm Inner Conductor Copper Clad Steel 0.0641 1.63 Dielectric Foamed Polyethylene 0.280 7.11 1st Sealed APA TapeOuter Conductor 0.288 7.32 2nd Outer Conductor 77% Aluminum Braid 0.312 7.92 3rd APA Tape (QuickPrep)Outer Conductor --- --- Floodant --- --- --- Jacket PVC, Outdoor Grade, Black 0.400 10.2
MMCX Plug to MMCX Jack Adapter 50 Ohm Straight | 262136
2.92 mm to 2.92 mm Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies; AMC to AMC Cable Assemblies; AMC to BNC Cable Assemblies; ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies.
NPI-19 NovaSensor Sensors
(25 mm) flange _ 0.74 in (18.8 mm) diameter x 0.28 in (7 mm) long cylinder with o-ring seals _ 1/4 in-18 NPT male port with 7/8 in (22 mm) flange _ 1/8 in-27 NPT male port with 7/8 in (22 mm) flange • Custom configurations and other pressure ranges Amphenol available. Please consult the factory. Advanced Sensors
SMA PCB End Launch Straight Jack 50 Ohm | 901-9850 - Amphenol RF
SMA Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm 132394 SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 901-10128 SMA PCB Through Hole Right Angle Jack 50 Ohm 132407
6-Port Antenna
3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm 65° 2683 mm ORDERING OPTIONS Select from the different options listed below SELECT ELECTRICAL DOWNTILT CONTROL & AISG PROTOCOL SELECT ACTUATOR SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) --- 7/16-DIN Female 5962300 Remote Electrical Tilt (RET) AISG v2 ...
SMA Jack to N-Type Jack Adapter 50 Ohm Straight
2.92 mm to 2.92 mm Cable Assemblies; 2.92 mm to SMPM Cable Assemblies; 2.92 mm to SMP Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies; ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable ...
Data Sheet MXR 551601 RevA EN - Temposonics
– Flexible, capability to measure a range from 100 to 600 mm. Data sheet MXR Sensor I2I Technical data The MH-Series Model MXR sensor is available in two versions. The MXRC and the MXRS. ... 109.5 mm, 148.0 mm, 217.3 mm, and 250.1 mm Output Voltage 0.25…4.75 VDC, 0.5…4.5 VDC 0.1…4.9 VDC at +5 VDC supply,
SMA Jack to RP-SMA Plug Adapter 50 Ohm Straight | 132171RP-10 - Amphenol RF
2.92 mm to 2.92 mm Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies; AMC to AMC Cable Assemblies; AMC to BNC Cable Assemblies; ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies.
Model 3741F122G/010AY | PCB Piezotronics
Model 3741F122G/010AY:Differential VC MEMS accelerometer, 1350 mV/g, 2 g, 10-ft integral cable