Search Results for m0.75 metric
2M Series - アンフェノールジャパン株式会社
(3.05 mm) wide bands. 6.75 inches (172 mm.) length, 1.2 pounds (0.6 Kg.) Micro Band, .120" (3.05 mm) wide. Available in two lengths, flat or pre-coiled. Stainless steel. Micro Band Shield Termination System: Micro Band Shield Termination Instructions: Description Part Number Micro Band Installation Tool 2M600-061 Length Part Number Accommodates ...
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 6/10/2009 9:47:28 AM
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
Mini-SMB 75 Ohm to Mini-SMB 75 Ohm Cable Assemblies. MMCX Cable Assemblies. Back; MMCX Cable Assemblies; MMCX to BNC Cable Assemblies; ... 0.125 Inches (3.18 mm) Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: 2 ...
TFOCA-II® Ruggedized Media Converter | Satellite Communications
TFOCA-II® Ruggedized Media Converter provides optical-electrical (O-E) and electrical-optical (E-O) conversion for harsh environments.
SMPM Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMPM Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMPM Connectors at Amphenol RF online.
BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
BNC Right Angle Crimp Plug RG-59 Plenum 20 AWG 75 Ohm 031-71010-RFX BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated 031-5431-2010 BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm 031-6336
BNC Straight PCB Jack Through Hole 50 Ohm | 112404 - Amphenol RF
BNC Right Angle Crimp Plug RG-59 20AWG RG-59DS 75 Ohm 112539 BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 112160 BNC Straight PCB Jack Through Hole 75 Ohm 112515-75
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=17365&model
%PDF-1.5 %âãÏÓ 10 0 obj > endobj 29 0 obj >/Filter/FlateDecode/ID[4616A2FEBBBE914982802E14FF05191F>]/Index[10 31]/Info 9 0 R/Length 94/Prev 33735/Root 11 0 R/Size ...
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
2.92 mm to 2.92 mm Cable Assemblies; 2.92 mm to SMPM Cable Assemblies; 2.92 mm to SMP Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies; ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable ...
SMA Straight Plug to SMA Straight Plug LMR-195 50 Ohm 264 inches
SMA Straight Plug to SMA Straight Plug LMR-195 50 Ohm 264 inches (6706 mm) SMA Straight Plug to SMA Straight Plug LMR-195 50 Ohm 264 inches | 095-902-475-264 JavaScript seems to be disabled in your browser.
SMC Connectors - RF Connectors | Amphenol RF | Page 2
The SMC interface features threaded coupling with 10-32 threads and is available in 50 and 75 ohm configurations. SMC connectors offer broadband performance with low reflection DC to 10 GHz and are primarily used in telecommunications and instrumentation applications.
ABS Coaxial Cable Product Information Sheet Type: T10625JB
Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.136 3.45 Dielectric Foamed Polyethylene 0.563 14.3 Outer ... Impedance, Ω 75 ± 2 87 Capacitance, Nominal 15.3 pF/ft 50.2 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 0.86 2.82 Outer Conductor 0.23 0.75 Loop 1.09 3.57 ...
ABS Coaxial Cable Product Information Sheet Type: T10875JBX
Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.194 4.93 Dielectric Foamed Polyethylene 0.797 20.2 Outer ... Impedance, Ω 75 ± 2 87 Capacitance, Nominal 15.3 pF/ft 50.2 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 0.42 1.38 Outer Conductor 0.13 0.43 Loop 0.55 1.81 ...
6829300 - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 4-Port, Panel, 65°, 698-960 | 1695-2690 MHz, 1394 mm
TNC Straight PCB Jack Surface Mount Bulkhead Front Mount 50 Ohm
TNC Straight Crimp Jack RG-59 RG-62 75 Ohm 122473 TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 031-2381-1 TNC Straight Crimp Jack Times LMR-200 Belden 7807A Bulkhead Rear Mount 50 Ohm 031-6170
Data Plus IPA1000DL-VF Data Plus Amplifier Series
CTB -dBc 10 dBmV in ≥75 ≥75 CSO -dBc 10 dBmV in ≥65 ≥65 XMOD1-4 -dBc 10 dBmV in ≥75 ≥75 Rated Output Level dBmV @CTB73, CSO62, XM65 dBc ≥17 ≥17 HUM Modulation -dBc 54 -1002MHz ≥75 ≥75 Noise Figure dB Input NF less input losses ≤5 ≤5 Group Delay ns ch. 2 (-3.58 MHz span) ≤20 ≤20 Group Delay ns ch. 3 (-3.58 MHz span ...
PRODUCTS, SERVICES & CAPABILITIES FOR - amphenol.co.jp
Minimum Bend Radius in (mm) 0.25 (6.35) 0.375 (9.53) 0.38 (9.65) 0.38 (9.65) 0.5 (12.70) 1.25 (31.75) ENVIRONMENTAL CHARACTERISTICS Temperature Range -150 °C to 165 °C -150 °C to 165 °C -150 °C to 165 °C -150 °C to 165 °C -150 °C to 165 °C -150 °C to 165 °C ELECTRICAL CHARACTERISTICS
TRIAXIAL DC RESPONSE ACCELEROMETER - PCB
Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side ... -65 to +250 °F, ref. 75 °F (-54 to +121 °C, ref. 24 °C) [5]FSO= Full Scale Output over the Measurement Range
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252129 - Amphenol RF
MCX Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 252147-75 MCX Right Angle Crimp Plug RG-179DS RD-179 75 Ohm 252118-75 MCX PCB Jack Surface Mount 50 Ohm 252176
Charge Mode Pressure Sensors | PCB Piezotronics
When directly mounted to a gas turbine’s combustor, extreme temperature dynamic pressure sensors provide 24/7, consistent, reliable combustion dynamics data monitoring to help control instability which can damage components in the combustion chamber as well as downstream equipment.