Search Results for m0.75 metric
GPS Combination Antennas GPS-C 2R/GSM/FM/FQ - amphenolprocom.com
ø18.5 mm dia. hole for roof thickness 2.0 - 2.5 mm Tools for mounting included: Antenna Type (GPS) Active patch antenna ... 2.0:1: Operating Temperature Range (GPS)-35 °C to +75 °C: Selectivity (GPS) > 45 dB down @ ± 45 MHz: Installation Torque (GPS) 4 ± 0.5 Nm: Frequency (GPS) 1575 MHz: Weight (GPS) Approx. 0.114 kg / 0.25 lb. Power ...
5798470-3 - Amphenol Antenna Solutions
(3x) Octa Band, 48-Port, Tri-Sector Antenna, 65°, (1x) 698-803 | (1x) 880-960 | (1x) 698-960 | (2x) 1427-2180 | (2x) 2490-2690 | (1x) 1427-2690 MHz, 2340 mm
Cable Boot RG-58 | 031-1277-1
Body Finish: Black: Body Material: Silicone Rubber: Boot Color: Black: Boot Material: Silicone: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200 ...
Cavity Combiners PRO-CAV150-4 - AMPHENOL PROCOM
All cavities are 250 mm dia. Dual isolators fitted as standard. A range of racks and cabinets are available. Please specify the frequencies for Tx when ordering. Specifications. ... 19" x 19 HU x 600 mm (482.6 x 843.75 x 600 mm) / 19 x 33.22 x 23.62 in. Weight: Approx. 25.6 kg / 56.44 lb. Environmental; Operating temperature range-30 °C to +60 ...
Model 483C15 | PCB Piezotronics
1.75 in: 44.5 mm: Size - Width (nominal ) 19 in: 482.6 mm: Size - Depth (nominal ) 13.7 in: 348 mm: Weight: 6.25 lb: 2.83 kg * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 017AXX: 1: Product Documents. Datasheet. Product Specifications
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 72 inches
SMA Straight Bulkhead Jack to SMA Straight Plug RG-142 50 Ohm 250 mm 135110-07-M0.25 SMA Straight Plug to SMA Straight Plug LMR-195 50 Ohm 4 M 095-902-475M400 SMA Right Angle Plug to SMA Straight Plug RG-174 50 Ohm 250 mm 135103-02-M0.25
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
F-Type Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 75 Ohm 222168-10 F-Type Straight Receptacle Jack Round Post 4-Hole Flange 75 Ohm 222146 F-Type Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 222115
MMCX Straight PCB Jack End Launch 50 Ohm | 908-22100 - Amphenol RF
MMCX Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm 262145 MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 262112 MMCX Right Angle PCB Jack Surface Mount 50 Ohm 262105-10
Product Compliance Center - Amphenol RF
2.92 mm to 2.92 mm Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies; AMC to AMC Cable Assemblies; AMC to BNC Cable Assemblies; ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies.
RF Antenna Internal UWB PCB 6.2-8.5GHz | ST0815-00-N02-U - Amphenol RF
NFC 17x10mm PCB Mobile, ELectronic Wallet, Health Care ID Scanner, Payment Reader, Office ID, Access Control, IoT NFC
E-Series Model EP2 Digital-Pulse (Start/Stop) Output Sensor - Temposonics
-40 °C (-40 °F) to 75 °C (167 °F) Relative humidity: 90% no condensation EMC test: Emissions: IEC/EN 50081-1 Immunity: IEC/EN 50082-2 IEC/EN 61000-4-2/3/4/6, criterium A, CE qualified ... (76 mm) to maintain proper sensor output. The total number of magnets is limited by the EP2 stroke length, and the interface module/controller that is ...
5-Channel Cavity Combiner - amphenolprocom.com
Insertion Loss 3.8 dB @ Δτx = 75 kHz Impedance 50 Ω Isolation Tx-Tx > 75 dB VSWR < 1.5:1 No. of channels 5 Mechanical Connection(s) N(f) Dimensions 19" x 26 HU x 1200 mm (482.6 x 1154.9 x 1200 mm) / 19 x 45.47 x 47.24 in. Weight Approx. 55.1 kg / 121.47 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability ...
TNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 122111 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-59 RG-62 75 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... 2.92 mm to 2.92 mm Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies; AMC to AMC Cable Assemblies; AMC to BNC Cable Assemblies;
Temposonics
Temposonics® Magnetostrictive Linear Position Sensors ER Start / Stop Data Sheet – Compact sensor model – Operating temperature up to +75 °C (+167 °F)
WAVEGUIDES & ACCESSORIES SELECTION GUIDE
Dimensions over Jacket mm, in 51 x 30 2.0 x 1.2 Weight kg/m, lb/ft 0.75 0.5 Min. Bending Radii, without rebending E-Plane mm, in 200 8 Min. Bending Radii, without rebending H-Plane mm, in 500 20 Min. Bending Radii, with rebending E-Plane mm, in 300 12 Min. Bending Radii, with rebending H-Plane mm, in 600 24 Jacket Type J JFN PE, Black
ABS Coaxial Cable Product Type: T1160-FE Black
Material Detail inches mm Inner Conductor Copper Clad Steel 0.0641 1.63 Dielectric Foamed Polyethylene 0.280 7.11 ... Impedance, Ω 75 ± 3 Velocity of Propagation, % 85 Capacitance, Nominal 16.2 pF/ft 53.2 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 12.3 40
Cable Probe Temperature Sensors
/mm Resistance at (T ref ) /W B (25/85) / K Cable description Cable length /mm JS4710 Brass 5x30 12,000 (25) 950 (100) ±5% ... JS7231 Copper 6.5x32 10.000 (25) ±3% 3977±0.75% PVC (Double ins) 1000 & 2000 Part Number Connector system Grommet Series Resistor / W Max Temp / ºC V(ac) strength/ V (1mA) IP Rating JS4710 Molex 5559 Yes No 105 750 IP66
Authorized Distributors - Amphenol RF
2.92 mm to 2.92 mm Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies; AMC to AMC Cable Assemblies; AMC to BNC Cable Assemblies; ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies.
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 100 mm 095-725-117M010 SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 11 inches 095-725-119-011 SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 4 M 095-725-118M400
STRAIN RELIEF CLAMP - amphenolpcd.com
Visit amphenolpcd.com for more information TABLE A DASH # Shell Size Code A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm