Search Results for m0.75 metric
Mini-SMB Panel Mount Jack 2-Hole Flange Round Post 75 Ohm
RF Connector Mini-SMB Panel Mount Jack 2-Hole Flange Round Post 75 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors ... 0.364 Inches (9.25 mm) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65 ...
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 6 inches
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 250 mm 095-902-450M025 SMA Right Angle Plug to SMA Straight Plug RG-58 50 Ohm 36 inches 135103-04-36.00 SMA Straight Bulkhead Jack to SMA Straight Plug LMR-195 50 Ohm 18 inches 095-902-477-018
Coaxial Insert Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector Coaxial Insert Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Cavity Combiners PRO-CAV450-2 - amphenolprocom.com
All cavities are 250 mm dia. Dual isolators fitted as standard. Please specify the frequencies for Tx when ordering. Specifications. Electrical; Model: PRO-CAV450-2: Frequency: 380 - 520 MHz: Max. Input Power: 150 W: Spacing Tx-Tx > 250 kHz: Insertion Loss: 2.3 dB @ Δτx = 450 kHz: Impedance: 50 Ω: Isolation Tx-Tx > 75 dB: VSWR: 1.5:1: No. of ...
SSMC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times ... - Amphenol RF
RF Connector SSMC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Product Brief Temposonics
Capability to measure a range from 50 to 1500 mm with Analog output. MTS Sensors Division Services and Support Two-year Warranty MT Features and Benefits: MH-Series MT ... Voltage 0.25 - 4.75 V 0.5 - 4.5 V 50 - 1500 mm M12 Single wires 12/24 V Current 4 - 20 mA *See configuration guide to determine orderable part number.
8-Port Antenna
Quad Band, 8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 945 mm ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 4.3-10 Female R2 698-960 3-4 4.3-10 Female Y1 1427-2690 5-6 4.3-10 Female Y2 1427-2690 7-8 4.3-10 Female Diagram shown at right depicts the view from the front of the antenna.
SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 250 mm 095-902-450M025 SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-10228 SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 4 inches 095-725-115-040
N-Type Straight Crimp Plug LMR-300 50 Ohm | 172304 - Amphenol RF
RF Connector N-Type Straight Crimp Plug LMR-300 50 Ohm
ABS Coaxial Cable Product Type: T6TQP77-LTV (AA) Black
Minimum Bend Radius, in. (mm) 1.0 ( 25.40) Product Weight (less reel) 30 lbs /kft . ABS Coaxial Cable Product Type: T6TQP77-LTV (AA) Black Document: t6tqp77-ltv aa black _1.8ghz18.docx Revision: www.timesfiber.com12.10.2018 ... Ω 75 ± 3 Velocity of Propagation, % 85 Capacitance, Nominal 16.2 pF/ft 53.2 pF/m DC Resistance Ω / kft Ω / km ...
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 36 inches
SMA Straight Bulkhead Jack to SMA Straight Plug LMR-240 50 Ohm 500 mm 095-902-481M050 SMA Straight Plug to SMA Straight Plug LMR-200 50 Ohm 36 inches ARC 095-902-505-036 SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-58 50 Ohm 24 inches 135111-04-24.00
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm ...
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 4 inches (102 mm) N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 4 inches | 175101-R2-04.00 JavaScript seems to be disabled in your browser.
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 300 inches
BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies ... (7620 mm) Cable Type: RG-58: Connector 1 Part Number: 112116: Connector 2 Part Number: 112116: Export Control Classification Number: EAR99: IP ...
RP-SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector RP-SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
BNC Straight Jack to HD-BNC Straight Plug B4505R 75 Ohm 30 M 12G
BNC Straight Jack to HD-BNC Straight Plug B4505R 75 Ohm 30 M 12G (1181.1 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... BNC Straight Plug to HD-BNC Straight Plug B1694A 75 Ohm 250 mm 095-850-131M025. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit ...
SMA Straight Jack to SMA Straight Jack 0.141 Hand Formable 50 Ohm 4 ...
SMA Straight Jack to SMA Straight Jack 0.141 Hand Formable 50 Ohm 4 inches (102 mm) SMA Straight Jack to SMA Straight Jack 0.141 Hand Formable 50 Ohm 4 inches | 135108-R2-04.00 JavaScript seems to be disabled in your browser.
ICA12-50JPLB - 1/2' ClearFill ® Line Plenum-Rated Air-Dielectric ...
Inner Conductor Diameter mm (in) 4.8 (0.19) Inner Conductor Material Copper-Clad Aluminum Wire Dielectric Diameter mm (in) 11.8 (0.464) Dielectric Material Extruded Polyethylene Outer Conductor Diameter mm (in) 13.8 (0.54) Outer Conductor Material Corrugated Copper Jacket Diameter mm (in) 15.93 (0.627) Jacket Material PVC, Plenum Rated / Color ...
2 pin connector | Amphenol Global Search | Amphenol
DIN 1.0-2.3 connectors are available to perform at 50 ohm with a maximum frequency of 10 GHz as well as 75 ohm with a maximum frequency of 4 GHz. These performance specifications support high data rates for AES Audio, SD video, HD video, 3Gb/s video, and other high density digital broadcast formats. The DIN 1.0-2.3 connector series complies ...
Panel Antennas 760.12.08.00 - amphenolprocom.com
920 x 300 x216 mm / 36.22 x 11.81 x 8.50 in. Wind Load: 223 N (160 km/h) Weight: Approx. 6.5 kg / 14.33 lb. Mounting Bracket: Fixed Bracket : 766.700 ... Operating temperature range-40 °C to +75 °C: Survival Wind Speed: 300 km/h: Ingress Protection: IP56: Diagram and Mounting. Radiation Patterns. E-Plane | 425 MHz . Radiation Patterns. H ...