Search Results for m0.75 metric
BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead Rear Mount ...
BNC Right Angle Cable Plug 1.37 mm Micro-cable 50 Ohm 112755 BNC Right Angle Crimp Plug RG-59 RG-62 50 Ohm 031-5914-RFX BNC Straight Clamp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm IP67 031-6332
ICP® ACCELEROMETER - PCB
Size (Height x Hex) 0.93 in x 0.75 in 23.6 mm x 19.1 mm Weight 0.95 oz 27 gm [2] Sensing Element Quartz Quartz Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Welded Hermetic Welded Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10 ...
TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ARC ...
RF Connector TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ARC Extreme Exposure
7-16 Plug to 4.3-10 Jack Adapter 50 Ohm Straight
7-16 Plug to 4.3-10 Jack Adapter 50 Ohm Straight
Installing the Sensor - amphenol-sensors.com
wiring. The recommended wire gauge is 18-22 AWG (1.0 to 0.75 metric). !WARNING! Ventostat products have three terminal pins that are connected inside the sensor to a common/ground: pin #2, 5 and 7 on the I/O terminal blocks and pin #2 on the power block. Do NOT connect positive (hot) 24 VAC power line to terminal number 2 of the terminal block.
Prepolarized Microphones | PCB Piezotronics
Frequency Range: (±2dB)3.75 to 20000 Hz; Inherent Noise: 15.5 dB(A) re 20 µPa; Inherent Noise: 15.5 dB(A) re 20 µPa; Dynamic Range: (3% Distortion Limit)137 dB re 20 µPa; ... Size - Length: 44.2 mm; $675.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. Model:426A05. Nominal Microphone ...
MODAL IMPACT HAMMERS - PCB
75 gm . Electrical Connector; 5-44 Coaxial. BNC Jack; TEDS Model Available. N/A. TLD086C01. TLD086C02; Included Accessories. Calibration Certificate. ... UNF & metric studs included . IECEx IECEx. IECEx IECEx. IECEx IECEx. IECEx IECEx. PROPER IMPACT HAMMER USE: Multiple hammer tips - allows tailoring of the impact pulse to .
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 150 mm 095-820-109-15H TNC Right Angle Crimp Plug Times LMR-240 Optimized 50 Ohm IP67 031-6594 FAKRA Gen 2 Straight Crimp Plug RG-174 Rear Mount Bulkhead 50 Ohm IP67 Z Code 2FA1-NZSP-C01E2
HD-BNC Jack to SMA Jack Adapter 50 Ohm Straight
2.92 mm to 2.92 mm Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies; AMC to AMC Cable Assemblies; AMC to BNC Cable Assemblies; ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies.
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
All Products - Amphenol
SV Microwave just released fixed-length 75 Ohm RF MCX Cable Assemblies for series SMPM, SMPS and BMZ. These cable assemblies have been designed to fit into any D38999 housing and have a true 75 Ohm impedance construction that assures a high fidelity signal in 3G SDI, 4K and 8K video feeds. ... (from 6.3 to 19 mm). Amphenol Air LB France ABS1688 ...
SMC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Mini SMC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 152107-75 SMC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 152102 SMC PCB Through Hole Straight Jack 50 Ohm 903-420J-52P
SNAP-ST-12 Stackable Snap-In Hangers, 1/2 ... - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
Miniature Basic High Pressure Sensors
medium pressure basic high pressure sensors specifi cation notes note 1: all parameters are measured at 4.5 volt excitation and room temperature unless otherwise specified.pressure measurements are with positive pressure applied to port b (the only port for the single port configuration). note 2: shift is relative to 25°c. note 3: measured at one-half full scale rated pressure using best ...
T RSERIES - temposonics.com
Hex: 44.5 mm (1.75 in.) across flats, designed to SAE J1926 specifications OR Flat-Faced Flange. T 5 mm ...
FAKRA GEN 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code
FIBER OPTIC VITA 66.4: Double Density 2MT Special Module
.086-56unc-2b (5.75) threaded hole 2 places 4.75 max screw depth into threaded hole view at c (7.90) (3.75) (3.75) (13.95) (14.70) main body mt ferrule 2 required (not supplied) mt retainer captive screw mt fiber optic ribbon (not supplied rear exploded assembly view (dimensions in mm)
PRELIMINARY ISSUE - amphenolrf.com
unless otherwise specified, dimensions are in metric and tolerances are: <0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm angles a release to mfg. 18-dec-14 2809 cl/bcg b 47-20027, 47-20247 die-sets size updated & length column added in table 12/8/15 50544 cl b b reference ear # 6228 configuration level: in work
t10625ms 109 3.0ghz19 - Holland Electronics
Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.136 3.45 Dielectric Foamed Polyethylene 0.563 14.3 Outer Conductor Seamless Aluminum Tube 0.625 15.9 ... Outer Conductor 0.23 0.75 Loop 1.09 3.57 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.13 0.43 55 0.45 1.48