Search Results for m0.75 metric
SMP Right Angle Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 0.75 M 095-902-581M075 SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 6 inches 095-725-117-006 Products Related To Your Application
ZTP-135BS Thermometrics Thermopile IR Sensor
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C Resistance T.C. 0.12 %./ °C Responsivity 38 54 70 V/W 500K, 1Hz Responsivity T.C. -0.03 %./ °C Noise Voltage 32 nV rms R.M.S., 25 °C NEP 0.59 nW/Hz1/2 500K, 1Hz Detectivity 1.18 E08 cmHz1/2/W 500K, 1Hz Time Constant 25 ms ...
N-Type Jack to N-Type Plug Adapter 50 Ohm Straight | 172276 - Amphenol RF
2.92 mm to 2.92 mm Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies; AMC to AMC Cable Assemblies; AMC to BNC Cable Assemblies; ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies.
is a registered trademark of PCB Piezotronics, Inc.
Size (Diameter x Height) 0.99 in x 1.28 in 25 mm x 32.5 mm Weight 1.8 oz 50 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 10-32 Female 10-32 Female [3] ... Model M081B05 Mounting Stud 10-32 to M6 X 0.75 (1)
SMA Straight Jack to SMA Straight Jack 0.085 Hand Formable 50 Ohm 12 ...
SMA Straight Jack to SMA Straight Jack 0.085 Hand Formable 50 Ohm 12 inches (305 mm) SMA Straight Jack to SMA Straight Jack 0.085 Hand Formable 50 Ohm 12 inches | 135108-R1-12.00 JavaScript seems to be disabled in your browser.
FME Straight Crimp Jack RG-8X Times LMR-240 50 Ohm | 192116 - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material
ABS Coaxial Cable Product Information Sheet Type: T10500JBX
Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.109 2.77 Dielectric Foamed Polyethylene 0.450 11.4 Outer ... Impedance, Ω 75 ± 2 87 Capacitance, Nominal 15.6 pF/ft 51.2 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 1.34 4.40 Outer Conductor 0.36 1.18 Loop 1.70 5.58 ...
FAKRA Generation 4.0 Solutions Guide - Chinese - Amphenol RF
分离力 最大 75 n 电缆固定力 最小 90 n 编码 14 个机械和颜色代码 界面 uscar-18, din 环境 温度范围 -40~+105°c 热冲击 uscar-2 振动 uscar-2 冲击 uscar-2 材料 塑胶壳 聚对苯二甲酸丁二醇酯 夹子 聚对苯二甲酸丁二醇酯 中心触点 铜镍合金 主体 磷青铜 套 磷青铜 绝缘子 ...
GS-12-1273 PRODUCT SPECIFICATION - Amphenol CS
ambient, Flux: Rosin 25% IPA 75% or similar flux. Temperature: 240±2 ℃, Duration of immersion: 3±0.5 seconds. ... Part of sample: Terminal tip. Depth of immersion: 2±0.5 mm Continuous solder coating with a minimum 95% coverage. PDS: Rev :A STATUS:Released Printed: Feb 13, 2015. NUMBER GS-12-1273 TYPE PRODUCT SPECIFICATION TITLE PAGE ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
UNLESS OTHERWISE SPECIFIED, DIMENSIONS ARE IN METRIC AND TOLERANCES ARE: <0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm ANGLES NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they
696-960 / 1695-2700 MHz - Amphenol Antenna Solutions
Horizontal Beamwidth 82.0° ± 1.3° 83.7° ± 8.1° 77.0° ± 13.8°75.4° ± 11.3° 73.7° ± 8.8° 55.5° ± 6.6° ... X-POL | FIXED TILT | 1219 MM (48.0 IN) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Temposonics
Temposonics® R-sarja Pikaohje I 3 I 1. Johdanto 1.1 Tämän käyttöoppaan tarkoitus ja käyttö Lue tämä dokumentaatio huolellisesti läpi ennen Temposonics®-antureiden käytön aloittamista ja noudata turvaohjeita.
Directional Couplers PRO-DIR TETRA-3 dB - AMPHENOL PROCOM
Approx. 165 x 75 x 23 mm / 6.50 x 2.95 x 0.91 in. Weight: Approx. 0.4 kg / 0.88 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical Response curve. Mounting Details. All dimensions are given in mm. Ordering Designations. Model Product No. PRO-DIR TETRA-3 dB: 210001702: Add to quote: Related products.
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 500mm
SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 500 mm 095-902-569M050 SMA Straight Jack to SMA Straight Plug 0.085 Hand Formable 50 Ohm 24 inches 135106-R1-24.00 SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 1 M 135101-02-M1.00
N-Type Straight Clamp Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Clamp Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
FFP6X640SN0501 - Sheet1
37.75 6 5.44 r 3 0.80 m2 screw clearance hole 4x 2.40 thru 4x slip fit m1.5 dowel pin non-plated through hole drilled and reamed 6.27 5 1.55 0.00 +0.03 thru 4x 24.79 location ... metric unless otherwise specified. 4 projection angles: the information contained in this drawing is the sole pad to pad to mounting donut coplanarity to be within .001".
Technical features - rfstechnologies.com
Minimum Bending Radius E-Plane mm (in) 75 (3) Minimum Bending Radius H-Plane mm (in) 150 (5.9) Length mm (in) 1200 (47.2) MATERIAL Material Core: Brass silver plated Jacket: Vulcanised Neoprene Rubber Flange: Brass Color Black External Document Links AN 030707-8 Application note for RFS Twistflex Notes PRODUCT DATASHEET TF084-BW1-120M TwistFlex ...
Model JTLD352C04 | PCB Piezotronics
Model JTLD352C04:General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 9k Hz, 10-32 top conn. ground isolated, TEDS
RLKU78-50JFLA 7/8" RADIAFLEX® RLKU Cable, A-series
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.