Search Results for m0.75 metric
NTC Type NDL - amphenol-sensors.com
0.0098 in (0.25 mm) tinned copper lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% ... 5000 1 3977 ± 0.75% 311 (155) NDL502C1R1 NDL502C1R2 NDL502C1R3 NDL502C1R5 NDL502C1R10 10000 1 3977 ± 0.75% 311 (155) NDL103C1R1 NDL103C1R2 NDL103C1R3 ...
Data Sheet T-Series – TH CANbus - Temposonics
Up to 2400 mm 1.0 ms results in the following velocity step size 0.5 mm/s 0.2 mm/s Up to 4800 mm 2.0 ms 0.25 mm/s 0.1 mm/s Up to 7620 mm 4.0 ms 0.125 mm/s 0.05 mm/s Cycle time 1.0 ms up to 2400 mm stroke length 2.0 ms up to 4800 mm stroke length 4.0 ms up to 7620 mm stroke length Linearity1 < ±0.01 % F.S. (minimum ±40 μm)
Voltage Compensated, Media Isolated, High Pressure Sensors
(24.4 mm) flange —0.59 in (14.98 mm) diameter x 0.87 in (22.09 mm) long cylinder with o-ring seals —1/4–18 NPT male port with 7/8 in flange —1/8–27 NPT male port with 7/8 in flange • Custom configurations and other pressure Amphenol ranges available. Please consult factory Advanced Sensors
Technical features - rfstechnologies.com
Length mm (in) 75 (2.9) MATERIAL Material Brass Color Black PRODUCT DATASHEET HB100-BW-1-B 90° H Plane Bend PBR/UBR100 HB100-BW-1-B REV : B REV DATE : 28 Jan 2022 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 3
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
Voltage Compensated, Media Isolated, High Pressure Sensors
(24.4 mm) flange —0.59 in (14.98 mm) diameter x 0.87 in (22.09 mm) long cylinder with o-ring seals —1/4–18 NPT male port with 7/8 in flange —1/8–27 NPT male port with 7/8 in flange • Custom configurations and other pressure Amphenol ranges available. Please consult factory Advanced Sensors
Panel Antennas 760.90.13.00 - amphenolprocom.com
Model Product No. Description Frequency; VPOL panel antenna 90°, 13 dBi: 760.90.13.00-7/16 DIN(f) 0° Electrical Tilt: 380 - 470 MHz: Add to quote: VPOL panel antenna 90°, 13 dBi
NTC Type NDL - amphenol-sensors.com
0.0098 in (0.25 mm) tinned copper lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% ... 5000 1 3977 ± 0.75% 311 (155) NDL502C1R1 NDL502C1R2 NDL502C1R3 NDL502C1R5 NDL502C1R10 10000 1 3977 ± 0.75% 311 (155) NDL103C1R1 NDL103C1R2 NDL103C1R3 ...
SMB Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
SMB Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm 142350 SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 903-367P-51A1 SMB Right Angle Solder Plug 0.047-inch Conformable 50 Ohm 142226
NTC Type NDM - amphenol-sensors.com
2700 1 3977 ± 0.75% 311 (155) NDM272C1R1 NDM272C1R2 NDM272C1R3 NDM272C1R5 NDM272C1R10 5000 1 3977 ± 0.75% 311 (155) NDM502C1R1 NDM502C1R2 NDM502C1R3 NDM502C1R5 NDM502C1R10 ... (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C)
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
Joe Ryder (Aluminum) • Of˜ce: +1 (607) 563-5001 • Email: jryder@amphenol-aao.com Brian Antalek (Composite, Steel)• Of˜ce: +1 (607) 563-5018 • Email: bantalek@amphenol-aao.com amphenol-aerospace.com • amphenolmao.com 2. Shell Style 02 Box Mount Receptacle 12 Box Mount Receptacle Clinch Nuts 13 Box Mount with Metric Clinch Nuts 00 Wall Mount Receptacle
REVISIONS REV DESCRIPTION DATE ECO BY APPR A1 A2 -- MASTER KEYWAY
1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS SUPPLIED FOR ...
Voltage Compensated, Media Isolated, High Pressure Sensors
(24.4 mm) flange —0.59 in (14.98 mm) diameter x 0.87 in (22.09 mm) long cylinder with o-ring seals —1/4–18 NPT male port with 7/8 in flange —1/8–27 NPT male port with 7/8 in flange • Custom configurations and other pressure Amphenol ranges available. Please consult factory Advanced Sensors
NTC Type NDL - amphenol-sensors.com
0.0098 in (0.25 mm) tinned copper lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% ... 5000 1 3977 ± 0.75% 311 (155) NDL502C1R1 NDL502C1R2 NDL502C1R3 NDL502C1R5 NDL502C1R10 10000 1 3977 ± 0.75% 311 (155) NDL103C1R1 NDL103C1R2 NDL103C1R3 ...
Model 3713F1210G | PCB Piezotronics
Model 3713F1210G:Triaxial VC MEMS accelerometer, 135 mV/g, 10 g, single-ended, 10 ft integral cable
Features and Benefits
Length 120 mm Width 96 mm Height 78 mm Splitter Types 1x4 and 1x8 ... Operating Temperature -40°C to + 75°C Ingress Protection IP67 / IP68 & GR--771-CORE Environmental Specifications GR 3122 3120 771. Page 2 amphenolbroadband.com | hone 800-677-2288 Mini Amphenol Multiport Terminal (Mini AMT) DS-60-1909 Rev. 1.0 ABS Part # Description
Thermometrics TG Series NTC Thermistors - amphenol-sensors.com
Dimensions (unit: mm) D H d (dumet) L Φ 1.3 2.2 Φ 0.2 65 Standard Specifications • Thermal time constant : 5 Sec. approx. (in still air) • Dissipation constant : 0.75 mW/C approx. (in still air) • Operating temperature : -40°C +300°C Part No. R25 Ω B (25/50) Operating Temp. (Max) TG250*34*B* 5k 3434 K +300°C (+572°F)
NTC Type NDK - amphenol-sensors.com
2700 1 3977 ± 0.75% 311 (155) NDK272C1R1 NDK272C1R2 NDK272C1R3 NDK272C1R5 NDK272C1R10 5000 1 3977 ± 0.75% 311 (155) NDK502C1R1 NDK502C1R2 NDK502C1R3 NDK502C1R5 NDK502C1R10 ... (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F
NTC Type NDK - amphenol-sensors.com
2700 1 3977 ± 0.75% 311 (155) NDK272C1R1 NDK272C1R2 NDK272C1R3 NDK272C1R5 NDK272C1R10 5000 1 3977 ± 0.75% 311 (155) NDK502C1R1 NDK502C1R2 NDK502C1R3 NDK502C1R5 NDK502C1R10 ... (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F
UG-59A/U HN-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Alias: UG-59A/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...