Search Results for m0.75 metric
TECHNICAL FEATURES - rfstechnologies.com
Diameter Corrugated Armor mm (in) 2.8 (0.11) TESTING AND ENVIRONMENTAL Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) EXTERNAL DOCUMENT LINKS Installation Guidelines: Download On-line Factory Test Results: View NOTES Optimized ...
KAYE IRTD 400 I Temperature Reference Standard | KAYE
Dimensions Overall length: 603mm (23.75"); Grip: 89mm x 32mm (3.5" x 1.25") Sensor sheath: 457mm x 6.35mm (18" x 0.25") Applications This temperature standard probe is used for applications ranging from -196°C to 420°C and where traceability and high accuracy is required
TECHNICAL FEATURES - rfstechnologies.com
Diameter Corrugated Armor mm (in) 2.8 (0.11) TESTING AND ENVIRONMENTAL Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) EXTERNAL DOCUMENT LINKS Installation Guidelines: Download On-line Factory Test Results: View NOTES Optimized ...
Copyright Notice | Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
circulaire connecter 7 pin | Amphenol Global Search | Amphenol
type connector only applicable at date of manufacture) In iBwave Yes Mechanical Connection(s) N(f) on 500mm RG303 (White) cable Materials Reflector Plate - Aluminum Radome Material / Colour ABS White Dimensions ø202 x 70 mm / ø7.95 x 2.75 in. Weight Approx. 0.47 kg / 1.04 lb. Mounting Screws supplied (3 holes in the base) for ceiling ...
Data Sheet - PCB
Note: Sensor pipe H = 10 mm is required RTD at 2 in. (50 mm) if length is less than 20 in. (508 mm). RTD at 10% of length for all other lengths. ORDER CODE e Process Connection Type 1 NPT 6 150# RF Flange S SAE Z Custom Flange b Sensors pipe G 7 mm 304 SS Pipe H 10 mm 316 SS Pipe d Output - No Temperature V 1 1 0 10…0 Vdc (1 output channel ...
NTC Type NDM - amphenol-sensors.com
2700 1 3977 ± 0.75% 311 (155) NDM272C1R1 NDM272C1R2 NDM272C1R3 NDM272C1R5 NDM272C1R10 5000 1 3977 ± 0.75% 311 (155) NDM502C1R1 NDM502C1R2 NDM502C1R3 NDM502C1R5 NDM502C1R10 ... (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C)
AUTOMATE Type A Mini-FAKRA Single Jack to AUTOMATE Type A Mini-FAKRA ...
Mini-SMB 75 Ohm to Mini-SMB 75 Ohm Cable Assemblies. MMCX Cable Assemblies. Back; MMCX Cable Assemblies; MMCX to BNC Cable Assemblies; ... 18.00 in (457 mm) Cable Type: RG-174: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Frequency (Max GHz) 3: IP Rating: Not Rated: Impedance (Ohms) 50:
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
TF137-CC1-036I - TwistFlex 36" (0.9 M)-CPR137G - RFS Technologies - an ...
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
NTC Type NDK - amphenol-sensors.com
2700 1 3977 ± 0.75% 311 (155) NDK272C1R1 NDK272C1R2 NDK272C1R3 NDK272C1R5 NDK272C1R10 5000 1 3977 ± 0.75% 311 (155) NDK502C1R1 NDK502C1R2 NDK502C1R3 NDK502C1R5 NDK502C1R10 ... (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F
Discontinued - Temposonics
Operatingtemperature -40°C…+75°C Dewpoint,humidity 90%rel.humidity,nocondensation Ingressprotection1 Profile:IP65,Rod:IP67,IP68forcableoutlet,RS:IP69K Shocktest 100gsinglehit,IEC-Standard60068-2-27 Vibrationtest 15g/10-2000Hz,IEC-Standard60068-2-6 Option:Vibrationresistant30g(av) Standards,EMCtest ElectromagneticemissionEN61000-6-4
SMA Straight Bulkhead Jack to SMA Straight Plug RG-142 50 Ohm 1 M
SMA Straight Bulkhead Jack to SMA Straight Plug RG-142 50 Ohm 1 M (39.37 Inches)
B75 Medium Chirp, 600W, 12° Tilt, Humminbird 14-Pin, DT
600 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation.
B A1 - Amphenol Sine
2.46 mm (.097 in) 4.01 mm (.158 in) 7 contact size and wire range: 8. conduit adapter accepts backshell (ahdpbs-24l015-005) cable Ø14.5 ~ Ø18.0. internal sealing surface finish to be or better3.2 0.13 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm 63.0±0.1 Ø43.72+0.15-0.05 2x Ø5.60 y y m m d d a h d p 0 2 24 1 6 s ...
Model CA | PCB Piezotronics
30 mm: Weight: 0.1 oz: 2.7 gm * All specifications are at room temperature unless otherwise specified. Product Documents. ... $1.75 USD (Pricing valid only in the U.S.) Add to Cart. Model: 019. 4-conductor, 36 awg, twisted bundle, shi... $6.00 USD (Pricing valid only in the U.S.) Add to Cart.
AMC Right Angle Plug to RP-SMA St Bkhd Jack IP67 1.13 mm 50 Ohm 100 mm
AMC Right Angle Plug to TNC Straight Front Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 300 mm 095-850-264-300 N-Type Solder Cup Straight Jack Bulkhead 50 Ohm Hermetic 082-811 AMC4 Right Angle Plug to TNC Straight Bulkhead Jack Front Mount IP67 1.13 mm 50 Ohm 150 mm 095-850-281-150
PowerPlex Panel Module PP-M-PM024 - El-Cab
2.75 40 1.57 212.5 8.37 100 3.94 15.590 This is a metric design and millimeter dimensions take precedence (mm ) inch Status indications There are two LEDs on the top side of each module indicating module and system status. Name Indication Meaning Power green, long flashing module supplied interval (approx. 1 sec) with current
AFI Straight PCB Full Detent Plug Through Hole 50 Ohm
AFI Right Angle PCB Smooth Bore Jack Through Hole 75 Ohm 920-192J-71A SMP Straight PCB Smooth Bore Catchers Mitt Jack Through Hole 50 Ohm SMP-MSCM-PCT-2 Bullet Adapter AFI Plug to AFI Plug 75 Ohm Straight 920-127A-71S
M28876 Fiber Optic Connectors - Amphenol-Air LB
Amphenol Fiber Systems International 3 www.fibersystems.com About M28876 M28876 Connector Series Amphenol Fiber Systems International (AFSI) is a leading producer and supplier of M28876 connectors to the US Navy and allied navies