Search Results for m0.75 metric
CUSTOMER OUTLINE DRAWING - Amphenol RF
dimensions are metric [inches] and tolerances are: third angle proj. notes: 1. materials and finishes: body - brass, gold plating ferrule, lock washer & hex nut - brass, gold plating gasket & o-ring - silicone rubber, red contact - beryllium copper & brass, gold plating insulator - ptfe, natural 2. electrical: a. impedance: 50 ohm b. frequency ...
FAKRA Cable Assemblies| Amphenol RF | Page 5
Amphenol RF offers a full range of FAKRA Cable Assemblies designed for radio frequency applications. FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
ProFin Plus - amphenolprocom.com
-50 °C to +75 °C: Water Resistance: IP67: Ordering Designations. Model Product No. Description; ProFin Plus G1-L2-W2-S/S/S/S: 130002476: 2 x 4G/5G, 2 x WiFi, GNSS,whip (not included) ... All dimensions are given in mm [in.] Important: The whip should always be dismounted during car wash. Shown with optional external whip.
BNC Straight Crimp Jack RG-179 Belden 179DT 4-Hole Flange 75 Ohm
BNC Straight PCB Jack Through Hole 75 Ohm 12G Optimized 031-70530 BNC Straight Crimp Jack Times LMR-400 Belden 9913 50 Ohm 112603 M39012/24-0001 BNC Straight Receptacle Jack Flat Tab Bulkhead Rear Mount 50 Ohm Hermetic QPL Approved 031-4237
NTC Type C100 - amphenol-sensors.com
mm) bare tinned-copper lead-wires. Amphenol Advanced Sensors. Data Thermal And Electrical Properties: • Dissipation constant: (still air) 1 mW/°C (stirred oil) 8 ... 1 second • Maximum power at 77°F (25°C) 75 mW; derated from 100% at 77°F (25°C) to 0% at 212°F (100°C) Type C100 Specifications Epoxy-coated chip thermistor Select ...
SS75 Medium Chirp, 600W, 12° Tilt, Navico BL, DT - AIRMAR EMEA
Hole Size: Fiberglass or wood hull—70 mm or 2-13/16", Metal hull—79 mm or 3-1/8" Documents. Acoustic Data M: 80-130A. Brochure Tilted Element Chirp Transducers. Dimensions D-19055. Installation D-19070. Installation D-17-280-03. Installation D-17-364-01. Installation D-17-573-01.
Model 4105-02A | PCB Piezotronics
Model 4105-02A:PCB L&T Torque Sensor, Rotary Transformer, Shaft to Shaft, 5k in-lb Capacity FS, 12k RPM Max., MS Conn.
Multimedia 2016 17 - el-cab.com.pl
(W/H/D) 203 x 163 x 28 mm Monitor LCM 1009 10.4-inch LCD monitor for the connection of up to two cameras or video sources. Mounting the driver‘s seat or on the front hatch above the driver. MB-2-104-01 2x Camera input // Protection class IP 54 800 x 600
NTC Type C100 - amphenol-sensors.com
mm) bare tinned-copper lead-wires. Amphenol Advanced Sensors. Data Thermal And Electrical Properties: • Dissipation constant: (still air) 1 mW/°C (stirred oil) 8 ... 1 second • Maximum power at 77°F (25°C) 75 mW; derated from 100% at 77°F (25°C) to 0% at 212°F (100°C) Type C100 Specifications Epoxy-coated chip thermistor Select ...
Whip Antennas MU 901-X/... - amphenolprocom.com
1. When using the MU 901-MM/…, car speed must not exceed 140 km/h. 2. If operating the MM-mount with other whips, whip length must never exceed 320 mm, and utilizing this maximum length, car speed must not exceed 115 km/h.
Multimedia 2016 17 - el-cab.com.pl
(W/H/D) 203 x 163 x 28 mm Monitor LCM 1009 10.4-inch LCD monitor for the connection of up to two cameras or video sources. Mounting the driver‘s seat or on the front hatch above the driver. MB-2-104-01 2x Camera input // Protection class IP 54 800 x 600
High Performance Thermal Circuit Breaker 483-
metric and US (MS 3320) configurations. Advanced two-chamber design contributes to fail-safe operation. Temperature compensated from -55° to ... Shock 75 g (11 ms) to VG 95210, sheet 28, IEC 60068-2-27, test Ea/ISO 7137 Corrosion 96 hours at 5 % salt mist, severity A 48 hours at 20 % salt mist, severity B ...
B260 50/200kHz, 1kW, w/ FB, M&M Transducer, DT
Part # B260-MM. MFG # 41-494-1-01. QTY. Add to Cart. Share. 1 kW. The performance of Airmar’s "1 kW, 260 family" of transducers is legendary. The combination of power and sensitivity has made this the high-performing transducer of choice with conventional fishfinders. Operating at 50 and 200 kHz, the narrow, 6° beam at 200 kHz provides ...
N-Type Terminator Pl 50 Ohm Without Chain | 202109 - Amphenol RF
N-Type Terminator Plug, 1 Watt, 5% Without Chain
Voltage Compensated, Media Isolated, High Pressure Sensors
(24.4 mm) flange —0.59 in (14.98 mm) diameter x 0.87 in (22.09 mm) long cylinder with o-ring seals —1/4–18 NPT male port with 7/8 in flange —1/8–27 NPT male port with 7/8 in flange • Custom configurations and other pressure Amphenol ranges available. Please consult factory Advanced Sensors
Dual-Feed 10/10-Position GMT Fuse Panel - Amphenol Broadband Solutions
Dimensions 17" W x 1.75" H x 12" D (432 mm x 45 mm x 305 mm) Weight 7 lbs. (3.18 kg) Color Black Finish Powder coat Mounting 19" or 23" Environmental Temperature range -5° to 55° C Humidity 0 to 90%, non-condensing Connections Input terminals Dual stud, 1/4" on 5/8" centers Output terminals Screw terminal, #6
RLKD12-50JFNA - 1/2' RADIAFLEX® RLKD Cable, A-series - RFS Technologies
Diameter Outer Conductor mm (in) 11.4 (0.45) Diameter over Jacket Nominal mm (in) 14.7 (0.58) Minimum Bending Radius, Single Bend mm (in) 200 (7.9) ... (2,40) 72 (75) 80 (83) 900 7,90 (2,40) 73 (76) 81 (85) 960 8,20 (2,50) 71 (73) 79 (81) 1700 11,60 (3,50) 67 (67) 75 (76) 1800 11,80 (3,60) 71 (71) 79 (80) 1900 12,20 (3,70) 68 (71) 73 (77) 2000 ...
NTC Type NDM - amphenol-sensors.com
2700 1 3977 ± 0.75% 311 (155) NDM272C1R1 NDM272C1R2 NDM272C1R3 NDM272C1R5 NDM272C1R10 5000 1 3977 ± 0.75% 311 (155) NDM502C1R1 NDM502C1R2 NDM502C1R3 NDM502C1R5 NDM502C1R10 ... (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C)
BNC Plug to BNC Jack Adapter 50 Ohm Straight | 112668-10 - Amphenol RF
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead 031-220N-75DD UG-414/U BNC Jack to BNC Jack Adapter 50 Ohm Straight 4-Hole Flange 000-47000 UG-306/U BNC Jack to BNC Plug Adapter 50 Ohm Right Angle 031-9-RFP1