Search Results for m30-03e-b-1-t
SMP and SMPM Fixed Bullets - SV Microwave
MIL-STD-202, Method 107, Condition B; Moisture Resistance: MIL-STD-202, Method 106, Less Step 7B; Barometric Pressure (Altitude) MIL-STD-202, Method 105, Condition C, 70k Ft. Application Note. Grid List. Filters. Part # 1112-4186 SMP Female to Female Bullet (OAL .265”) Available Inventory: 350 ...
NovaSensor NPI-19 Digital I2C Pressure Sensor
NovaSensor NPI-19 Digital I2C Pressure Sensor
BergStak HS™ 0.80mm Board-to-Board Connector - Amphenol CS
T&R with kapton cap. BASICSBERGHS080423EA4. Remark: More options can be extended according to market needs. Title: BergStak HS™ 0.80mm Board-to-Board Connector Author: Amphenol Subject: BergStak HS connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application ...
TB MH-Sensor 551217 RevE EN - Temposonics
I2I Temposonics® MH-Series MS Analog/Digital Data Sheet 1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentio- meters. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and qua-
PCB Piezotronics | Measure vibration, pressure, force, and more
%PDF-1.5 %âãÏÓ 7 0 obj > endobj xref 7 14 0000000016 00000 n 0000000727 00000 n 0000000576 00000 n 0000000802 00000 n 0000000923 00000 n 0000001192 00000 n ...
FAKRA CONNECTOR SERIES - Amphenol RF
DC - 200 MHz 1.2 (-21 dB) Max 200 - 500 MHz 1.35 (-16 dB) Max 500 MHz - 2 GHz 1.4 (-15 dB) Max 2 GHz - 3 GHz 1.5 (-14dB) Max 3 - 6 GHz 1.6 (-13dB) Max Insulation Resistance 1000 MΩ Min Center Contact Resistance 24 mΩ Max Outer Contact Resistance 5 mΩ Max (6 mΩ after Environmental Testing) Contact Current (dependent on cable size) ≤1 A DC ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
NanoRF Female VITA 67.3 Backplane Contact for .086 Cable
MIL-STD-202, Method 107, Condition B Moisture Resistance MIL-STD-202, Method 106, Less Step 7B
Threaded SMPM Male to 2.92mm Female Adapter, SB
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
CBD-08RMFS-QC8001: X-Lok Connector - Amphenol LTW
CBD-08RMFS-QC8001, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Temposonics T
2. Set the T-Series to its zero position. 3. Move the T-Series sensor’s position magnet through its full stroke length to its full-scale position to confirm full range of motion. 4. Return the T-Series to its zero position. 5. Perform a 3 point calibration verification of the T-Series over the full working range. 6.
Amphenol 2022 Sustainability Report
13.1 Climate Action Strengthen resilience and adaptive capacity to climate-related hazards and natural disasters in all countries. OUR GOAL: By the end of 2025, Amphenol will reduce revenue-normalized Scope 1 and 2 GHG emissions by 15% compared to our 2021 levels. 16.2 Peace, Justice and Strong Institutions
RELEASED DRAWING Jun-27-2017 Flan Tommy - Amphenol Sine
1 1 A1 RT0W0106PK*H* RT,RECEPTACLE,PIN,6POS,SIZE 10 A1 - RELEASED DRAWING Jun-27-2017 Flan SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES ...
SMP Male Flange Mount Connector, 2 Hole, for .047 Cable, LD - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Octonet Contacts - Amphenol Aerospace
3 1.500 4 2.000 5 2.500 6 3.000 7 3.500 8 4.000 9 4.500 Octonet Contacts Superior Ethernet Contact System for MIL-DTL-38999, Series III BACKSHELL EXTENDER Due to the protusion of the Octonet Contacts through the rear of the grommet, a Backshell Extender must be used. The Extender is compatible with any Mil-Spec
connectors | Amphenol Global Search | Amphenol
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009 ...
SV Microwave introduced the SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009"), SB 3811-60005-TD with great performing capabilities.
SMPM Male Non-Magnetic PCB Surface Mount Connector, FD - SV Microwave
SV engineers designed and manufactured the SMPM Male Non-Magnetic PCB Surface Mount Connector, FD 3211-40119. Place your order today!
CA Series Connectors Catalog High Speed | Compression Mount
Insertion Loss -1 dB at 40 GHz @ 1 mm pitch Self-Inductance .5 nH Mated Height 0.76 mm and above Specifications Pitch 0.8 mm and above (grid array) Frequency 32 Gbps+ Insertion Loss -1 dB at 40 GHz @ 1 mm pitch Self-Inductance .5 nH Mated Height 1.57 mm Connect-RTM 32 Gbps PCB #1 PCB #2 • Quick-turn automation loaded connectors
Amphenol NEXUS: Advanced Telecommunications Manufacturing
About Us. Amphenol Nexus Technologies was founded in 1961 by William H. Flanagan and Randolph K. Byers to perfect the design and manufacture of superior quality audio plugs, jacks and MIL-S-8805/3 push-button switches.