Search Results for m30-03e-b-1-t
HY-TREX - TPC Wire
B=Black ground wire G=Green ground wire GY=Green/Yellow ground wire Overall Shield / Un-shielded S=Overall Shield U=Un-shielded VOLTAGE: 600V TC-ER/1000V WTTC MAX CONDUCTOR TEMP: 90°C Dry / 75°C Wet FLAME: FT4 UL: TC-ER per UL 1277 WTTC per UL 2277 AWM Styles 20886, 10269
Model 208C04 ICP® Force Sensor Installation and Operating Manual - PCB
1 1.0 INTRODUCTION . ICP force sensors incorporate a built-in MOSFET microelectronic amplifier. This serves to convert the high impedance charge output into a low impedance voltage signal for analysis or recording. ICP sensors, are powered from a separate constant current source, operate over long ordinary
Model 640B02 4-20 mA Output Velocity Sensor Installation and ... - PCB
Model 640/641/645/646 B Series Industrial 4-20mA Sensor Operating Guide with Enclosed Warranty Information 3425 Walden Avenue, Depew, New York 14043-2495 Phone (716) 684-0003 Fax (716) 684-3823 Toll Free Line 1-800-959-4IMI MANUAL NUMBER: 25317 MANUAL REVISION: E ECN NUMBER: 49766 .
HD-BNC Straight Crimp Plug TFC HD 210 75 Ohm | 034-1033 - Amphenol RF
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: You May also be Interested in. HD-BNC Straight Crimp Plug RG-178 RG-196 50 Ohm IP67 034-5074. HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G Optimized 034-1030-12G.
Amphenol Aerospace
B DIELECTRIC MUST BUTT AGAINST INSULATOR SHOULDER.260 10-587708-456 (PIN) 10-587709-456 (SOCKET) 10-587708-456 (PIN) 10-587709-456 (SOCKET) Contact, Pin and Socket, Coaxial, Type TV-R, Crimp, Size 12 Installation Instructions See table on reverse side for coaxial cable recommended, crimp tool and inser-
Amphenol Corporation Code of Business Conduct and Ethics
On February 1, 2017, the Board of Directors of the Company made certain technical and administrative amendments to the code, including the addition of a new Section 1(e) regarding the Company’s Anti-Slavery and Human Trafficking policies. Code of Business Conduct and Ethics
L-2035-P.fm - Amphenol Aerospace
E 1. Bring shield crimp sleeve forward over cable shield and observe .240–.270 dimension. Trim excess shield ahead of shield crimp sleeve. 2. Crimp shield crimp sleeve using tool and positioner listed in table on back as follows: Crimp once, rotate the contact assembly 45° and crimp a second time.
Executive Leadership - Amphenol
Lance E. D’Amico. Lance D’Amico is our Senior Vice President, Secretary and General Counsel. Prior to joining the Company in 2016, Mr. D’Amico was Executive Vice President, Chief Administrative Officer and General Counsel at UTi Worldwide Inc. from 2014 to 2016 and served as Senior Vice President and General Counsel from 2006 to 2014.
12-Channel (3658-80) and 6-Channel (3658-81) 2-Wire Foreign Exchange ...
On hook, ring ground 0 0 Ring ground 1 1 No tip ground, no ringing Off hook, no ring ground 1 1 Normal busy 0 1 Tip ground On hook, no ring ground 0 1 Idle 1 1 No tip ground Ring ground − − Forced busy 0 1 − The B signaling highway is used to determine the presence or absence of a ring ground signal going to the two-wire facility.
Power Safe - Amphenol Aerospace
1 Amphenol Socapex │ PSF www.amphenol-socapex.com Power Safe Derived from MIL-DTL-38999 Series III & EN3645 VG96944 Qualified. OUR COMPANY Proven excellence in interconnect solutions - Since 1947, Amphenol Socapex has prescribed, designed and manufactured reliable and innovative interconnection solutions for harsh
Model W113B32/003C05 High frequency Invar ICP® pressure probe ... - PCB
High frequency Invar ICP® pressure probe, 5000 psi, 1 mV/psi, 0.218" dia. diaphragm (low trans thermal sens.) Sensor has attached & sealed water-resistant cable Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc.
www Original In R s.com ASCX Series Compatible Pressure Sensors ...
ds-0023 rev a ascx series compatible rev a specification notes 1) all parameters are measured at 5.0 volt excitation, for the nominal full scale pressure and room temperature unless otherwise specified. pressure measurements are with positive pressure applied to port b. absolute devices are with pressure applied to port a. 2) shift is relative to 25°c. 4) measured at one-half full scale rated ...
SMA Straight Jack Bulkhead Round Post 50 Ohm IP68 | 901-10252 - Amphenol RF
1 (Single Port) Post Length: 0.170 Inches (4.32 mm) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: Products Related To Your Application. AMC Right Angle Plug to TNC Straight Front Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 300 mm 095-850-264-300.
SMA Female Connector for .085 Cable 2921-6002 - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
DWG NO - Amphenol Sine
b rts1bs16*26pxx a1 1 1 blink jun-20-2018 tod jun-20-2018 tommy jun-20-2018 none 2.1 rated current : 2.1.1 stamped contact 5a (max). 2.1.2 machined contact 7.5a(max). 2 milliamps current leakage@2000 volts ac. in the mated condition. 2.8 rohs compliant. 4. all dimensions are for reference use only. 5. add loctite to retain backshell during un ...
2003-61XX-XX-CRYO - Sheet1 - XMA Corp
dias concentric <.003 t.i.r. 4/10/13 1 1 4 3 2 1 d c b a eco # rev do not scale print date date material: mil-std-100 & 1000 draw ing practices per ansi-y-14.5 4/10/13 date minches apply before/after processing dimensions are in inches and 63 finish: note: interpret iaw ansi y14.5-1982 third angle projection. this drawing incorporates
5G Applications | Baseband Unit | Remote Radio Units (RRU)/Antennas ...
RJ45-USB combo solution supporting 100BASE-T ,1, 2.5, 5 and 10Gb/s Ethernet PHY RJMG series offer a ... DETAILS. Network Switch & Gateway. Network gateways, switches and servers are an integral part of the 5G network, especially inside the 5G core, where all the post processing of the signal is carried out before being sent to the data centers ...
12.0 ± 0 - SV Microwave
C O N N E C T O R S : SMP Straight Female ( 1221-4010 ) SMA Straight Male ( SF2911-60172 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.26 dB Max N O ...