Search Results for m30-05p-b-1-r
Make Panel Mount Connections Direct to Broadcast Components - Amphenol RF
Make Panel Mount Connections Direct to Broadcast Components. Amphenol RF is pleased to announce the expansion of its industry-leading 12G product portfolio to include pre-configured HD-BNC cable assemblies featuring panel mount jack connectors on the popular Belden 4855R cable type. Panel mount interconnects eliminate the need for panel adapters which represents both a cost and space-saving ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132183 - Amphenol RF
1 (Single Port) Post Length: 0.236 Inches (5.99 mm) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm 901-1PC050000AE.
NTC Type HTP Series - amphenol-sensors.com
B 0.25 in (6.35 mm) standard D 0.5 in (12.7 mm) Code Material System D --Code Resistance RT @ 257°F (125°C)* 514 510 kΩ 754 750 kΩ 105 1.0 MΩ 155 1.5 MΩ CodeTolerance** F 1 G 2 J 5 K 10 L 15 M 20 N 25 P 30 Q 40 R 50 S Non-standard (consult factory)
UG-1034/U BNC Plug to N-Type Plug Adapter 50 Ohm Straight
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
SMA Jack to SMA Jack Adapter 50 Ohm Straight | 132169SS - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 2 M
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 2 M (78.74 Inches)
RADIAFLEX R - rfstechnologies.com
RADIAFLEX® Take advantage of 3.5 GHz spectrum and accelerate to 5G indoors with the industry’s most advanced portfolio of 5G-ready radiating cables for wireless
Not To Scale - buy.customcable.com
Not To Scale
B285 Medium Chirp, 1kW, w/ FB, Raymarine 11-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Chip Antenna GPS 1560-1590 MHz | ST0543-00-N08-U - Amphenol RF
Passive Chip Antenna, 1560-1590 MHz GPS, GPS, 50 Ohms
N-Type Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm
1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Straight Solder Plug 0.047-inch Conformable 50 Ohm 172322.
SMA Right Angle Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: You May also be Interested in. SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 132102-10.
CUSTOMER OUTLINE DRAWING - Amphenol RF
3 2 1 c b a 5 4 d c b a d 5 4 3 2 1 revisions rev description date ecn appr a release to mfg. 29-jun-20 15254 eh b smp-mscm-pcs12t a smp-mscm-pcs12t size smp-mscm-pcs12t rev amphenol rf e. hill 06-apr-20 material sheet no. 3 of scale: 20.0:1.0 smp smooth bore jack surface mount catcher's mitt title <0.5mm = #0.05mm [<0.020 = #0.002]
Thermometrics ZTP-115 Thermopile IR Sensor
1.0 N o r m a li z e d Ou t pu t Degree 2 4 6 8 10 12 14 16 18 20 0 20 40 60 80 100 T r an s m i s s i on (%) Wavelength (um) Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm) LEAD LENGTH :
B265 Low-Medium Chirp, 1kW, w/ FB, Raymarine 11-Pin, DT
B265 Low-Medium Chirp, 1kW, w/ FB, Raymarine 11-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 901-9511-1.
Thermometrics ZTP-115 Thermopile IR Sensor
1.0 N o r m a li z e d Ou t pu t Degree 2 4 6 8 10 12 14 16 18 20 0 20 40 60 80 100 T r an s m i s s i on (%) Wavelength (um) Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm) LEAD LENGTH :
NPX1 NovaSensor Sensors
• 2.1 to 3.6 V • Thermal shut-down enabled REL • 212°F (100°C) minimum • 2.1 to 3.6 V • Master reset release Voltage Minimum The voltage at which the Vmin-circuit will return a low battery voltage status is specified in Vmin: Vmin • 2.0 to 2.2 V (2.1 V typical) • -40°F to 257°F (-40°C to 125°C) Transfer Functions 450 kPa ...
Triax Jack to Triax Jack Adapter Non-Constant Impedance Straight ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
Middle East Archives - Page 16 of 38 - Amphenol Antenna Solutions
Middle East Archives - Page 16 of 38 - Amphenol Antenna Solutions