Search Results for m30-05p-b-1-r
Module For fiber optics termini (Elio, Lumiere, Elix) Socket With ...
Amphenol Air LB offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM Elio can be used with the whole
FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm E Key Code; FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm E Key Code. In stock. FA1-NESJ-C01-6. Find In Stock & Buy Now.
3782-6525-FQ-DB - Sheet1 - XMA Corp
b c d 3 2 1 revisions rev description approved eng appr. checked drawn decimals inch [mm] unless otherwise specified manufacture or sale of other sq. in 3782-6525-fq-db 2/15/17 these drawngs and specifications are the property of xma corp. or omni spectra and shall not be reproduced, ...
HELIFLEX® Lite Connector Installation InstructionsConnector: 478IEC ...
(1 1/2”) off the helix then push back into original position. Make sure copper inner & outer edges are smooth and free of burrs and copper surfaces are clean, using the file and scouring pad. Ensure all debris is removed. Cut jacket and outer conductor 13 mm (1/2”). Trim jacket another 78 mm (3-1/16”) ensure copper outer is not scored or cut.
Vibration Monitoring in Refinery Applications Under API Standard 670
Vibration Monitoring in Refinery Applications Under API Standard 670
FLEXWELL Hohlleitern 10000006038-05 Fig. 5
Th e s in truc ions r a ef w i ten or q u alifi ed tand rxp ri enc d p rsonn l. P l s s udy h em ca fully b o taring ny r wo k. Any tliabili y or r esponsibili t for h resul ts tof ri m pe r o fu nsa e i stalla ion prac ices ris tdisclai med. rP lease espec tvalid envi onme ntal regula i os f r assembly and waste disposal. A l ways make
APXVBBLL26H2_43-C-I20, -A-I20, -C-I20S, -A-I20S - Amphenol Antenna ...
8-Ports, X-Pol, Panel Antenna, 2.5m, 2x 690-960/2x 1695-2690MHz, 65deg, Integrated RET. Site Sharing Optional
FAKRA Straight Plug to FAKRA Straight Jack RG-58 50 Ohm 12 Inches Z Key ...
AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm B Code FM1-NBRP-PCB-1 AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 Ohm B Code FM4-NBSP-PCB-1 AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 Ohm D Code FM4-NDSP-PCB-1
MCX Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. MCX Straight Crimp Plug RG-178 RG-196 50 Ohm 919-121P-51SX. MCX Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 252102-75.
1900ND01S2B00E - Amphenol Air LB
Connector 1900 Socket With grommet unsealed 50 socket contacts #20 Fitted with pin polarizers With not mounted polarizers, with contacts (version 2)
www.amphenol-sensors.com
www.amphenol-sensors.com
Temposonics
L`¿'ôž-‰_º—ÎèüÃ[Ùc€Q åq±«— 7œ´aÇ ”–á‘¥[΃cœÌý¶ œ;3Z& ðO*.Áo°;+{Ã=ãï^¡×f‚Ý÷¥ß ïWç~pF €¶ …#=ô:¸·aFàÉvè ÕuØ äùS|m ¡Lù17#ÂÅ ý`&d¢ hA\)Z†Fý«7Ùu å}ðLTgÒ §2q âUæUäMæ ñ:kꨩ³¦Žšë)q‚ØAY¤Œ vðø+öB+ƒç rõžfL{MÃű´Áçê u@®xد $à ...
Not To Scale - buy.customcable.com
Not To Scale
TNC Straight Crimp Jack Times LMR-400 Belden 9913 Bulkhead Rear Mount ...
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm 122153. TNC Jack 4-Hole Flange 50 Ohm 122249.
PRELIMINARY ISSUE - Amphenol RF
B ADDED PNS FOR 3, 4, AND 5 IN LENGTHS 12/18/15 50911 JN C SEE SHEET 1 2/10/16 50955 NR C B REFERENCE EAR # 6826 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are
ASRNA2 - Amphenol Air LB
90° angled backshell Metallized Size A
Technical features - rfstechnologies.com
m (ft) 0.8 / 1 (2.75 / 3.25) PRODUCT DATASHEET MBHS78-2-F Single Multi-block hanger two layer, with angle member adapter MBHS78-2-F REV : E REV DATE : 27 Sep 2022 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2
SIM2N43KA - Amphenol Air LB
SIME0128SN Module For crimped contacts Socket With peripheral sealing 1 contact quadrax anti rotate on polarizer opposite side Supplied without contact Polarization N SIME9901SN Module For crimped contacts Socket With peripheral sealing 5 contacts #22 + 6 contacts #16 Supplied without contact Polarization N
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 9 ...
Connector 1 Part Number: 925-124P-51S: Connector 2 Part Number: 925-124P-51S: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Products Related To Your Application. SMA PCB Through Hole Right Angle Jack 50 Ohm 901-143-6RFX.
Technical features - rfstechnologies.com
Package Quantity 1 Weight per piece kg (lb) 0.012 (0.026) PRODUCT DATASHEET AC7-M8 AC Mounting hardware for Anchor Bar A7 profile AC7-M8 REV : A REV DATE : 04 Apr 2013 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2