Search Results for m30-05p-b-1-r
Technical features - rfstechnologies.com
Page 1 of 2. External Document Links Notes Hangers for flat iron 6-12 mm (0.24-0.47") PRODUCT DATASHEET HCH-618-1R Cable hanger for Air Dielectric Cable HCH-618-1R REV : D REV DATE : 27 May 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
HIGH DENSITY INTERCONNECTS - amphenol-airlb.de
Joe Ryder • Phone: (607)563-5001 • Email: jryder@amphenol-aao.com www.amphenol-aerospace.com • www.amphenolmao.com 15 6 13 23 14 22 32 33 43
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Amphenol - protimeter.com
at lægge 1/2 % til for hver 5 °C under 20 °C eller trække 1/2 % fra for hver 5 °C over 20 °C. •Der kan opnås aflæsninger, der er 1-2 % højere, hvis træet er imprægneret med et vandbaseret konserveringsmiddel. •Der skal udvises forsigtighed med høje målinger, der
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
www.kayeinstruments.com
www.kayeinstruments.com
PSMP Right Angle Solder Plug 0.141-inch Conformable RG-402 Times Tflex ...
Body Finish: White Bronze: Body Material: Beryllium Copper: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
NPX1 NovaSensor Sensors
• 2.1 to 3.6 V • Thermal shut-down enabled REL • 212°F (100°C) minimum • 2.1 to 3.6 V • Master reset release Voltage Minimum The voltage at which the Vmin-circuit will return a low battery voltage status is specified in Vmin: Vmin • 2.0 to 2.2 V (2.1 V typical) • -40°F to 257°F (-40°C to 125°C) Transfer Functions 450 kPa ...
Not To Scale - buy.customcable.com
Not To Scale
APXVB20B 43-C-I20 - 2-Ports, X-Pol, Panel Antenna, 2.0m, 1x698-960MHz ...
Elevation Beamwidth 3dB Deg 11.8 +/- 1 10.3 +/- 1 9 +/- 1 Cross Polar Discrimination at Boresight dB 30 28 30 Cross Polar Discrimination over Sector dB 13 12 11 F/B at +/-30deg Total Power dB 24 25.9 25 First Upper Side Lobe Suppression dB 22 21 17 Electrical Downtilt Deg 2 to 12 Cross Polar Isolation dB 28 VSWR - 1.5 Passive Intermodulation (3rd
www.connectpositronic.com
www.connectpositronic.com
N-Type Plug to TNC Jack Adapter 50 Ohm Straight | APH-NP-TNCJ - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
TNC Jack to TNC Jack Adapter 50 Ohm Straight 4-Hole Flange
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
BNC Straight Bulkhead Jack IP67 to MCX Straight Plug RG-316 50 Ohm 2 M
BNC Straight Bulkhead Jack IP67 to MCX Straight Plug RG-316 50 Ohm 2 M (78.74 Inches)
N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Flat Tab: Thread Direction: Standard: You May also be Interested in. N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm 172132-14.
Not To Scale - buy.customcable.com
Not To Scale
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 901-10009-RFX.
Amphenol - Protimeter
at lægge 1/2 % til for hver 5 °C under 20 °C eller trække 1/2 % fra for hver 5 °C over 20 °C. •Der kan opnås aflæsninger, der er 1-2 % højere, hvis træet er imprægneret med et vandbaseret konserveringsmiddel. •Der skal udvises forsigtighed med høje målinger, der