Search Results for m8 connector
DCM8W8SN | D-Subminiature | Amphenol
High Performance D-Sub Power Board Mount Connectors, Input Output Connectors, Cable Connector 8W8 female housing Solder bucket. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Not Compliant. China RoHS: Not Compliant. Low Halogen: No.
PowerLink Cable - Amphenol TPI (ATPI) - Amphenol Technical Products ...
PowerLink provides a high voltage, flexible, electromagnetically shielded cable for applications on EV, HEV, FCEV, Battery and Energy Storage wiring systems with stranding options from 2.5 up to 150mm2 – with and without shielding. Compatible with PowerLok G1 connectors and many other Amphenol EV connectors.
Contacts for High Power Amphenol Aerospace Mil-Power Connectors
information about Amphe-Power Connectors. Amphe-Power 5015 connector with insert pattern 28-5 with ® sockets and standard contacts. RADSOK® Contacts for High Power Mil-Power Connectors Amphenol Mil-Power Connectors 38999 with RADSOK ® High Amperage Contacts • 6 layouts available: • Shell size 21 with 4 size 8 RADSOK®
L-1102-8.fm - Amphenol Aerospace
designed into a Connector Shell MIL-DTL-38999 connectors allow users to mix a variety of differ-ent power, signal, shielded, fiber optic and high speed contact styles within a common insert. The insert arrangement below is an arrangement for Tri-Start MIL-DTL-38999 Series III connectors . It shows the variety of con-
RF Connectors for Automotive Industry - Amphenol RF
These connectors are available in numerous configurations with straight, and right angle solutions for cable applications, as well as edge-launch and PCB designs. Additionally, they are usable on multiple coaxial cables (RG-58, RG-174, RG-316, RG-178 and other micro-cables).
3 pin connector | Amphenol Global Search | Amphenol
Quick-Connex® M8 Nano Field Installable Connectors; Ethernet Cordsets. Quick-Connex® Trex-Onics® 4 Pin M12 D-Coded Micro Ethernet Cordsets; Quick-Connex® Trex-Onics® RJ45 and 8 Pin M12 DC Micro Ethernet Cordsets; Quick-Connex® Field Installable RJ45 Ethernet Connector; Valve Connection Cordsets.
MIL-DTL-24308 D-Sub - Amphenol PCDAmphenol PCD
Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Pin and socket machined contacts provide high reliability and density for the connectors. With a versatile design, these high-performance connectors are used in a variety of applications where size and weight are critical factors.
MS Series - Amphenol Australia
MS connectors meet the latest performance requirements of MIL-DTL-5015. These connectors represent well-proven electrical capability at an acceptable cost for most equipment where durability is important. MIL-DTL-5015 features threaded couplings and single key/keyway polarization, representing maximum simplicity in design.
G832ME111204122HR | 0.8 mm pitch Board to Board connector | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of 0.80mm Board-to-Board connectors, part number G832ME111204122HR.
G823MB08121KEU | Board mount | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of Header Plug; 2.0mm pitch, part number G823MB08121KEU.
Rugged USB Type C | Input Output Connectors | Amphenol
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical.
MCX Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector MCX Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 252180 PDF Customer Drawing (Size: 58 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 252180 PDF Customer Drawing (Size: 113 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
54601-708LF | Modular Jack | Amphenol
Modular Jack, Input Output Connectors, Cat 3 Single Modular Jack, Horizontal, Board Through Mount, 8P8C, 1 Port. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) 3D Model (PRT) 3D Model (IGES) ...
micro-bayonet-connector-catalog-amphenol-industrial
connectors featuring high power, high density inserts, medium to high voltage electrical properties, and harsh environment applications. Many of the products produced here have been certified by independent standards including UL, IEC/TUV, ATEX, IECEx and MA. The facility is also certified to ISO 9001, ISO 14001
Crimping Hand Tools | Amphenol
Choose Amphenol's crimping hand tools for precision, efficiency and durability in your connector crimping needs. Depending on the model, the pliers are provided with different crimping cavities giving you multiple possibilities for crimping your cable into one convenient tool: ALL CRIMPS IN ONE TOOL!
Waterproof Connectors | D-Sub, USB Type C, Crimp-to-Wire, RJ45 - Amphenol
Amphenol's waterproof connectors are designed to withstand harsh environments. Our connectors provide reliable and secure connections for a variety of applications, including outdoor and marine equipment, industrial machinery, and telecommunications. Toggle Nav. Search. Search. Advanced Search . Search ...
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 750 mm
Connector 1 Part Number: 262100: Connector 2 Part Number: 132220: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. MMCX Straight Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 3 inches 245107-02-03.00.