Search Results for maternity claim requirements sss
00175820202 - Amphenol Air LB
Grounding Module 1758 With individual mounting brackets 18 contacts #20
Plug SIM serie3 Monomodule Bright nickel Polarization F
Military & Commercial Aerospace specification for rectangular modular connectors; Tested and qualified per EN4165 Series specifications; Lightweight and robust thermoplastic; meta
Metallic rail RoHS Anodization + Cadmium bichromate plating (not ...
Metallic rail Not RoHS Anodization + Cadmium bichromate plating (not conductive) 4 modules
SIM2B24B111 - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SIM3E0108SAP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated with Lead Polarization A Serie3
Long flanged Receptacle monomodule With non conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
RJE7118861F1 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJE7118861F1.
00175821302 - Amphenol Air LB
Grounding Module 1758 With individual mounting brackets 18 contacts #20 Fixing Ø 4,3
SIMEF0816SA - Amphenol Air LB
Railway Module For crimped contacts Socket With peripheral sealing 8 contacts #16 Polarization A
98423-G61-19LF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of MINITEK ® 2.00MM. Contact us today for more details of Minitek ® , part number 98423-G61-19LF.
SIME0412SNP - Amphenol Air LB
It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity during design and operation, makes SIM a competitive alternative for a wide range of applications. Modules come with crimp or PCB contacts for board level ...
CHT cylinder head temperature sensor
requirements • Other resistance and beta values available • Insulation Resistance: > 100Mohm @ 500 VDC • Withstand Voltage: 1500 VAC for 1 second Amphenol Advanced Sensors. Specifications R @ 100°C 2,040 ohms ± 5% B (25/85) 3977K Operating Temperature-40°C to 185°C
Amphenol Assembletech
No physical damage and shall meet requirements of subsequent test. Electrical Performance. 1. Contact Resistance. Condition: EIA 364-23. Subject mated contacts assembled in housing to 20mV max Open circuit at 100mA maximum. 30 mohm max, initial per contact mated pair. 15 mohm maxi, after stress per contact mated pair. 2. Dielectric Withstanding ...
2C4U3MD120X06F wxys4 - Amphenol Antenna Solutions
Upper Sidelobe Suppression dB Meets FCC requirements upper pattern control for use in LAA outdoor network Isolation Intraband dB > 25 Interband dB > 28 U-NII Compliant --- Yes 2C4U3MD120X06F wxys4 (2x) 696-960 | (4x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz 18-Port Canister Antenna HEART-SHAPE 24 IN FIXED TILT INTEGRATED GPS UNIT OPTIONAL
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
Power Requirements 12–30 VDC power supply (furnished by the customer). Specifications HumiTrac products are designed to be used with power from building HVAC control systems. Contact Information To contact the factory, use the following information: Amphenol Thermometrics, Inc. 967 Windfall Road St. Marys, PA 15857 Web: www.amphenol-sensors.com
SIM plate Short 2 modules Metallized Bright nickel 3 rows Without ...
SIM plate Short 2 modules Metallized Bright nickel 3 rows Without polarization nut
TECHNICAL FEATURES - rfstechnologies.com
requirements), RoHS/REACH Compliant F/O CABLE SPECIFICATIONS F/O Cable Type G657-A1 Single Mode, Bend Tolerant Number of F/O Pairs 4 Core/Clad µm 9/125 Secondary Protection Nominal µm (in) 900 (0.035) Single Bending Radius mm (in) 157 (6.2) Cable Diameter 5.512 (0.217)
ASRN2A12S - Amphenol Air LB
Receptacle ASR panel mounting Metallized 10 socket contacts size 22 (A1) Polarizing 2
61082-141402PLF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61082-141402PLF.