Search Results for maximum vector
ford auto | Amphenol Global Search | Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. ... • Auto-negotiation on all ports with connected devices to achieve maximum speed • Onboard STM32 microcontroller for static firmware configuration • Onboard STM32 microcontroller for dynamic serial ...
Model 378C01 | PCB Piezotronics
Model 378C01:1/4" free-field, prepolarized 377C01 microphone and 426B03 preamplifier. TEDS programmed
APXVBLL20B 43-C-I20 - Amphenol Antenna Solutions
Array R1 Y1 Y2 Connector 1-2 3-4 5-6 6 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° 65° Electrical Downtilt 2-12° 2-11° Dimensions 1950 x 350 x 200 mm (76.8 x 13.8 x 7.9 in) APXVBLL20B_43-C-I20 APXVBLL20B_43-A-I20 65° 1950 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER ...
P1-BUU26-N0 - Amphenol Antenna Solutions
Array R1 Y1 Y2 Connector 1-2 3-4 5-6 6 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-12° 2-12° Dimensions 2498 x 378 x 158 mm (98.3 x 14.9 x 6.2 in) P1-BUU26-N0 65° 2498 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING ...
M265LH Chirp-ready In-hull - Airmar
Airmar’s M265LH is packed with a seven-element, low-frequency array that operates between 42 and 65 kHz for excellent deep-water performance. The high-frequency ceramic operates between 130 and 210 kHz with a narrow, 10° to 6°, bandwidth—perfect for picking apart structure and pinpointing tight-holding fish in structure. ... Maximum depth ...
nacs | Amphenol Global Search | Amphenol
Amphenol CS brings a broad array of innovative technology and solutions to support the growth of Information, Communications and Commercial electronics markets, particularly in plating, signal integrity performance, and power management. ... The connector has a low mating and un-mating force, a maximum height of 8.0mm, and is space-saving ...
MCX Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency MCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MCX Connectors at Amphenol RF online.
Connectors | Products - Amphenol
Designed to provide maximum service in oceanic or fluid immersion applications. A specially designed aluminum bronze coupling nut and type 316 stainless steel shells resist corrosion and provide a pressure withstanding connector. Positive threaded coupling. ... Ball & Land Grid Array Socket System for .8mm, 1mm, 1.27mm, and 2.54mm Adapters ...
49000 | Amphenol Global Search | Amphenol
Maximum Shock 5,000 g pk 49,000 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ... Model 333B30:Platinum Stock Products; Modal array, ceramic shear ICP® accel, 100 mV/g, 0.5 to 3k Hz, 10-32 side conn., stud mount
1/2" Preamplifiers | PCB Piezotronics
Output Voltage: (Maximum)5 Vpk; Size - Length: 4.25 in; Size - Length: 108.0 mm; $940.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. ... Mounting Pads For Array Accelerometers. Easy-Mount Clips. Adhesives. Tools. Mounting Studs & Screws. Triaxial Mounting Adaptors. Bases. Pressure Transducers.
Connectors | Products - Amphenol
BGA sockets; which are high density and have superior electrical performance: Thermal Performance: Operating Temperature Range: -55 to 140C; Glass Transition Temperature Range: 150 to 200C; Electrical Performance: Maximum Voltage: 75 VAC / 100 VDC; Maximum Current: 1 Amperes per contact Contact Resistance: Dry Circuit: .01ΩMax. @ .01 Amps/5VDC Insulation Resistance, @ 500VDC: 10,000 MOhms Min.
SERIES 260 & 261 3-COMPONENT DYNAMIC FORCE - PCB
force measurement applications. Each utilizes an array of precision-aligned, quartz sensing crystals. Measurements along the z-axis are proportional to applied compression, tension and impact forces. Measurements along the x and y axes are proportional to shear forces that are imposed upon preloaded crystals by the test fixture. ICP ®
Microphone Selection | PCB Piezotronics
Minimum and maximum frequency and amplitudes required; Preference for prepolarized or externally polarized microphones; Your budget for microphones and the cost per channel of the system; There are three types of sound fields that influence microphone selection
10-Port Antenna - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-788 1-2 4.3-10 Female or 7/16-DIN Female Long Neck R2 880-960 3-4 4.3-10 Female or 7/16-DIN Female Long Neck 1695-2180 5-6B1 4.3-10 Female or 7/16-DIN Female Ultra Long Neck 1695-2690 7-8Y1 4.3-10 Female or 7/16-DIN Female Ultra Long Neck Y2 2490-2690 9-10
ORDERING OPTIONS - amphenol-antennas.com
Maximum Effective Power Per Port Watts 200 W Intra/Inter Band Isolation dB > 25 / > 23 Standard values based on NGMN-P-BASTA version 10.0 recommendation. 5976600P 5976600PG 5976600PDx 6-Band, 12-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1397 mm 1397 mm ELECTRICAL SPECIFICATIONS Filtered Array (B2) B2 Frequency Range MHz 1427-2180
APXVLL19P 43-C-A20 - Amphenol Antenna Solutions
Maximum Effective Power Per Port Watts 300 W Cross Polar Isolation dB 28 28 28 28 28 Specifications follow BASTA guidelines. RET ACTUATOR Frequency MHz 1695-2690 Model Number --- ACU-A20-S Number of RET Actuators --- 1 RET ID --- Y1 Input Voltage Vdc 10-30V Power Consumption Idle State, maximum Watts 0.5W @ 10V, 1.5W @ 30V
Portable Data Recorder | PCB Piezotronics
3.5 Hours, Maximum Mating Connectors Size (W x D x H) 10.12 x 8.50 x 3.25 in 257.0 x 215.9 x 85.1 mm Channel 1 and Channel 2 ... Mounting Pads For Array Accelerometers. Easy-Mount Clips. Adhesives. Tools. Mounting Studs & Screws. Triaxial Mounting Adaptors. Bases. Pressure Transducers.
B3-BBLL26-N0 - Amphenol Antenna Solutions
Array R1 R2 Y1 Y2 ... Maximum Effective Power Per Port Watts 350 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines. 33° 2690 mm INTEGRATED RET SITE SHARING OPTIONAL B3-BBLL26-N0 B3-BBLL26-N0N, B3-BBLL26-S0, B3-BBLL26-S0N.
TM265LH Chirp-ready Transom Mount - Airmar
Airmar’s TM265LH is packed with a seven-element, low-frequency array that operates between 42 and 65 kHz for excellent deep-water performance. The high-frequency ceramic operates between 130 and 210 kHz with a narrow, 10° to 6°, beam—perfect for picking apart structure and pinpointing tight-holding fish in structure. ... Maximum depth of ...
Industrial | Markets - Amphenol
Ball & Land Grid Array Socket System for 0.0315 [.80mm] Adapters BGA sockets; which are high density and have superior electrical performance: Thermal Performance: Operating Temperature Range: -55 to 140C; Glass Transition Temperature Range: 150 to 200C; Electrical Performance: Maximum Voltage: 75 VAC / 100 VDC; Maximum Current: 1 Amperes per ...