Search Results for microstrip to panel mount connector
RF Connectors - SV Microwave
SV Microwave's panel mount connectors are engineered for rugged and reliable RF connections. They are designed to withstand harsh environmental conditions and offer excellent mating durability. These connectors are ideal for applications where panel mounting is required, ensuring a secure RF connection in demanding environments.
SMP Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
Discover the SMP Male Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF1211-66344 design by SV Microwave. Explore here!
PCB Connectors - SV Microwave
SV Microwave's PCB connectors deliver high-speed signal integrity and easy integration onto printed circuit boards. They are designed to minimize signal distortion and ensure consistent electrical performance.
BMB RF Interconnects | BMB Connectors - SV Microwave
SV Microwave launched comprehensive range of BMB RF interconnects including standard and bulkhead cable connectors. Ideal for board-to-board solutions.
BMB Male PCB Surface Mount Connector, R/A, SB (CPW / Microstrip)
The BMB Male PCB Surface Mount Connector, R/A, SB (CPW / Microstrip) by SV Microwave. It has superior electrical and mechanical specifications.
Compression Mount PCB Connectors - アンフェノールジャパン ...
Stripline, microstrip and coplanar waveguide PCB launch. Simple layout designed with just mechanical considerations can lead to large reflections and increased losses. Optimal footprint for your specific board stack and requirements can be generated through iterative analysis in 3D full wave electromagnetic simulation software.
Solderless Male Edge Launch and Compression Mount Connectors | SV Microwave
SV Microwave offers high speed RF/coaxial solderless male edge launch and compression mount connectors. Ideal for high frequency PCB applications.
1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
A 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (CPW / Microstrip) SF3311-60014-2S from SV Microwave.
Micro-Mini (SMP / SMPM) Solderless PCB Connectors
SV Microwave’s extreme frequency subminiature RF/coaxial push-on solderless PCB compression mount connectors are ideal for high frequency printed circuit board applications where precision and density are key. Our solderless application makes assembly fast, easy and without damaging the PCB board.
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF1521-60070. Get more information here!
Solderless PCB Connectors - SV Microwave
• Stripline, microstrip and coplanar waveguide PCB launch Solderless PCB Connectors • Solderless compression mount for fast and easy installation (available with installation screws) • Cost effective solutions for testing • Durable and rugged design • SMA, 2.92mm, 2.4mm, 1.85mm and SMP QuarterBack® (secure locking) series available
1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
SV Microwave newly released a 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF3311-60014-1S.
BMB RF Interconnects Stock Details | SV Microwave
SV Microwave's new BMB RF Interconnects feature a wide range of RF interconnects, including standard and bulkhead cable connectors for multiple cable types, and PCB connectors designed for board-to-board applications.
5GRF INTERCONNECTS - SV Microwave
coaxial PCB connectors in high frequency bands including millimeter wave. These connectors are available with multiple screw lengths to accommodate any board thickness. These precision PCB connectors are ideal for mobile communications (including 5G), high speed digital environments and test & instrumentation.
2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
A 2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (CPW / Microstrip) SF1621-60026-2S is in stock now. Place your order!
Mini-D RF Connection System - SV Microwave
Gated VSWR measurement in above image consists of Mini-D RF cable assembly (7038-0211) and mating connector (9311-60112) plus ~.25” PCB after launch transition.
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
A 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF1521-60070-1S from SV Microwave.
Panel Mount Connectors - SV Microwave
SV Microwave's panel mount connectors are engineered for rugged and reliable RF connections. Ideal for where panel mounting is required.
2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
SV engineers designed and manufactured a 2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (Stripline) SF1621-60029-2S.
PCB Connector Basics - SV Microwave
SV Microwave ofers PCB connectors in a variety of attachment styles, solderless and soldered. Both attachment styles are available in edge launch and surface mount configurations. See the chart below for pros and cons of each style. Fastening with screws simplifies the assembly and reuse.