Search Results for mil-spec connectors guide
Amphenol Communication Solutions releases Busbar Connectors – Open ...
Leading Contributor to OCP Power Applications Launches Busbar Connectors Performing to OCP ORv3 Specifications. Pennsylvania, USA – Amphenol Communications Solutions is pleased to announce today, the release of its BarKlip ® BK500 IO and BarKlip ® BK150 IO busbar connectors. These high-current connectors are fully compliant with OCP ORv3 power output and IT gear specifications supporting ...
About Us - Amphenol PCDAmphenol PCD
Precision Connector Design (PCD) was founded in 1977. The company focused on Relay Sockets, Junction Modules, and Terminal Blocks targeting the Avionic and Industrial markets. ... Amphenol PCD is one of the world’s leading suppliers of interconnect products for Military & Commercial Aerospace applications. Located north of Boston in Beverly ...
10160446-002RLF | PCIE MXM GEN 4.0 | Amphenol
Contact us today for more details of MXM GEN 4.0 Connectors, part number 10160446-002RLF JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
PCIe M.2 Gen 5 Card Edge Connectors - Amphenol
The connectors are fully compliant with PCI-SIG PCIe ® M.2 specifications, ensuring compatibility with a wide range of devices and systems. With 75 positions and 8 connector key options available, these connectors offer exceptional design flexibility, allowing engineers to customize their solutions according to specific requirements.
High Frequency RF Adapters | SV Microwave
Impedance (Ω) 50; Frequency GHz: 18 GHz (select models to 26.5 GHz) Shielding Effectiveness: ≥ -90 dB; Dielectric withstanding Voltage: 1000 VRMS; Mating Cycles
HSD Connector System - Amphenol CS
wwwmeno-cccom Ameno Inormton Commncatons n Commerc Procts HSD Connector System MATERIAL §§Housing: High Temperature Polymer, UL94V-0 §§Dielectrics: High Temperature Polymer, UL94V-0 §§Contacts: Copper Alloy §§Die Casting: Zinc Alloy §§Cover: Zinc Alloy §§Baffle: Stainless Steel MECHANICAL PERFORMANCE §§Insertion Force: 35N max. §§Extraction Force without Locking Latch: 5N min.
2.2-5 Connectors - RF Connectors - Amphenol RF
Amphenol RF’s line of 2.2-5 connectors are a compact version of the previously released 4.3-10 connector series, with a 53% smaller footprint. This connector series is lightweight and can accommodate various cable types. The robust design makes these connectors ideal for both indoor and outdoor applications.
HVRC2P30 High Votage Connector - アンフェノールジャパン ...
HVRC2P30 High Votage Connector High voltage, high current,2.5/4/6mm² wire, Code 1/2/3 Mating cycles Performance characteristics: Unmating force: ≤ 100N Temperature range: -40°C~+140°C Max. rated voltage: 800V DC : 50 min. . Max. current@85℃: 2.5mm² = 16A 4.0mm² = 40A ...
SAS/PCIe Connectors | Storage and Server Systems | Amphenol
SAS/PCIe 3.0 (U.2) connectors are designed for next-generation servers with 12Gb/s speeds. These connectors are backward compatible with 6Gb/s SAS, SATA and 3Gb/s SFF8482 connectors, hence the same interface can be used for cost-effective storage HDDs as
108-1711-100 | Paladin® | Amphenol
Product Specification; Connector Design Guidelines - TB2331; Datasheet; ... Paladin ® 112Gb/s Backplane Connector, 7-Pair, Guide Module, With Post, No Key. ... The information below is for reference only. For more technical details, refer to product specification and application specification. 3D View. 3D View
Electronic Connectors - Amphenol CS
Amphenol has been designing and manufacturing electronic connectors since the company’s inception in 1932. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries, and environmentally-friendly RoHS plating.
MINI-SAS HD NEXT GENERATION SAS STORAGE INTERFACE - Amphenol CS
SPECIFICATIONS. External Cable to Board Connector System • Product Spec: GS-12-651 • Application Spec: GS-20-0327 Internal Cable to Board Connector System • Product Spec: GS-12-650 • Application Spec: GS-20-0356. APPROVALS AND CERTIFICATIONS • RoHS conforms to EU directive 2002/95/EC • UL Approval. PACKAGING • Board ecr eptacle: ayrT
Model EX604B31 Intrinsically-safe, triaxial ring-style, industrial ...
Clean electrical connectors, housings, and ... specification sheet for your product. Definition of Terms and Symbols ... Operating Guide with Enclosed Warranty Information 3424 Walden Avenue, Depew, New York 14043-2495 Phone (716) 684-0003 Fax (716) 684-3823
Cable Configurator | PCB Piezotronics
Terminating Connector About PCB ® PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
MIL-DTL-22992, Class ‘L’
%PDF-1.5 %âãÏÓ 244 0 obj > endobj 273 0 obj >/Filter/FlateDecode/ID[78C906A57826EE4A8C60FF5EEDFF7726>]/Index[244 52]/Info 243 0 R/Length 131/Prev 1099921/Root 245 ...
ms27474 | Amphenol Global Search | Amphenol
The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
Automotive Connectors | USCAR | LV214 | TPA | CPA
Amphenol's HSD Connectors and HSC Connectors are USCAR-2 compliant fully shielded automotive connectors ideal for ADAS. With 0.50mm square terminals, the HSC connectors allow a lighter and smaller connector design supporting data rates up to 1Gb/s and more. It is used in automotive applications like LVDS, camera.
USB Type C Connector and Cable Assembly - Amphenol CS
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. ... Product Specification USB Type C Connector; Product Specification USB Type C Cable; Overview Part Numbers Configure Your Product Choose Your Configuration Target Markets & Applications.
Customer Support - Airmar
Get exceptional customer support for your marine sensing needs at Airmar. Our dedicated team is ready to assist you with technical inquiries, product troubleshooting, and order assistance. Experience our commitment to providing top-notch support and ensuring your satisfaction as a valued customer.
Heavy Duty Connectors | Products - Amphenol
Aquacon Connectors Designed to provide maximum service in oceanic or fluid immersion applications. A specially designed aluminum bronze coupling nut and type 316 stainless steel shells resist corrosion and provide a pressure withstanding connector. ... The HTC Series is designed to meet the requirements of MIL-DTL-83723, EN2997, and Rolls-Royce ...