Search Results for mini fakra connector
FAKRA CONNECTOR SERIES - Amphenol RF
CABLE CONNECTOR GUIDE FAKRA CONNECTOR SERIES Part Number Cable Type Assembly Procedure Contact Tooling Specification Notes 3FA1ENXRJ-C01-3 RG-174 349-50785 N/A 3FA1ENXRJ-C04-3 RG-58 349-50785 N/A 3FA1ENXRJ-C65-3 RG-59 349-50785 N/A 3FA1ENXRJ-M59-3 RTK 031 349-50785 N/A 3FA1MNXRJ-C01F6 RG-174 349-50785 N/A With Mounting Clip Provision
AUTOMATE Mini-FAKRA Cable Assemblies Datasheet
The AUTOMATE Mini -FAKRA is designed with compact, modular housing in single, dual and quad port configurations. It provides a space savings of up to 80% compared with traditional FAKRA connectors. The universal Z color coding and mechanical keying allows it to be intermateablewith all other key codes. This
What is Position Assurance? - Amphenol RF
In the case of our AUTOMATE Mini-FAKRA connector system, the cable mount jack features a primary latch. The latch slides under a retention clip on the mating plug and secures the connectors in the mated position. The connectors can only be unmated by depressing the primary latch to release it from the mating connector’s retention clip.
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm C Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM4-NXRP-PCB-1 PDF Customer Drawing (Size: 378 kb) FM4-NCRP-PCB-1 STP 3D Model (Size: 4039 kb )
AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle ...
RF Connector AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm D Code. Downloads. AUTOMATE® Mini-FAKRA Product Series Solutions Guide (Size: 6072 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin: Body Material:
fakra | Amphenol Global Search | Amphenol
The AUTOMATE® Mini-FAKRA connector series, the latest in automotive interconnect technology, is a space-conscious, high-performance interface central to the next generation of vehicle applications. Supporting up to 20 Gbps data transmission, AUTOMATE connectors reduce installation space requirements by up to 80% compared to previous FAKRA ...
FAKRA CONNECTOR SERIES - amphenolrf.com
CABLE CONNECTOR GUIDE FAKRA CONNECTOR SERIES Part Number Cable Type Assembly Procedure Contact Tooling Specification Notes 3FA1ENXRJ-C01-3 RG-174 349-50785 N/A 3FA1ENXRJ-C04-3 RG-58 349-50785 N/A 3FA1ENXRJ-C65-3 RG-59 349-50785 N/A 3FA1ENXRJ-M59-3 RTK 031 349-50785 N/A 3FA1MNXRJ-C01F6 RG-174 349-50785 N/A With Mounting Clip Provision
ミニ FAKRA - amphenolrf.com
amphenol rfのautomate® タイプa ミニfakraシリーズコネクタは、業界標準の50Ω車載ケーブルタイプに対応して います。 c01 – rg-174ll、dacar462 c30 – tfc-302ll、dacar 302、rtk031 c36 – rtk044 ケーブルグループ automateタイプa ミニfakraストレートジャックコネクタ
SMA to FAKRA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to FAKRA Adapters designed for radio frequency applications. SMA to FAKRA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
3D Models - Document Library - Amphenol RF
BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm A Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM4-NXRP-PCB-1 PDF Customer Drawing (Size: 378 kb) FM4-NARP-PCB-1 STP 3D Model (Size: 3448 kb )
AUTOMATE Type A Cable Assemblies - Amphenol RF
Amphenol RF offers a wide range of AUTOMATE Type A Mini-FAKRA cable assemblies to meet the demands of automotive and industrial applications. These cable assemblies are designed on industry-standard cable types, such as TFC 302LL and RG-174, in multiple single, dual and quad-port in-series and between-series configurations with IP-rated options for applications requiring enhanced environmental ...
FAKRA CONNECTOR SERIES - Amphenol RF
CABLE CONNECTOR GUIDE FAKRA CONNECTOR SERIES Part Number Cable Type Assembly Procedure Contact Tooling Specification Notes 3FA1ENXRJ-C01-3 RG-174 349-50785 N/A 3FA1ENXRJ-C04-3 RG-58 349-50785 N/A 3FA1ENXRJ-C65-3 RG-59 349-50785 N/A 3FA1ENXRJ-M59-3 RTK 031 349-50785 N/A 3FA1MNXRJ-C01F6 RG-174 349-50785 N/A With Mounting Clip Provision
fakra | Amphenol Global Search | Amphenol
AUTOMATE Mini-FAKRA Connector Series The AUTOMATE Mini-FAKRA connector series, the latest in automotive interconnect technology, is a space-conscious, high-performance interface central to the next generation of vehicle applications.
Enabling Automotive and IIoT Tech with Pre-Configured AUTOMATE Mini ...
AUTOMATE Type A mini-FAKRA connectors are constructed with a closed entry cable interface which limits the size of mating parts to prevent contact damage during mating. They also provide a secondary locking mechanism known as terminal position assurance or TPA that ensures the body and contact are retained and fully seated in the housing. These ...
AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm Z Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately. Downloads. FM4-NXSJ-C30W0 PDF Customer Drawing (Size: 226 kb)
fakra smb | Amphenol Global Search | Amphenol
All commonly used standard interfaces like FAKRA GEN3 / GEN4 and MiniCoax / Mini FAKRA are available. Amphenol Automotive Connection Systems Automotive LV Connector China / Asia Automotive multi pole harness connectors - sealed and unsealed for low voltage applications. 1 pin to 43 pin connector including TPA, CPA, Seal, for all major terminal ...
FAKRA CONNECTOR SERIES - Amphenol RF
CABLE CONNECTOR GUIDE FAKRA CONNECTOR SERIES Part Number Cable Type Assembly Procedure Contact Tooling Specification Notes 3FA1ENXRJ-C01-3 RG-174 349-50785 N/A 3FA1ENXRJ-C04-3 RG-58 349-50785 N/A 3FA1ENXRJ-C65-3 RG-59 349-50785 N/A 3FA1ENXRJ-M59-3 RTK 031 349-50785 N/A 3FA1MNXRJ-C01F6 RG-174 349-50785 N/A With Mounting Clip Provision
FAKRA Housing Z Key Code | 923-40294-Z - Amphenol RF
RF Connector FAKRA Housing Z Key Code Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... Mini-SMB 75 Ohm to BNC Cable Assemblies; Mini-SMB 75 Ohm to Mini-SMB 75 Ohm Cable Assemblies. MMCX Cable Assemblies. Back; MMCX Cable Assemblies; MMCX to BNC Cable Assemblies;
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code. Downloads. AUTOMATE® Mini-FAKRA Product Series Solutions Guide (Size: 6072 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: MK0252ABA00WU5F: Body Finish: Matte Tin: