Search Results for mmcx connector
12G-SDI RF Connectors - Amphenol RF
These connectors are designed for 12G-SDI video applications and come in a variety of PCB mounting and cable terminations. View All Products 12G SDI connectors offer versatile solutions across various broadcast applications by providing reliable, high-quality video transmission in demanding production environments.
MMCX Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Straight Solder Plug 0.047-inch Conformable 50 Ohm MMCX Straight Solder Plug 0.047-inch Conformable 50 Ohm | 262127 JavaScript seems to be disabled in your browser.
New TNC Designs to Micro-Coax Offer Flexible and Secure Options for ...
New TNC Designs to Micro-Coax Offer Flexible and Secure Options for Small Applications. Amphenol RF is pleased to expand our TNC product offerings with additional front mount bulkhead jacks designed to accommodate flexible ultraminiature coax cable types. These RF interconnects offer excellent electrical performance up to 9 GHz with some ruggedized designs providing waterproof IP67 sealed ...
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 908-22101T PDF Customer Drawing (Size: 310 kb) 908-22101T IGS 3D Model (Size: 832 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)
MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. Assembly Instructions C73 (Size: 12 kb) 908-43600 PDF Customer Drawing (Size: 105 kb) 908-43600 IGS 3D Model (Size: 402 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
AMC Right Angle Plug to MMCX Right Angle Plug 1.13 mm 50 Ohm 100 mm
AMC Right Angle Plug to MMCX Right Angle Plug 1.13 mm 50 Ohm 100 mm (3.93 Inches) AMC Right Angle Plug to MMCX Right Angle Plug 1.13 mm 50 Ohm 100 mm | 095-900-553-100 JavaScript seems to be disabled in your browser.
AUTOMATE Type A Cable Assemblies - Amphenol RF
Amphenol RF offers a wide range of AUTOMATE Type A Mini-FAKRA cable assemblies to meet the demands of automotive and industrial applications. These cable assemblies are designed on industry-standard cable types, such as TFC 302LL and RG-174, in multiple single, dual and quad-port in-series and between-series configurations with IP-rated options for applications requiring enhanced environmental ...
rf connector to pcb | Amphenol Global Search | Amphenol
RF Connector MMCX Straight PCB Jack Through Hole 50 Ohm. Downloads. 262104 HFSS 3D Comp Model (Size: 663 kb ) 262104 STP 3D Model (Size: 93 kb ) 262104 PDF Customer Drawing (Size: 57 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 262104 HFSS 3D Comp Model (Size: 1134 kb ) Product Life Cycle.
RP-N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
Twinax Straight Jack Bulkhead Solder Cup 78 Ohm | 162109 - Amphenol RF
RF Connector Twinax Straight Jack Bulkhead Solder Cup 78 Ohm Twinax Straight Jack Bulkhead Solder Cup 78 Ohm | 162109 JavaScript seems to be disabled in your browser.
SMP Connectors - RF Connectors | Amphenol RF | Page 2
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles. The available detent systems, full, limited, and smooth bore, provide respective levels of ...
APC 3.5 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC 3.5 Adapters designed for radio frequency applications. APC 3.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
M39012/20-0007 BNC Right Angle Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
RF Connector M39012/20-0007BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm M39012/20-0007 BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm | 031-6871 JavaScript seems to be disabled in your browser.
MMCX Plug to SMA Jack Adapter 50 Ohm Straight | 242141 - Amphenol RF
Mini-SMB Connectors; Mini-UHF Connectors; MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; RP-N-Type Connectors; RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors;
SMA Straight Crimp Plug DACAR 302 RTK 031 TFC 302LL 50 Ohm
RF Connector SMA Straight Crimp Plug DACAR 302 RTK 031 TFC 302LL 50 Ohm SMA Straight Crimp Plug DACAR 302 RTK 031 TFC 302LL 50 Ohm | 901-10734 JavaScript seems to be disabled in your browser.
Radio Frequency Connectors | Products - Amphenol
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles.
MMCX Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 12 inches
MMCX Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 12 inches (305 mm) MMCX Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 12 inches | 095-902-485-012 JavaScript seems to be disabled in your browser.
Twinax Straight Clamp Plug 50 Ohm | 031-224 - Amphenol RF
RF Connector Twinax Straight Clamp Plug 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group
mmcx connector | Amphenol Global Search | Amphenol
MMCX Connector Series The MMCX (Micro-Miniature Coaxial) product series is a micro-miniature version of the MCX. It has the all features of the MCX series, including 50 Ω impedance with a broadband capability of DC to 6 GHz and secure, fast and easy snap-on/ snap-off coupling, and a wide range of available connectors.
SMA to RP-MMCX Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of SMA to RP-MMCX Adapters designed for radio frequency applications. SMA to RP-MMCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.