Search Results for molex connector
Amphenol Low Voltage Connectors
Amphenol Low Voltage Connectors Amphenol Automotive Connection Systems (Changzhou) Co., Ltd Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd
Pyle MIL-DTL-83723 Hermetic | Hermetically Sealed | Circular Connectors ...
The Amphenol/Pyle® Product line of MIL-DTL-83723*, Series III Connectors was developed for the higher operating temperatures inherent in today’s high-performance aircraft and aircraft engines. These connectors meet the performance requirements of the following manufacturer’s specifications: • European: ASD† EN2997 • Rolls Royce/SBAC ...
SMPS Male PCB Edge Launch Connector, 2 Port, FD
Enhance your RF performance with SMPS Male PCB Edge Launch Connector, 2 Port, FD 3811-60049. Visit the page for detailed information!
Model BP | PCB Piezotronics
Model BP:2-socket, high temperature MS3106 connector w/strain relief (meets MIL-C-5015) Model BP:2-socket, high temperature MS3106 connector w/strain relief (meets MIL-C-5015) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English ...
SMP Male PCB Edge Launch Connector, CM - SV Microwave
SMP Male PCB Edge Launch Connector, CM. Previous SMP Male PCB Edge Launch Co... Next SMP Male PCB Edge Launch Co... 5. Share on Facebook; Share on Twitter; Share on Pinterest; SMP Male PCB Edge Launch Connector, CM P/N: 1211-66175. There currently isn't any inventory available in distribution. ...
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 122332. TNC Right Angle Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 122368. TNC Straight Jack 1.37 mm Micro-cable Bulkhead IP67 50 Ohm 031-6999.
SMP Male PCB Surface Mount Connector (Glass Seal), FD - SV Microwave
SV engineers designed the SMP Male PCB Surface Mount Connector (Glass Seal), FD 1211-20016. Access the design resources CAD Model and Datasheet.
Connectors | Products - Amphenol
FCI Basics Minitek®1.50mm connector system is the ideal solution for devices that require connectors with robust features and the ability to carry more signal lines in less space. Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is ...
High Power 5015 Connectors with Advanced Contacts
These high-power connectors feature proven RADSOK® technology along with the high current, high-temperature Temper-Grip to provide a solution for any operating temperature. Utilizing the proven Matrix 5015 and MGT-5015 connector mating designs and a host of new contact termination methods, the High Power series offers custom connector ...
Glass Seal Connectors - SV Microwave
PCB connectors with glass material as the dielectric are popular in board solutions because of their ability to survive reflow and withstand temperatures up to 500°C. Traditional PCB connectors that use PTFE as the dielectric material often do not survive the high temperatures found in reflow and, as a result, warp, tilt, and pop off the board
SJT - 38999 Series - Amphenol Socapex
The Amphenol Socapex SJT connector is a ruggedized product designed to meet the demands of harsh environment applications in military and aerospace industries. It is derived from the MIL-DTL-38999 series I & II, also called Series 1.5, and is an internationally accepted NATO Standard connector. The SJT connector features reverse bayonet coupling connectors with a large variety of contact ...
What Are the Different Types of Medical Connector Product Solutions ...
There are various types of medical connector product solutions available for your specific needs. Medical connector markets and applications include patient monitoring, minimally invasive surgeries, imaging, electrosurgical devices, electrophysiology, defibrillation, and cosmetic surgery. Professionals in these fields utilize medical connectors to diagnose, treat, and monitor their patients ...
SMA Female Solderless PCB Reduced Flange Edge Launch Connector, 2 Hole
The SMA Female Solderless PCB Reduced Flange Edge Launch Connector, 2 Hole SF2921-61560 from SV Microwave. Experience the real RF performance here!
Concentric Twinax Contacts | Products | Amphenol Aerospace
Shield integrity through a multi-pin circular connector and does not require contact polarization within the insert; 175°C rated and meets performance levels of MIL-DTL-38999 Series III connectors; MIL-C-17/176-00002 cable termination; Gold plated full crimp termination contacts qualified to M39029/90 & /91;
Coaxial Contacts | Products | Amphenol Aerospace
Available for use in MIL DTL 38999 Series I, II, and III Connectors; Technical Information Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements. Documents Request Quote.
BrightConnX™ IP67 Mini Sealed 2.50mm Pitch Connectors ... - Amphenol CS
BrightConnX™ FLH Series Mini Sealed 2.50mm pitch connectors provide a wire-to-wire IP67 sealing in mated conditions. Its waterproof characteristics make it ideal for applications in harsh environments. These connectors can generally be used in indus
Heavy Duty Connectors | Products - Amphenol
Designed to provide maximum service in oceanic or fluid immersion applications. A specially designed aluminum bronze coupling nut and type 316 stainless steel shells resist corrosion and provide a pressure withstanding connector. Positive threaded coupling. “O” rings, and a color band visual indicator assures sealing and proper mating.
CoolPower ® HD Right-Angle Cable-to-Board Connector
Flexible form-factor housing integrates power and signal contacts into a single connector system; Automatic snap-fit latching; Robust solution with ease of use for installation and mating of connectors; Low end-of-life contact resistance of 0.25mΩ; Reliability after environmental exposure; Multiple wire termination options including 6AWG and 8AWG
Contact - Amphenol Sensors
Contact Us Amphenol Sensors Headquarters Phone (814) 834-9140 Email sensors@amphenol-sensors.com Address 967 Windfall Road, St. Marys, PA 15857, US