Search Results for ms connector assembly
6U VPX 144 CHANNEL 25G ETHERNET SWITCH - Amphenol Aerospace
ASSEMBLY. Jar S • Phone: (607) 643- 1845 • Email: jsibrava@amphenol-aao.com CF-901200-917: CONNECTOR DETAILS AND WIRING TABLE AA AA BB BB 144.000±6.000 ... The fastest connector in the market to date is performing to 25 Gbps, but the market demands even faster speeds. This is where Amphenol’s new EVO2 R-VPX connector is designed to ...
1900ND90P2A00A - Amphenol Air LB
Connector 1900 Elio Pin With socket polarizers not mounted, without contacts Toggle Nav ... Assembly; 3240 monoblock assemblies - Accessories; 3242 monoblock assemblies. 3242 monoblock assemblies - Assembly ... 3 ms: Static load: 30 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 125 °C:
RADSOK® | Products - Amphenol Aerospace
MIL-DTL-38999 Series III connector with RADSOK®, Temper-Grip, or standard high power contacts to accommodate requirements for 500+ amps. View Product MGT-5015 Reverse Bayonet Coupling An expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and Black Zinc Nickel for military applications. ...
Temposonics
CONNECTOR WIRING TXX / VXX Signal + power supply Cable Color Voltage Current GY Output 1: 0…10 VDC or 10…0 VDC Output 1: 4(0)…20 mA or 20… 4(0) mA PK DC Ground for output 1 DC Ground for output 1 YE Output 2: 0…10 VDC or 10…0 VDC Output 2: 4(0)…20 mA or 20… 4(0) mA GN DC Ground for output 2 DC Ground for output 2 BN +24 VDC (− ...
External Antennas - RF Antennas - Amphenol RF
External antennas, as the name suggests, are antennas mounted outside of electronic devices or structures to enhance wireless communication. They are a vital component in various applications, including cellular networks, Wi-Fi routers, satellite communication, and more.
Data Sheet R-Series V RP5 EtherNet/IP 551963 - Temposonics
Connection type 2 × M12 female connectors (5 pin), 1 × M8 male connector (4 pin) or 2 × M12 female connectors (5 pin), 1 × M12 male connector (4 pin) Operating voltage 12…30 VDC ±20 % (9.6…36 VDC) Power consumption Less than 4 W typical Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −36 VDC
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
Amphenol Assembletech
Product Description: Ultraport SlimSAS Side-exit 8X Cable Assembly Series: SlimSAS Signal Wire Size: 34-30AWG Plating: connector Au 30u" or others Color: black connector Environmental Compliance:RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 SlimSAS 8x SE Plug
blind mate | Amphenol Global Search | Amphenol
10153118-130KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Right Angle - Through Hole, Type 30pin Header A Coding
SMPM Male Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
Get the SMPM Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (Stripline) SF3211-60193-1S at SV Microwave.
SIMM0816PNC - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs ... Assembly; 3240 monoblock assemblies - Accessories; 3242 monoblock assemblies. 3242 monoblock assemblies - Assembly ... 6 ms: Resonance frequency: 128 Hz: Environment; Operating temperature - Min-55 °C: Operating temperature - Max:
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to 2.92mm Straight Male 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPM-047-MS292-060 DRAWN 2022-10-21 11:27:49. Created Date:
Pulse-Lok® 380701 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
g:proe-pdf349-50801 - Amphenol RF
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 16 0000000016 00000 n 0000000790 00000 n 0000000866 00000 n 0000001044 00000 n 0000001128 00000 n 0000001162 00000 n ...
Pulse-Lok® 380491 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
132235 | Amphenol Global Search | Amphenol
Add RP to connector part number for reverse polarized part. TNC, N and SMA connectors also available with left hand (reverse thread). Add RT to connector part number. ... RG-141 Times LMR-195 50 Ohm. Downloads. 132113 PDF Customer Drawing (Size: 128 kb) 132113 STP 3D Model (Size: 336 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb ...
MS10B23T Socket contact, 2.5mm, Tin plating over nickel - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MS10B23T Socket contact, 2.5mm, Tin plating over nickel-Socket contact, 2.5mm, Tin plating over nickel
BMA Male PCB Thru-Hole Connector, R/A - SV Microwave
The BMA Male PCB Thru-Hole Connector, R/A 1789-6001 was designed by SV Microwave. Access the design resources CAD Model and Datasheet now!
PRELIMINARY ISSUE - amphenolrf.com
cable assembly instructions for ip67 enhanced sealed fakra jacks gen 3.5 note: 1. the c04 cable group covers both standard and low-loss rg-58 cable. when using the low-loss rg-58 cable, the foil should be removed over the dielectric for optimal electrical performance. 2. c01 cable group includes rg174, rg316, & dacar 462-2. 3.
320689 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter