Search Results for mt-200 端子台
T 3303 000 - M16 Front mounting female receptacle with ring - Amphenol Sine
Mount: Front; Operating Temperature:-40²C to +100²C; Lifetime: ... ZN0201500462 1.5mm gold socket (female) stamped contacts on reel for hand crimping tools. 200 pcs. REQUEST A QUOTE. ZN02 015 0047 (1) - Stamped contacts on reel for hand crimping tools. 1.5mm contact diameter, silver plated.
PM111LHW Wide-beam Chirp-ready Pocket/Keel Mount - Airmar
2 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready PM111LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
75 OHMS HD Coaxial Contacts - amphenol-socapex.com
• Unique float mount technology to allow consistent microwave performance • Does not require contact polarization within the insert (concentric interface) ... 200°C 612470 612465 900472 BELDEN 4855R 0 - 12GHZ -30°C - 125°C 612345 612340 900472 GORE CXN3671 0 – 12GHz -65°C – 200°C 612460 612455 900472 Contact Size Tail Length Frequency
TEMPOSONICS MH-SERIES FLEX SAFETY
The new FLEX Safety solves this problem because the SMART SE can bend around obstructions from other machine components requiring only 200 mm of clearance regardless of stroke length. Getting spare parts to the field is also more efficient as even a 10.5 meter long SMART SE can be coiled and shipped economically.”
Endevco General Purpose VC MEMS | PCB Piezotronics
Ranges from ±5 to ±200 g ; Frequency response +/-5% from DC up to 1,500 Hz ; Single-ended output; Select -U for 7V to 36V input or -R for 5V operation; Applications: ... stud mount Download Datasheet. Endevco Model 773. Rugged triaxial 10,000g shock limit Screw mount Download Datasheet.
CTA_DE - Temposonics
Die magnetostriktiven Positionssensoren der Temposonics ® MH-Serie Modell COMPACT (MS) sind für die direkte Hubmessung im Hydraulikzylinder mit Bohrungsdurchmessern von 28 mm oder größer konzipiert. Ausgelegt für die vollständige Abdichtung und Einbettung in Hydraulikzylinder; Das proprietäre M12-Steckverbindersystem ist so ausgelegt, dass es IP69K ermöglicht
Model TLD356A03 | PCB Piezotronics
Model TLD356A03:Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 10 mV/g, 0.25" cube, TEDS 1.0.
LiNC™ - Amphenol Broadband Solutions
LiNC™ is Amphenol’s revolutionary rapid-deployment multi-fiber end- to-end solution. LiNC consists of our streamlined 1RU 19/23” rack/ cabinet mount LiNC chassis, up to four 12 or 24 fiber LiNC MPO breakout modules, and the time-saving option of ready-to-use 12/24F MPO-MPO factory integrated spooled trunk cables, with up to 200 feet of fiber for rapid deployment.
T 3487 000 - M16 Front mounting female receptacle with ring
Mount: Front; Operating Temperature:-40²C to +100²C; Lifetime: ... ZN0201500462 1.5mm gold socket (female) stamped contacts on reel for hand crimping tools. 200 pcs. REQUEST A QUOTE. ZN02 015 0047 (1) - Stamped contacts on reel for hand crimping tools. 1.5mm contact diameter, silver plated.
Model 200B05 | PCB Piezotronics
DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors; Hazardous Area Approved; Embeddable OEM Pellets; Vibration Switches. USB Smart Switches; Electronic Switches; ... (for Series 200) 1: 081B05: Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1: 084A83: Rubber impact pad: 1: M081A62: Mounting stud, 10-32 to M6x1x 8 ...
Model 3711F11200G | PCB Piezotronics
Model 3711F11200G:Single Axis VC MEMS accelerometer, 7 mV/g, 200 g, 1/4-28 4-Pin Plug . Model 3711F11200G:Single Axis VC MEMS accelerometer, 7 mV/g, 200 g, 1/4-28 4-Pin Plug . Main Menu. 0 1 1. Total Customer Satisfaction ... Easy Mount Clip for Series 3701 and 3711 DC Response Accelerometers: 1:
Marine Antennas FLG - AMPHENOL PROCOM
The FLG deck mounting clamp is a member of a complete family of Procom clamps for 1”-pipe mount antennas. The complete family is shown below. Using the FLG or one of these accessory items, a vast majority of all installations can be undertaken. ... Amphenol Procom offer more than 200 Yagi Antennas which will ensure reliable operations. Our ...
TM275LHW Wide-beam Chirp-ready Transom Mount - Airmar
Covers popular fishing frequencies of 50 and 200 kHz plus everything else in the bandwidth; High frequency delivers superior shallow-water performance, bottom detail, and fish-target separation ... Brochure Transom Mount Chirp Transducers. Dimensions D-19042. Installation D-19070. Installation D-17-280-02. Installation D-17-280-03. Installation ...
Model 354C10 | PCB Piezotronics
Model 354C10:Triaxial, thru-hole mtg, ceramic shear, miniature ICP® accel., 10 mV/g, 2 to 8k Hz, ground isolated, integral cable
Filter Check Sheet - Amphenol Aerospace
115VAC (RMS), 400 Hz 100 VDC Other 200 VDC Insulation Resistance (Check the least) >1 M-ohm
5005370A - Amphenol Antenna Solutions
2-Port, Ceiling Mount Omni, (2x) Linear-Pol, 698-4200 MHz, 3.0-5.0 dBi, MIMO
Supports LW-SS-1" - AMPHENOL PROCOM
The LW-SS-1” mounting clamp is a member of a complete family of different mounting clamps for 1”-pipe-mount antennas. Below the complete programme is shown. Using the LW-SS-1” or one of these accessory items, a vast majority of all installations can be undertaken. ... Amphenol Procom offer more than 200 Yagi Antennas which will ensure ...
Model 356B41 | PCB Piezotronics
Model 356B41:Triaxial ICP® seat pad accel., 100 mV/g, 0.5 to 1000 Hz, 5-ft integral cable, conforms to ISO 10326-1
Marine Antennas CXL 70-1 - AMPHENOL PROCOM
The 1” revolving nut mounting system makes it possible to mount the antenna in the mast, in the auxiliary mast or on the cross-beam. By means of Procom’s flange mount type “FLG”, it can easily be mounted even on the rooftop. ... 200 km/h: Ingress Protection: IP66: Diagram and Mounting. Accessories (to be ordered separately) Typical Gain ...
xc6367 datasheet pdf | Amphenol Global Search | Amphenol
ExaMAX® 56Gb/s High Speed Orthogonal Connector, 6-Pair, 8 column, 160 position, Orthogonal Right Angle Header, No Guide Pin, Screw Mount. The information below is for reference only. For more technical details, refer to product specification and application specification.