Search Results for n connector
T 3476 001 - M16 Female straight cable connector with intern
T 3476 001 - M16 Female straight cable connector with internal strain relief and metal locking ring. 7 contacts, silver plated, 4-6mm cable diameter Contacts included. Comparable to PN# 09-0026-00-07, 99-2026-00-07. $0.00. Female Cable Connector. PART NUMBER: T3476001. Datasheet: View / Download. 7. Circular. 40. 7.
Newsroom - Amphenol RF
Amphenol RF expands its wide portfolio of FAKRA connectors to include new sealed IP67 straight crimp plug option designed for industry-standard TFC 302LL cable. December 2, 2024 Read More
Configurator Singles | Amphenol
Part # 341113: type: PL900RG-N Connector: Circuit Count: 24: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
Product Configurator – Configure Your Parts Today! - Amphenol CS
Finding the right connector based on your requirements is much easier now using our product configurators. You can select different parameters such as pitch sizes, plating options, terminations, mating length, tail length, pin style, signal and power pins, amongst many key product attributes.
N-Type Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 Bulkhead 50 Ohm. Downloads. 172153 STP 3D Model (Size: 1809 kb ) 172153 PDF Customer Drawing (Size: 81 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
F-Type Terminators - Amphenol RF
Amphenol RF offers a full range of F-Type Terminators designed for radio frequency applications. F-Type Terminators feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Plug to UHF Jack Adapter 50 Ohm Straight | 242155 - Amphenol RF
N-Type Plug to UHF Jack Adapter 50 Ohm Straight JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
UG-421B/U Twinax Straight Clamp Plug RG-22 Non-Constant Impedance
UG-421B/U Twinax Straight Clamp Plug RG-22 Non-Constant Impedance
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm Downloads 172137-12 PDF Customer Drawing (Size: 568 kb)
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132225 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm Gold Plated with Zinc Die Cast Body SMA PCB Through Hole Right Angle Jack 50 Ohm | 132225 JavaScript seems to be disabled in your browser.
42121000 | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172224-24 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
Centaur - Solder Tail | Products | Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
N-Type Straight Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector N-Type Straight Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm IP68. Downloads. 172129-12 IGS 3D Model (Size: 2656 kb ) 172129-12 PDF Customer Drawing (Size: 107 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
SMA Female Sparkplug Hermetic Connector - SV Microwave
SMA Female Sparkplug Hermetic Connector 2975-6200. Get to know more about this individual product specification and contact SV distributors for sales.
Triax Straight Clamp Plug 50 Ohm | 000-53100 - Amphenol RF
RF Connector Triax Straight Clamp Plug 50 Ohm. Alias: 53100: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group
Expanded Beam & Physical Contact Fiber Optic Connectors
connector types serving numerous industries including datacom, telecom, military, oil & gas, mining, etc. 1 . II.1.1 Single Channel As previously discussed, PC connectors are characterized by the direct contact of mated, polished fibers using tight tolerance ferrules and alignment sleeves and/or mating pins. This ceramic-ferruled technology
N-Type Panel Mount Plug 4-Hole Round Post 50 Ohm 0.705 Post 0.590 PTFE ...
RF Connector N-Type Pnl Mount Pl 4-H Rnd Post 50 Ohm 0.705 Post 0.590 PTFE. Downloads. 18 GHz N Type Connector Series Data Sheet (Size: 395 kb) 082-6713-XXXYYY PDF Customer Drawing (Size: 150 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
Configurator Singles | Amphenol
Part # 342517: type: PL900RG-N Connector: Circuit Count: 52: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
PL-700SM-N SERIES Shell Auto-Coupling 27 pole capacity circular ...
700SM-N Series connectors are Amphenol Alden’s most versatile offeringin a package diameter less than three quarters of an inch.From our highest density 27 pole,to our popular power and signal2+2 option, the. Pulse-Lok ® 700SM-N series can support your diverse interconnect requirements. Material. Connector Housing: Polyamide 12 (LV3H)