Search Results for n connector
NMR-LCF12-C02 - N Male Right An - RFS Technologies
N Male Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Straight, threaded gasket and 360° compression sealing. Add to my e-catalog Download PDF datasheet. 7-16 DIN Male Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Right Angle, Polymer claw and compression sealing.
By Product Name - Amphenol CS
PCIe ® Gen 6 Mini Cool Edge IO Connector ; N. NETBridge™ Automotive Ethernet Connector System ; NETBridge+ ® Automotive Ethernet Connector System ; NeXLev ® 12.5Gb/s High Density BGA Mezzanine Connector ; Null Modem Cables ; O
CONNECTOR INSTALLATION INSTRUCTIONS Wind-Lok Series
Step 3: Connector assembly Put the contact on the cut cable until it is completely close to the cable insulation (the contact well and the cable in-sulation layer should not exceed 1.5mm), and check whether the cable is installed in the correct position through the ... N: 180o Normal Rotation, Slotted Plug Shell W: 120o Alternate Rotation ...
TNC Straight Crimp Plug RG-6 75 Ohm | 122390 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-6 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
High Frequency Coaxial D38999 Contacts - SV Microwave
SV Microwave offers DC to 65 GHz high frequency size 8, 12 and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines.
BNC Straight Crimp Jack RG-316DS RD-316 50 Ohm IP67
RF Connector BNC Straight Crimp Jack RG-316DS RD-316 50 Ohm IP67 BNC Straight Crimp Jack RG-316DS RD-316 50 Ohm IP67 | 112517-10 JavaScript seems to be disabled in your browser.
BNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm
RF Connector BNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm
SMP Straight PCB Limited Detent Jack Through Hole Mount 50 Ohm Non ...
RF Connector SMP Straight PCB Limited Detent Jack Through Hole Mount 50 Ohm Non-Magnetic SMP Straight PCB Limited Detent Jack Through Hole Mount 50 Ohm Non-Magnetic | SMP-MSLD-PCT-NM JavaScript seems to be disabled in your browser.
Canada
Metal connector, vertical PCB mount Compact in size, M83513 performance HI-DENSITY CARD CONNECTORS: SERIES 106 STRIP CONNECTORS (.050" CONTACT SPACING): SERIES 105 Compact in size, M83513 performance Sizes 50 thru 152 Sizes 50 thru 152 Metal connector, stranded wire termination FILTER MICRO-D CONNECTORS: SERIES M13 p45-46 p43-44 p45-46
TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm ...
RF Connector TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm IP67 Downloads Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb)
RTS714N12PHEC03 Receptacle, jam nut, 12 positions, size 14, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RTS714N12PHEC03 Receptacle, jam nut, 12 positions, size 14, pin contact, silicone rubber seal, endcap.
sim connector | Amphenol Global Search | Amphenol
The SIM connector is a modular, multifunctional and rectangular connector, supporting advanced signal and power requirements at a fraction of the space. SIM’s simple and flexible design makes it a competitive option for a wide range of military and commercial applications including Quadrax, Triax, Twinax, Coax, fiber optic, data, signal, RJ45 ...
Amphenol CN-DSUBHD44PN-000 High-Density D-Subminiature (HD44 Male D-Sub ...
D-Sub Connectors from Amphenol Cables on Demand are available now in both the male and female connector gender variants, along with every industry-standard d-subminiature (d-sub) pin-count/density /layout configuration on the market today. This includes all standard density D-Subminiature Connectors (9-Position DB9, 15-Position DB15, 25 ...
N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 172129 STP 3D Model (Size: 1987 kb ) 172129 PDF Customer Drawing (Size: 98 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
RTS712N10S03 Receptacle, jam nut, 10 positions, size 12, soc
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RTS712N10S03 Receptacle, jam nut, 10 positions, size 12, socket contact, silicone rubber seal.
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code Tape & Reel Contact Downloads Automotive Solution Guide (Size: 20076 kb)
AFSI - Harsh Environment Fiber Optic Cable Assemblies
AFSI is the world's leading manufacturer of harsh environment fiber optic cable assemblies in avionics, naval & military markets.
SMPS Female Connector for .047 Cable - SV Microwave
The SMPS Female Connector for .047 Cable 3821-40001 is now available at SV Microwave. Discover the design assets CAD Model, Datasheet and more.
N-Type Straight Clamp Jack RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Straight Clamp Jack RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 000-35025 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 35025: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
RFS RADIAFLEX® CABLES Installation Guideline - RFS Technologies
connectors of the C02 & C03 family for SCF-12 cables). Such sleeves must be ordered in addition! Available types: HEAT-338-012 for SCF12 connectors/cable HEAT-328-018 for LCF12 connectors/cable HEAT-3812-014 for LCF78 connectors/cable HEAT-5016-024 for LCF114 connectors/cable