Search Results for n connector
What causes PIM in connectors and how does Amphenol design low PIM ...
In addition, we have a line of N-Type and 7/16 connectors that are over-molded to eliminate the effects of wind, vibration and thermal stresses. Contact forces and other aspects of the designs are such that sufficient pressure is assured in order to prevent PIM. Center contacts are plated silver or gold and connector bodies can be plated silver ...
n 20 252 4113 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4113 c MicroSpace™ 1.27mm - Amphenol CS MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Vertical, Header, Surface Mount, Staggered, Top latch, 12 Ways.
USB Connectors | Products - Amphenol
USB 4 connectors compatible with Thunderbolt 4 interface combines power charging, tunneling USB, PCIe® data transfer, and DP video and audio capability in a single Type C connector. With a power rating of up to 100W, these connectors have a high-speed data transmission rate of up to 40Gb/s.
n 20 252 4499 c | Amphenol Global Search | Amphenol
Search Results for n 10 252 4600 c Amphenol Mobile Connectors - Mobile Consumer Products ... to 60°C, calibration is performed at the triple point of water (0.01°C) and 15°C, 25°C, 30°C, 37°C, 50°C, and 60°C. ... 10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. ... n 20 252 4499 c ...
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
RP-TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm
RF Connector RP-TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm RP-TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 122408RP JavaScript seems to be disabled in your browser.
N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 172113H243RP PDF Customer Drawing (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
N-Type Jack to HN-Type Plug Adapter 50 Ohm Straight
N-Type Jack to HN-Type Plug Adapter 50 Ohm Straight.
N-Type to AMC Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of N-Type to AMC Cable Assemblies designed for radio frequency applications. N-Type to AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Configurator Singles | Amphenol
Part # 330272: type: PL700SM-N Connector: Circuit Count: 5: Contact Plating: Gold: Contact Size: 22: Contact Termination: PCB: Contact Type: Machined, Gold Plated ...
N-Type Plug to SMA Jack Adapter 50 Ohm Straight | 242113 - Amphenol RF
N-Type Plug to SMA Jack Adapter 50 Ohm Straight JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ...
RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67 ARC. Downloads. 082-6513 PDF Customer Drawing (Size: 149 kb) 082-6513 IGS 3D Model (Size: 827 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
Extended Ferrule RF Cable Connectors - SV Microwave
SV Microwave has released a new line of RF connectors for Ø.047" cable that features an extended-length ferrule to protect the solder joints and fragile cable sections from environmental stress. This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM configurations. ...
TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 ...
RF Connector TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 Ohm IP67 TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 Ohm IP67 | 031-6921 JavaScript seems to be disabled in your browser.
AT Connector Evaluation Test Report - Amphenol Sine
Connector Insertion Force Test 2, 3, 4, 6, 8, 12 AVSS 0.85sq N=5 0 Pass 2 Connector Pull-out Force Test 2, 3, 4, 6, 8, 12 AVSS 0.85sq N=5 0 Pass 3 Low Level Resistance Test 2, 12 AVSS 0.85sq N=5 0 Pass 4 Comprehensive Resistance Test 2, 12 AVSS 0.85sq N=5 0 Pass 5 Insulation Resistance Test 2, 12 AVSS 0.85sq N=5 0 Pass
T 3505 001 - M16 Female straight cable connector with intern
T 3505 001 - M16 Female straight cable connector with internal strain relief and metal locking ring. 8 contacts, silver plated, 4-6mm cable diameter Contacts included. Comparable to PN# 99-2062-00-08, 09-0472-00-08. $0.00. Female Cable Connector. PART NUMBER: T3505001. Datasheet: View / Download. 8. Circular. 40. 7. Metal.
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead ...
RF Connector N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 Ohm. Downloads. 082-6643 PDF Customer Drawing (Size: 299 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
Threaded SMPM Female Connector for .085 Cable - SV Microwave
SV Microwave introduces the Threaded SMPM Female Connector for .085 Cable 3221-60016. The product is in stock at our distributors Digi-Key, Newark and more.
TNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
RF Connector TNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm TNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm | 122426 JavaScript seems to be disabled in your browser.