Search Results for nepel connector
cLGA® | Mezzanine Connectors | Spring Contact - Amphenol CS
The Amphenol cLGA® land grid array socket system was designed to bring conventional connector material construction to high-performance, low-cost chip-to-board applications. Gold over nickel-plated copper alloy spring contacts guarantee long-term connector performance, contact retention, and ruggedness.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness. The charts illustrate ...
QWL Connectors | MIL-DTL-22992 Connectors - Amphenol Aerospace
QWL connectors are ideal for heavy-duty industrial applications such as shipboard installations and ground support power distribution operations where strength and dependability are key requirements. This high-power connector is a versatile, economical alternative to military-qualified designs.
MHDR2A11044BP | Harsh Connector | Amphenol
Rugged HDMI Accesory, Input output Connectors, Dust Cover, Black Color, Conductive. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Specification ...
Battery Connector for Cordless Power Tools/Vacuum Cleaner
The Power Tools Battery connector offers ideal power solution in terms of high current and high durability, better performance in terms of IP protection and overall connector life. JavaScript seems to be disabled in your browser.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
SMA Male Connector for .141 Cable 2902-6005 - SV Microwave
SMA Male Connector for .141 Cable 2902-6005. The ultimate product line with great features. Check out its technical specifications.
Ruggedized SATA Connector | Rectangular Connectors | Products ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
Single Pair Ethernet (SPE) IP20 Connectors - Amphenol CS
Single Pair Ethernet (SPE) connectors for Industrial applications bring direct Ethernet connectivity to peripheral devices like sensors, actuators, and vision system cameras that operate at speeds up to 1Gb/s. SPE eliminates slow expensive and complex fie Single Pair Ethernet (SPE) connectors for Industrial applications bring direct Ethernet ...
MDBRA26PE860 | Harsh Connector | Amphenol
Rugged D-Sub, IP67, Input Output Connectors, 26 Position high density, PIN Type, Vertical PCB tails. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Specification ...
VITA 66.1 and 66.4 | Products | Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
G12A1032120F1HR | DVI CONNECTORS | Amphenol
DVI CONNECTORS. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts ...
DuraEV | Connector for Swappable/Fixed Batteries With Connector Lock
DuraEV™ connector from Amphenol domes with 2 power and 4/6 signal pins, patented for carrying 15-70A continuous current, and supports 10,000 mating cycles.
InfinX ® 25G+ High Density BGA Mezzanine Connector - Amphenol CS
Amphenol's InfinX high-speed mezzanine connector system is designed to meet the needs of up to 25Gb/s application. The combination of multiple stack heights and multiple sizes allows for optimal design flexibility.
Class L Heavy Duty High Power Connectors - Amphenol Aerospace
Amphenol Class L 22992 high-power, heavy duty electrical connectors are designed for high-current electrical loads and are the largest cylindrical Amphenol power connectors available. These ruggedized connectors are available only in the specific configurations prescribed by MIL-DTL-22992 standards for either military or industrial class ...
Fiber Optic Connectors | Products | Amphenol Aerospace
These connectors include CF38999 Multi-Channel Fiber Optic Connectors, ARINC 801 Connectors, MT38999 Multi-Channel Connectors with MT Ferrules, Fiber Optic Feedthrough Connectors, and Fiber to Antenna (FTTA) Connectors which combines standard fiber optic LC components and copper contacts in a rugged, affordable package. Many of our Rectangular ...
R39 Rectangular 38999 - Amphenol Canada
The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional installation options. It is available in a high density, up to 127 pin contact version providing a wider range of engineering applications.
MRJ258622BP | Harsh Connector | Amphenol
Rugged Modular Jack Accessory, Input Output Connector, Dust Cover, with grips in the mating area, Black Color, Non-Conductive. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Specification ...
ComboStak® 0.80mm & PowerStak® 2.00mm | Board-to-Board Connector | Amphenol
ComboStak ® and PowerStak ® are compact, hybrid (signal and power) and power board-to-board connectors. ComboStak ® combines existing, BergStak ® 0.8mm pitch signal pins with 2.00mm pitch power blade
FCE17E09AD210 | Filter Connector | Amphenol
Amphenol is one of the leading manufacturers of Filter D-Sub Connectors. Contact us today for more details of Filter D-Sub Connectors , part number FCE17E09AD210.