Search Results for nl 19 connector
Amphenol LTW | Unrivaled InterConnects for Harsh Environments
USB Type-C Waterproof Connectors. Waterproof Rugged USB Type C Connectors support a variety of protocols such as USB 2.0, USB Gen 1. Available in low profile receptacle, receptacle with FPC, overmoldedor overmoldingon inter-locking conduit, or any customized requirement is possible and welcome.
samsung c'est 1 smartphone | Amphenol Global Search | Amphenol
The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
Configurator Singles | Amphenol
Part # 341269: type: PL900RG-N Connector: Circuit Count: 52: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
91-569782-35G YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
SMA Straight Crimp Jack 1.37 mm Micro-cable 50 Ohm
RF Connector SMAStraight Crimp Jack 1.37 mm Micro-cable 50 Ohm. Downloads. 901-10764 PDF Customer Drawing (Size: 245 kb) SMA & RP-SMA Crimp Connectors Datasheet (Size: 195 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SGX-7NH3-100 Datasheet - SGX Sensortech
1) Do not glue or solder to the connector pins as this may damage the sensor and thereby invalidate the warranty, please use PSB sockets. 2) Details on recommended connector pins can be found in the Frequently Asked Questions within the Gas Sensor section of the SGX website.
TRIAXIAL ICP® ACCELEROMETER - PCB
Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
AK1 Retainer - Amphenol Automotive
Serie | Automotive – safety restraint system connectors. AK1 Retainer. Artikel Nr. C 252 12B002 XXX. Produktbeschreibung Integrated shorting clip (to be mounted into the Ø 11mmignitors) Shorting clip selective gold plated at contact points Extension ears to prevent rotation in ignitor
www.airmar-emea.com
We would like to show you a description here but the site won’t allow us.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
58-533724-19H YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
ST300 Plastic Thru-hull Shortie 4-Pin, ST - Gemeco
Speed and Temperature. The ST300, speed and temperature sensor is low in price and short in size. As part of our Shorty ™ Series, it is designed for boats with limited headroom. The total height of housing is only 75 mm (2.96").
Temper-Grip | HCP (High Current Pin) Contacts | Power Products ...
Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into and are perfect for any high-temperature custom connector applications. Contact Amphenol for any connector applications exceeding 392 °F (200 °C).
Part Search Results - Positronic
Your search "MC8122D/AA" returned 6 part drawings.. Legend RoHS compliant Non-RoHS compliant. No Series results found.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/24FC35SB YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ... 2/18/2016 8:40:19 AM ...
CD-05RFFC-RC7B10: RBL Middle Size | Amphenol LTW
CD-05RFFC-RC7B10, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
CD-05RFMC-RS7B50: RBL Middle Size | Amphenol LTW
CD-05RFMC-RS7B50, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
SS164 50/200kHz, 1kW, 20° Tilt, Raymarine, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800')
Sensores de Taxa Angular e 6DoF Endevco | PCB Piezotronics
Meça-o de forma fácil e precisa com os sensores de taxa angular e 6DoF da Endevco. Os sensores de taxa angular e de seis graus de liberdade (6DoF) da Endevco® foram concebidos para proporcionar um desempenho fiável, mesmo em ambientes adversos, tornando-os ideais para aplicações críticas nos sectores automóvel, aeroespacial e da defesa.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com