Search Results for on-premises connector power platform
main | Airmar Technology | SmartFlex Diesel Flow Meter, 20-1000 LPH ...
Airmar Technology SmartFlex Diesel Flow Meter, 20-1000 LPH, Single-Chamber, Alloy housing with LCD, Threaded Connections
Temposonics
5 Temposonics® ET Start/Stop ATEX/IECEx/CEC/NEC/CCC Certified Operation Manal 2/ See also applicable MTS Sensors terms of sales and delivery on www.mtssensors.com 2.4 Safety instructions for use in explosion-hazardous areas The sensor has been designed for operation inside explosion-hazarded areas. It has been tested and left the factory in a condition in which it is
Plug 3559 Fitted with socket module SIME2022SN (marking AALBF)
Plug 3559 Fitted with socket module SIME2022SN (marking AALBF)
SIM2B24G100 - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SIMM0412PN - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Datasheet - SGX Sensortech
available in a very small size, are highly sensitive, do not use power and have very low cross sensitivity from other gases. PS1-VOC-10 PS4-VOC-10. PS1-VOC-10 < 0.7g PS4-VOC-10 < 6g Weight PS1-VOC-10 PS4-VOC-10 ... • Do not solder to the connector pins as this may damage the sensor and thereby invalidate the warranty.
SIMMD0145ESN - amphenol-airlb.fr
The module RJ45-Cat6a can be used with the whole range of EN4165 / SIM connectors, for cable-to-cable or cable-to-PCB applications. Rear accessories are available to provide a sea
12.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to VITA 67.3 SMPS Male Plug-In Contact 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS24-085-MV67.3SMPS-120 DRAWN 2022-10-17 16:53:59. Created Date:
Amphenol MP-6ARJ45SNNW-050 Category-6a Ethernet Cable (CAT6a FTP ...
Buy 50ft Amphenol MP-6ARJ45SNNW-050 CAT-6a Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol White Category-6A (CAT6A) FTP Shielded Network Patch Cables offer "future-proof" network performance; optimally designed for 10-Gigabits per second (10Gbps) speeds at distances up to 100m (330'). We’ve combined our very best 650MHz Fluke DSP bandwidth tested 26 AWG F/UTP (Foil ...
Austria - KAYE
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
35309102811 - Amphenol Air LB
Clampblock ABS serie Fixed on structure Normal zone 1 hole 06
INSTRUCTION MANUAL INS9800 Rev A OCT 2021 - protimeter.com
1. Power : a) Press to turn ON the device. b) Press and hold / long press to turn OFF the device. c) Press to select from the menu. 2. UP / Increment : a) Navigate up through menu. b) Increment the number in configuration. 3. DOWN / Decrement : a) Navigate down through menu. b) Decrement the number in configuration. 4. Ref/ Right/ Record/ Hold :
Login - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/24MC35SN YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
www.amphenolpcd.com.cn
CUSTOM CABLE ASSEMBLIES. OUR EXCELLECT ABILITY DESIGN A WIDE RANGE OF CUSTOME CABLE ASSEMBLIES THAT INCLUDE HIGH POWER, WIRE HARNESSES AND OTHER INDUSTRIES.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/20KB98PN YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/24FB35SA YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Male Bulkhead to SMPM Size 12 Socket 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MBSMP-085-S12DSMPM-060 DRAWN 2022-10-18 14:50:49. Created Date:
Laboratory Equipment and Instruments Ltd (LOIP) - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
Power: x1 6F22R 9V battery LCD Resolution: 0.1 LCD Technology: Sunlight visible graphical display Operating Temperature Range: 0°C to 50°C Bluetooth: 4.2 BLE Software Upgrade: USB Language: Configurable through settings % H 2 O Measurement Range Wheat: 11.3 to 29.3 Canola: 7.0 to 26.0 Coffee: 9.8 to 23.9 Rice: 13.2 to 26.5