Search Results for on-premises connector power platform
12.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPS Female Backplane Contact to SMP Male Bulkhead 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FV67.3SMPS-085-MBSMP-120 DRAWN 2022-10-18 16:46:09. Created Date:
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Configuring PI Compatible Spread Sensors - marport.com
You can configure Marport PI compatible spread sensors to communicate with Simrad PI receiver.
32408034003 - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 Without wave-washers 3 terminals
SIM3D84NA - Amphenol Air LB
Receptacle SIM serie3 Flanged 4 modules Metallic Shielded Black nickel Polarization A Not mounted
Fluid-Trac 2-Wire Level Sensor - Amphenol Sensors
Epqshiu & . %%K Ufdiopmphft. NNE 4 Fpd0 HU/CP Tfw0 ssi-sesorsco Note: The Fluid-Trac® 2-wire level sensor comes with an integral gasket that must be used when mounting. Mating connector parts and bolts are not included. Note: Gasoline range is different due to the density of gasoline vapors.Gasoline vapors are denser as the temperature increases which results in the speed of sound being slower.
Level Plus L - temposonics.com
1. Disconnect power from level transmitter and make sure it is safe to work on level transmitter. 2. The following picture illustrate the single cavity aluminum housing. The same procedure can be adapted for any of the other MTS housings with minimal difficulty. Remove the cover of the housing. Fig. 1: Housing without cover ®
CHT cylinder head temperature sensor
Specifications R @ 100°C 2,040 ohms ± 5% B (25/85) 3977K Operating Temperature-40°C to 185°C Storage Temperature -40°C to 185°C Response Time
SMA Male Keyed (180°) to SMA Male 6" Cable Assembly for .085 Cable
The SMA Male Keyed (180°) to SMA Male 6" Cable Assembly for .085 Cable 7029-3412 has the solder termination style. Meet the real product data now!
CN06/31265 ISO 14001 2021 17 16 60 7. 17 SGS United Kingdom Ltd ...
Design and manufacture of connectors and cable assembly This certificate is valid from 17 August 2021 until 16 August 2024 and remains valid subject to satisfactory surveillance audits. Recertification audit due a minimum of 60 days before the expiration date Issue 7. Certified since 17 August 2006 Authorised by SGS United Kingdom Ltd
NJYKG6-0001 | QSFP DD 800G - 2x QSFP Splitter Cable Assembly | Amphenol
QSFP DD - 2x QSFP Cable Assembly, Passive, 26AWG, 1M, 112G / Lane, Flex Sleeve
CHT cylinder head temperature sensor
Specifications R @ 100°C 2,040 ohms ± 5% B (25/85) 3977K Operating Temperature-40°C to 185°C Storage Temperature -40°C to 185°C Response Time
USA - AZ - Womack Machine Supply Co. - temposonics.com
Request Information; en en de
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
MS27484T24F35S YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Temposonics
EN 61000-4-8 - Power frequency solenoidic field Form factor, material Housing: Stainless steel 1.4404 Protective pipe: Stainless steel 1.4404 Electrical connection Supply voltage: CS: 5 VDC (tolerance range 4.75 - 5.5 VDC), CM: 12 VDC (tolerance range 9 - 15 VDC) Max. power consumption: max. 40 mA Output load: analog: > = 10 kΩ ...
Bangladesh - KAYE
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Website Registration - amphenol-ns.com
DC Power. nrgSMART; Raceway Solutions - WaveTrax. WaveTrax Express; Cablelinks; FlexTrax; Custom Configured Solutions (CCS) Really Cool Stuff; Broadband. Fiber to the Home. Central Office and Headend Solutions; Outside Plant; BABAA; SFU and MDU Fiber Connectivity; Providing Fiber-Based Business Services; Wireless; Wireline. Fiber to the MDU ...
Sachsenkabel pulse - Home
Track the digital fingerprint of your cable and retrieve your test certificates online. Retrieve digital Test Certificates
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
d38999/26ff11sa yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
E-Series Model EP2 Analog (Current) Output Sensor
homing after a power loss. Absolute, non-contact sensing eliminates wear, and guarantees the best durability and output repeatability. FEaTuRES Linear, absolute Measurement Non-Contact Sensing Technology Non-Linearity Less Than 0.03% Repeatability Within 0.005% Direct Position Output: analog 0 - 10 Vdc