Search Results for on-premises connector power platform
非磁性同軸コネクタ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
非磁性同軸コネクタ. カタログ; アンフェノールは、mriおよびその他医療機器向けに開発されたmcx, mmcx, smb等を非磁性タイプでご提供しております。
Zertifikate - Amphenol-Air LB
Zertifikate. Amphenol-Air LB ist nach ISO 9001, DIN EN 9100, ISO 14001, ISO 45001, ISO/IEC 27001 und ISO 50001 zertifiziert. Die aktuellen Zertifikate stehen im PDF Format zum Download bereit – klicken Sie dazu einfach auf die Bezeichnung der jeweiligen Norm.
HVC2P80FSXXX datasheet-ä¸æ ç Rev 02 - amphenol-auto.com
$pskhqro +ljk 9rowdjh &rqqhfwruv $pskhqro $xwrprwlyh &rqqhfwlrq 6\vwhpv $pskhqro $pskhqro $xwrprwlyh &rqqhfwlrq 6\vwhpv &kdqj]krx &r /wg 7ldqvkdq 5rdg &kdqj]krx ...
Tri-Star® コンタクト|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
Tri-Star® コンタクト. カタログ; アンフェノールは、40年以上にわたり、品質、信頼性で業界をリードしてきたTri-Star®ブランドのコンタクトを供給します。
Amphenol-NSLogin
Your shopping cart is empty. Product Qty Amount; From: Until:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-452952-000 yes seal, electrical connector 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
KS3PB BULK 3.5mm Stereo Phone Plug, Diecast Shell, Black Fi
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ KS3PB BULK 3.5mm Stereo Phone Plug, Diecast Shell, Black Finish, Bulk Packaging-3.5mm Stereo Phone Plug, Diecast Shell, Black Finish, Bulk Packaging
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
B A2 - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
NON-ENVIRONMENTAL EMI / RFI BACKSHELL
Amphenol Non-Environmental EMI / RFI Backshell Connector Group - J Straight Non-Environmental EMI / RFI Backshell email: sales@backshellworld.com www.backshellworld.com Amphenol Backshells III - 1 CLAMP
PLUGS - Amphenol Sine
RT06128PNHEC03 Plug, 8 Position, Male, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # 192993-0012
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VP10.16 Double interlace tail type Solder pitch 4.0mm: 10.16: 2P-12P: VPxx65870000G: Please refer to the pdf file. The website drawing is for reference only.
Krachtoverbrengingstechnologie / Hoogspanning & stroomniveaus ...
De High Power-contacten van het bedrijf zijn ontworpen om hogere stromen te dragen en hogere temperaturen te weerstaan dan traditionele Mil-Spec-connectoren. Amphenol's hermetisch afgesloten connectoren zijn ontworpen om bescherming te bieden tegen vocht en verontreinigingen in ruwe omgevingen.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
Amphenol-Air LB | PRODUKTPASS | LRM
Mit FO-, Koax- und Powerkontakten mit einer max. Bestückung von 260 Kontakten. Geeignet für Militär- und zivile Avionic, für Wehrtechnik, Radar, Satelitten
Kaye Validatör AVS
Kaye Validator AVS (Gelişmiş Validasyon Sistemi), kalibrasyon ve izlenebilirlik için GMP gereksinimlerine uygun hassas ölçümleri sağlarken uygun raporlama ile valide edilen varlıkları ve validasyon ekipmanlarını yönetir. Validator AVS gelişmiş donanım özellikleri, kullanımı kolay veri işleme konseptiyle kullanıcı dostu bir yazılım arayüzü sunar.
C:Users orceDesktopC-MB1LLN0800 REV B3 - Amphenol Sine
power: 6000 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >500 cycles 2.9 rohs compliant 3. all dimensions are for reference use only. b2 - update to checkmate jun.11,2014 tod