Search Results for optica nylon connectors
Model 518bv005bz | PCB Piezotronics
Model 518BV005BZ:4-conductor, shielded, polyurethane jacket cable with drain wire, xx-ft, with 3-socket, Nylon connector (MIL-C-5015 compatible), blunt cut . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In.
rj45 connector | Amphenol Global Search | Amphenol
7-16 Plug to 4.1-9.5 Plug Adapter 50 Ohm Straight 242279 7-16 Straight Solder 4-Hole Flange Jack RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm 716-189 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 716-194
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
TV µCom-10Gb+ - Amphenol PCD
38999 10Gb Ethernet Connector µCom-Series is a new range of connectors designed to address the latest trends of the military industry: ... Cap type Metallic chain length (mm) Nylon cord length (mm) Stainless steel rope length (mm) BEC X X 11 XXXX BER X X 11 XXXX 127 (+13,-7) BEF X X 11 160±5 USBF TVC 7 M R / BMR XX F057 USBF TVC 7 XX F057
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. 132191 PDF Customer Drawing (Size: 82 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 132191 3D Model (Size: 1106 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Airframe Installation/Structural - Amphenol PCD
Customizable Cable Supports made from nylon, designed to fix onto an aircraft’s airframe, fuel tank or engine applications. ... connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements. SIM Multibay . 2 Bay and 4 Bay SIM/EN4165 plugs ...
Hot Swap Connectors - Positronic The Science of Certainty
Hot swap connectors are used when someone wants to change, repair, or add to their functional system without interrupting it. Sometimes they’re used for convenience, because shutting down and restarting equipment can be time-consuming and costly. Other times, it is critical that the system (for example, a server) remains active even while ...
Model 059BV003LH | PCB Piezotronics
Model 059BV003LH:3-socket, Nylon connector (MIL-C-5015 compatible) to Double splice assembly for 4-conductor cable to (2) 1-ft coaxial cables each to a BNC. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ...
Model 052BV003AC | PCB Piezotronics
Model 052BV003AC:Polyurethane cable, 2-conductor twisted pair w/drain, shielded, 3-ft, 3-socket, Nylon connector (MIL-C-5015 compatible) to BNC plug . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ...
Cable Glands and Cord Grips - Amphenol Industrial Operations
Nylon Mushroom Head Stopping Plugs 46-47 Type A & Type B Stopping Plugs 48-49 Breather Drain 50-51 Locknuts, Earth Tags, etc. 52 ... In addition to the broadest range of connector solutions in the market, we also offer an extensive line of Explosion Proof and General Duty Cable Glands. We also carry a complete line of liquid tight strain-
Model M056BV007BZ | PCB Piezotronics
Model M056BV007BZ:3-socket, Nylon connector (MIL-C-5015 compatible) to Blunt cut cable with 7 meters of 3-conductor, PTFE jacket . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano; Nederlands ...
FCI Basics | Wire-to-Board, Board-to-Board | Input/Output, FFC/FPC ...
Our distribution partners are stocking the most popular connectors for your designs, with over 6,000 products ready to ship in 48 hours. Short Lead Time. From your design to mass production, we have over 700 products to ship in 2 weeks or less. Customized Solutions.
mil-c-5015 | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process ...
Catalog | Pittsburgh Wire and Cable
Multi Conductor 600V PVC Nylon Power Cable B17. Multi Conductor 600V XLP/PVC Control Cable (18 AWG – 16 AWG) B18. Multi Conductor 600V XLP/PVC Control Cable (14 AWG – 12 AWG) B19. Multi Conductor 600V XLP/PVC Control Cable (10 AWG) B20. Multi Conductor 600V XLP/PVC Power Cable ...
HB114-U6S12-xx-TH Series - HYBRIFLEX® Hybrid Feeder Cabling Solution ...
Connectors HB114-U6S12-xx-TH Series REV : B REV DATE : 27 Jan 2023 www.rfstechnologies.com ... DC Cable Jacket Material PVC/Nylon DC Standards (Meets or Exceeds) For use in UL 83, PVC/Nylon, RoHS/REACH Compliant Break-out Length (Top) mm (in) 812 (32)
D-Subminiature High Power Series | Peripheral I/O Connectors - Amphenol CS
Amphenol's high power D-Subminiature High Power Series connectors with *75A current rating is available in cable (Solder/Crimp) and board versions. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
board to wire | Amphenol Global Search | Amphenol
Micro Power Plus 3.0 Connector System - G88MP Series. pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports current rating up to 12.5A per pin and wire gauge range from 30-16AWG. ... Nylon 66, Natural & Black, UL94V-0 § Crimping Terminal: Copper Alloy with optional Tin and Gold ...
HD-BNC Connectors - Amphenol RF
The HD-BNC product line delivers both true 50 and 75 ohm performance in a footprint 4 times smaller than traditional BNC connectors. Using the same cable prep and termination specifications of legacy broadcast connectors makes adopting HD-BNC seamless.
Model 052BV003AD | PCB Piezotronics
Model 052BV003AD:3-socket, Nylon connector (MIL-C-5015 compatible) to Pigtail leads, stripped and tinned with 3 feet of General purpose, polyurethane jack. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ...