Search Results for optimization toolbox
Smart methodologies of monitoring reciprocating compressors - PCB
WHITE PAPER Smart Methodologies Of Monitoring Reciprocating Compressors Visit us online at www.imi-sensors.com Toll-Freein USA 800-959-4464 716-684-0003
Application Note #109 – June 2016 Optimizing TR Multicoax Series Launch ...
Each optimization is performed to account for differences in board materials, layer thicknesses, and complete PCB stack-up. If a customer’s PCB materials and stack-up remain consistent, a TR Series optimization can be reused for future projects. 3 . END OF DOCUMENT .
THREADED FASTENER DESIGN AND ANALYSIS - PCB
4 The third zone is the elastic clamping range, wherein the slope of the torque-angle curve is essentially constant. The fourth zone is the post-yield zone, which begins with an inflection point at the end of the elastic
SMPM Product Series Solutions Guide Catalog
consistent performance through 26.5 GHz. PCB optimization analysis also allows for enhanced performance up to 65 GHz for some connector designs. This dependable mating system utilizes a three-piece configuration and is focused on keeping a consistent RF signal with up to 4° radial float angle and 0.010” (0.25 mm) axial float.
SMPM Product Series Solutions Guide Catalog
consistent performance through 26.5 GHz. PCB optimization analysis also allows for enhanced performance up to 65 GHz for some connector designs. This dependable mating system utilizes a three-piece configuration and is focused on keeping a consistent RF signal with up to 4° radial float angle and 0.010” (0.25 mm) axial float.
THE NEXT-GENERATION INTEROPERABILITY STANDARD - SV Microwave
• High-density design (size and weight optimization) • Size adaptability (3U & 6U) • Thermal management option for better cooling • Easy to use solution: - Less tools, quick install, blind mate and shock-proof • Ruggedization and fully protected against: - Electro Magnetic Interferences (EMI) - Short cuts
Application Note - Temposonics
temposonics.com UNITED STATES Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com GERMANY Temposonics GmbH & Co. KG Phone: +49 2351 9587-0
How position sensors control a 60-ton CNC stretch-bending machine
optimization of machines. However, not everything is yet possible in the way Mr. Wensing would like. “What limits us somewhat now is the fact that the controls do not yet allow us to connect the position sensors multiple times to further optimize our data collection. However, we are trying to get additional information about our globally ...
Power Plant Solutions - KAYE
In the development, design, and optimization of gas turbines for power generation, precise knowledge of the temperature gradient in different operating conditions is a crucial foundation and provides valuable insights for development. The stationary monitoring systems installed in so-called test stands are subjected to extreme conditions such ...