Search Results for pa66 connector
micro-bayonet-connector-catalog-amphenol-industrial
Insert Material Plastic (PA66) Contact Material Copper Alloy Plating Tin/Gold Plated Termination Crimp Temperature Range-40°C ~ 125°C ... Specifications are typical and may not apply to all connectors.made without representation or warranty that any such use is free of patent infringement and are not recommendations to infringe any patent ...
micro-bayonet-connector-catalog-amphenol-industrial
Insert Material Plastic (PA66) Contact Material Copper Alloy Plating Tin/Gold Plated Termination Crimp Temperature Range-40°C ~ 125°C ... Specifications are typical and may not apply to all connectors.made without representation or warranty that any such use is free of patent infringement and are not recommendations to infringe any patent ...
MB1LKN0600 Jam nut Receptacle, Less Contacts - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MB1LKN0600 6 Position Jam Nut Receptacle, Male- Mating Parts: MB1CKN0600MB1EJN0600MB1GJN0600 MB7CKN0600-S1MB7CKN0600-S2 MB7CKN0600-S3 MB7CKN0600-S1-KI
LENGTH TABLE AT06GY-4S-N-TPE-M1 1 (3.28FT) AT06GY-4S-N-TPE-M2 2 (6.56FT ...
HOUSING: PA66 SEAL: SILICONE RUBBER 2. MODIFICATIONS: OVERMOLDED 3. SPECIFICATIONS: 3.1 CURRENT RATING: 12AMPS - 300V AC/DC ... AT - Amphenol AT Connector *PLEASE CONTACT CSR FOR ADDITONAL AVAILABLE OPTIONS* DESIGN 04 Male Connector 06 Female Connector POSITIONS n i P 22 n i P 33 n i P 44 n i P 66 n i P 88 12 12 Pin
Tecvox - Amphenol Tecvox
Amphenol Tecvox is a global leader in the design, development, and delivery of quality automotive connectivity solutions. Amphenol Tecvox has experience with world-class project-management techniques that can take any product from the drawing board to reality in a professional and cost-effective manner.
AT06-2S-OMRDBLK 2 Position Overmolded Plug, Socket, Reduced
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Housing Material: PA66 GF15; Color: Black; Seal Material: Silicone Rubber; Seal Diameter: 1.35mm (.053") - 3.05mm (.120") Operating Temperature:-55°C to +125°C;
EXCEL|MATE CC SAE COMBO - TECHNICAL CHARACTERISTICS MECHANICAL Rated ...
SAE COMBO VEHICLE CONNECTOR - CIRCUIT DIAGRAMS 65A 125A A3 1:1 1 OF 1 C-HVCOSAEM125ALxxxx 1 SAE Combo Plug C-HVCOSAEM125ALxxxx C-HVCOSAEM125ALxxxx C-HVCOSAEM125ALxxxx 8.HVCOSAEM125ALxxxx LENGTH TOLERANCE ... Housing Material PA66+ GF Contact Material Aldary,Silver plating Cable Marking NOTES: 1. Cable Assemble Technology SpecificationI:
AT06-4S-OMBLK 4 Pin Plug, Custom Overmold Plug, Socket, BLA - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Housing Material: PA66 GF15; Seal Material: Silicone Rubber; Mating Part: AT04-4P* Receptacle; Wedge Part#: AW4S; Seal Diameter:.088" - .145" Wire Range: 14-20 AWG * * * ...
LVRCF35PC | Amphenol Global Search | Amphenol
2 pin right angle plug, rated current 270a max, coding a/b/c/d, with/without hvil, 25 to 70 mm2 shielded wire. the pdc connector converts 2-pin input into a 4-pin output.
AT06-4S | Amphenol Global Search | Amphenol
AT06-4S -SR02BLK 4-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal), Endcap, and Strain Relief, Black. Comparable to PNs# DT06-4S-CE12, 934453501. ... MATERIAL: HOUSING: PA66 GF15 SEAL: SILICONE RUBBER . MODIFICATIONS: FOR OVER MOLDING. SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 ...
FCI Basics | Wire-to-Board, Board-to-Board | Input/Output, FFC/FPC ...
Our distribution partners are stocking the most popular connectors for your designs, with over 6,000 products ready to ship in 48 hours. Short Lead Time. From your design to mass production, we have over 700 products to ship in 2 weeks or less. Customized Solutions.
SHORTFORM - Amphenol Australia
40g (0.088lb) [Cable Connector] Typical Cable Retention Force Subject to cable material and O.D. Cable O.D Range 6.0 -12.0 mm with lockable backshell 7.5 -16.0 mm with non-lockable backshell Conductor Size Screw Terminals 2.5mm² (AWG12) Materials Shell / Finish PA66 GF30 / Black Insulators PA66 GF30 Cable Boot / Backshell Neoprene / PBT
HVC 6.3mm 2 poles connector 180 - amphenol-auto.com
Bridged in the connector CPA:Yes TPA:Yes Fire Classification:V0 Vibration Level:V2(LV215) Construction: Housing material: PA66- GF,UL94 V-0, RAL2008 Terminal material : Copper alloy RFI/EMI protection: Metal shielding Part-No: Plug: HVC2PG63FSX06 (6mm²) “X” indicates code 1/2/3 Socket:
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
1 rt061823snh connector 23 ms16m23f contact, socket, size 16 2 housing body coupling nut 15/16-20 unef thread notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16 2) contact barrel range: 16awg to 18awg 5) materials: housing body: zinc die cast, nickel plated insulation insert: pa66 ...
Amphenol Connector Basics Terminology Guide
Connector: A device providing electrical or signal connection. It consists of a plug and receptacle. Insert - The dielectric or insulating inner core, holds contacts Insert Arrangement - The number, spacing and arrangement of contacts in a connector Insertion Tool - A small, handheld tool used to insert contacts into a connector Interfacial Seal - A resilient part on the face of pin inserts ...
AMPHENOL PCD SHENZHEN
%PDF-1.7 %âãÏÓ 160 0 obj > endobj xref 160 62 0000000016 00000 n 0000002194 00000 n 0000002370 00000 n 0000002987 00000 n 0000003409 00000 n 0000003446 00000 n 0000003560 00000 n 0000003672 00000 n 0000003921 00000 n 0000004323 00000 n 0000005162 00000 n 0000005918 00000 n 0000006709 00000 n 0000007474 00000 n 0000008230 00000 n 0000008837 00000 n 0000009161 00000 n 0000009260 00000 ...
MC1NJN0800 90° fixed Receptacle, Less Contacts
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MC1NJN0800 8 position 90° fixed receptacle, threaded, male-8 position 90° fixed receptacle, threaded, male
High Voltage Safety Lock - Amphenol Australia
connectors fulfil the challenge. HVSL Series is designed to meet AK standards for various xEV applications, including power and signal interconnect solutions. Different versions are available, from 1 position to 3 positions with rated ... Housing PA66 + GF. 36 RECEPTACLE
RP-SMA Connectors - Amphenol RF
SMA connectors feature stainless steel or brass construction and a ¼ - 36 threaded coupling, which offers high performance in a compact design. For phase array radar, test equipment, ILS landing systems and other instrumentation using phase matching techniques, SMA interconnects offer a precise and simple means of phase adjustment for ...
AT06-12SB-OMGRN 12 Position, Overmolded Plug, Socket, Keyed - Amphenol Sine
Housing Material: PA66 GF15; IP Rating: IP67 (in mated condition) Operating Temperature:-55°C to +125°C; Shape: Rectangular; ... Male Connector with B Position Key, Extended Shroud, Reduced Diameter Seal (E-Seal) with End Cap. Comparable to PNs# DT04-12PB-CE01, DT04-12PB-CE07, 934446121.