Search Results for pl259 connector
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999. Amphenol's MIL-DTL-38999 Series I and commercial LJT series connectors meet or exceed the Mil-Spec requirements and ...
Mil-Spec Contacts | MIL-DTL-38999 Series I - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
250TPA08/nrg250TPA08 - Amphenol Broadband Solutions
Standard Tie Bar (Connectors purchased separately) 250TPA08-C-16F 250A Dual-Feed, 8/8 Panel, Vertical Inputs, Connectorized Outputs (Tie Bar and Connectors purchased separately) 250TPA08-SC-16F nrgSMART Circuit Monitoring, 250A Dual-Feed, 8/8 Panel, Vertical Inputs, Output Terminal Blocks nrg250TPA08-16F
D38999 Series I LJT Breakaway Connectors - Amphenol Aerospace
Amphenol LJT Breakaway Fail-Safe Connectors provide unequaled performance in environments requiring instant disengagement. Designed to provide quick disconnect of a connector plug and receptacle with an axial pull on the lanyard, the “Breakaway” Fail-Safe connector family offers a wide range of electrical and mechanical features.
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999. Amphenol's MIL-DTL-38999 Series I and commercial LJT series connectors meet or exceed the Mil-Spec requirements and ...
300139 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
MCX Straight Receptacle Jack Round Post 2-Hole Flange 50 Ohm
RF Connector MCX Straight Receptacle Jack Round Post 2-Hole Flange 50 Ohm. Downloads. 252189 STP 3D Model (Size: 80 kb ) 252189 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
300757 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
MCX Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MCX Straight Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. 252156 PDF Customer Drawing (Size: 83 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: MCX1181A1-3GT30G-.047-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
300959 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
301229 | aldenproducts.com
The answer you entered for the CAPTCHA was not correct.
341319 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
330249 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
112759-02 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
Mil-Spec Contacts | MIL-DTL-38999 Series I - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
300499 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
Amphenol
standards for connector technology. 3 Handzangen Handcrimpwerkzeuge Serie TA Beschreibung für offene Crimphülsen für geschlossene Crimphülsen 4-Kerb-Handcrimpwerkzeug Serie TB Handcrimpwerkzeug Serie TA für koaxiale Anschlüsse Service-Handcrimpwerkzeuge Serie TA für offene Crimphülsen
Model 029 | PCB Piezotronics
Model 029:Hardline, coaxial, 20 awg, silicon dioxide dielectric cable, 304 SS jacket, 50 pF/ft max (+1400 F/760 C) (price per foot) **Not field installable
Mil-Spec Contacts | MIL-DTL-38999 Series I - LJT | MIL-DTL-38999 ...
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
PRODUKTPASS | 3559 Push-Pull Connectors - Amphenol-Air LB
The 3559 connectors Series is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, Passenger Service Units and other interconnect system requirements. Especially suited for applications where shielding is not necessary.