Search Results for pl259 connector
MM-Mount - MiniMag - AMPHENOL PROCOM
(FME-cable and FME-connector are ordered separately). Complete antennas can be ordered –by ordering X-type whips and MM separately, or –by coding MM-Mount into the antenna designation. (In this case please consult the X-mount leaflet for the particular whip type in question to check if the combination is available).
PRODUKTPASS | SJS Pegasus - Amphenol-Air LB
This round plug connector is equipped with a bayonet or a twist&lock lock, plugs are available with one-hole, 4-edge, flange or stand-off flanges for panel attachments. Different contact arrangements are available per contact size, also mixed pole arrangements. Contacts AWG22 to AWG12 correspond to maximum current of up to 23A per contact.
Amphenol Aerospace
The High-Speed Contact Product Guide from Amphenol Aerospace provides information on high-speed contact solutions for military and aerospace applications.
connectors.nexus.com
We would like to show you a description here but the site won’t allow us.
341211 | aldenproducts.com
Headquarters: [email protected] (508)-427-7000. 117 N. Main Street Brockton, MA 02301 United States Standard Business Hours: 8:00am - 5:00pm EST
Advancements in the Medical Interconnect Market and Applications
Medical device OEMs continue to develop new and exciting products to aid in the imaging, diagnosis, treatment, and monitoring of diseases, as well as expand the capabilities of existing products. In parallel, medical connector innovators, such as Amphenol Alden, develop new and exciting interconnect solutions to keep up with the evolving trends and growing requirements for our customers.
SMA Crimp Straight Jack Bulkhead 50 Ohm Reverse Thread
RF Connector SMA Crimp Straight Jack Bulkhead 50 Ohm Reverse Thread. Downloads. 132283RT PDF Customer Drawing (Size: 55 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Amphenol REQUIRES CONTACT RETENTION W
CONNECTOR HOUSING COLORS OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 2 1 A3 AT06-08SX-SR2XX PLUG,8 SOCKET,AT,KEYED,STRAIN RELIEF,REDUCED DIA SEAL A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com
Item Part number Cable OD Range - Amphenol Sine
CONNECTOR Socket contact,2.0mm,Crimp 14~18AWG 1 2 4 SC000259 Socket contact,1.0mm,Crimp 18~22AWG 3 4 SC000385 Socket contact,1.0mm,Crimp 24~28AWG 4 MB5CKN0800-Sx XXXX 24.90 70.90 REF. MB5CKN0900-Sx XXXX MB5CKN0800-S1 Item Part number Cable OD Range 1 2 3 7.5~11.0 mm 14.5~17.0 mm Connector P/N
Amphenol 21-032904-051 (PIN) 21-032905-051 - Amphenol Aerospace
forward until contact is felt to snap into position within the insert. Contact may need to be slightly rotated to properly align contact orientation key with connector insert keyway. Gently tug on cable to assure retention. Contact Removal from Connector Slide integrated removal tool toward connector until tool comes to a positive stop on the ...
NOTES: SUPPLIED ACCESSORIES - pcb.com
Model 084A17 Aluminum handle with 5-44 connector (1) Model 084A28 Vinyl impact cap, red (3) Model HCS-2 Calibration of Series 086 instrumented impact hammers (1) 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com [5] OPTIONAL VERSIONS
Amphenol REQUIRES CONTACT RETENTION W
CONNECTOR COLORS 1 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES ...
B RT00128P*H B1 - Amphenol Sine
(Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Shell Size Pin Contact MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4.0mm 9.5mm 4.0mm 8.0mm - - 12 4.0mm 9.5mm 4.0mm 8.0mm 5.0mm - 14 4.0mm 9.5mm 4.0mm 8.0mm 5.2mm -
Crimp | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
Telaire T6615 CO2 sensor dual channel module
Connector Pinout Function A TX (UART) B RX (UART) C V+ (5 VDC) 1 V+ (5 VDC) 2 GND 3 GND 4 AV OUT (0 to 4 VDC) 5 No Connect 6 No Connect 7 No Connect 8 No Connect 9 No Connect 10 TX (UART) 11 RX (UART) 12 GND
ATVSeries - amphenol.co.jp
Connector Retention A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 seconds Thermal Shock Subjected to 10 cycles at -55°C to +125°C with no cracking, chipping or other damage detrimental to the normal operation of the ...
TNC Straight Crimp Plug RG-179DS RD-179 75 Ohm | 122447
RF Connector TNC Straight Crimp Plug RG-179DS RD-179 75 Ohm. Downloads. 122447 PDF Customer Drawing (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121E1-ND3G-179UD-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)