Search Results for pl259 connector
Ram-Lock Connectors | Products | Amphenol Aerospace
Push/pull connectors are circular connectors that prioritize quick connection and disconnection. Amphenol push/pull connectors provide audible and tactile feedback, a system that provides immediate feedback when the connector is mated. An audible and sensory click immediately indicates when the two connector halves are securely fastened ...
62IN Series Miniature Circular Bayonet-Coupled Connectors AC6201 0313
disconnect connectors. 62IN connectors are intermateable and interchangeable with all MIl-C-26482 connectors, whether solder or crimp type. These connectors are used worldwide in military and industrial applications and are available in a variety of sizes, styles and configurations. Amphenol 62IN series connectors are also approved to Indian
Standard Medical Cable Connector | Pulse-Lok Connector 380000
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 380000
Straddle mount type Power edge connector - Amphenol CS
4.2.1 MIL-STD-1344A: Test Methods for Electrical Connectors 4.3 Other Standards and Specifications 4.3.1 UL 94 V-0: Flammability 4.3.2 EIA 364: Test Procedures for Electrical Connectors, Sockets and Coaxial Contacts 4.4 FCI Specifications: 4.4.1 BUS-03-601: Current Rating/30oC Temperature Rise 4.4.2 BUS-03-404: Normal Force Measurement
SATA Connectors - Amphenol
The connectors are SATA compliant and meet a wide range of vertical and right-angle configurations for usage across server and storage equipment, HDDs and HDD carriers. It extends differential signaling from 1.5Gb/s to 12Gb/s and offers a contact range from 7 to 22 positions, supporting various application requirements. ...
Enable In-Vehicle Infotainment With New HSD Cable Assemblies
Constructed using shielded and twisted quad cable, these assemblies offer all the great benefits of the HSD connector line in a pre-configured package. The 100 ohm assemblies feature excellent electrical performance through 2 GHz.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
PRODUKTPASS | SJT as per VG96912 - Amphenol-Air LB
SJT round plug connector with bayonet lock, for crimp, single solder and wire wrap contacts, approved as per VG96912, PAN6433-2, JN 1003. The plugs in this series feature 100% contact protection (scoop-proof). They are also available in marine bronze (VG96912 version B) and zinc-tin (VG96912 version J). ...
1300EV Industrial Ethernet Connectors For Industrial, Commercial ...
Industrial Ethernet Connectors. For Industrial, Commercial, Residential, and other Harsh Environment Applications. PULSE-NET ® FEATURES. Specifically designed for Industrial, Commercial, Residential, and applications that could endure harsh environmental conditions. Overview (intuitive, compact, configurable) Order as a full cable assembly ...
VIBRATION SENSOR CABLING CONSIDERATIONS - Wilcoxon Sensing Technologies
Connector compatible with sensor Typically MIL-C-5015-style or M12 Other connector compatible with data collector Wilcoxon, SKF, Entek, Emerson, etc. Reinforced, ribbed cable joints for strength, maximum flexibility, and strain relief Coiled or straight cable EMI / RFI shielding Breakaway safety connector, when needed WHAT TO LOOK FOR 1 Portable
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series I Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications meeting or exceeding MIL-DTL-38999 Series I requirements. Series 1 offers a three-point bayonet coupling system that allows for fast, 1/3 turn connector mating with the added benefit of a scoop ...
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
RP-TNC Cable Plug Times LMR-300 50 Ohm | 122509RP - Amphenol RF
RF Connector RP-TNC Cable Plug Times LMR-300 50 Ohm. Downloads. 122509RP PDF Customer Drawing (Size: 73 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Auto-Latching Medical Connector | Pulse-Lok Connector 342946
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 342946
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
Reliable 4-Socket Connectors from IMI Sensors - PCB
Reliable 4-Socket Connectors from IMI Sensors Achieve Precise Connectivity with Our 4-Socket Connectors. Our 4-socket MIL connectors are designed to mate with: Triaxial ICP® accelerometers for simultaneous vibration output on X, Y, and Z axes.
High Speed Metric RF Cable Assemblies - SV Microwave
SV Microwave introduced the fixed-length Ø.085" RF cable assemblies in standard 250mm and 500mm lengths. Ideal for 5G Wireless Infrastructure.
1.6-5.6 Straight Crimp Plug L910/34 L910/39 75 Ohm
RF Connector 1.6-5.6 Straight Crimp Plug L910/34 L910/39 75 Ohm. Downloads. 156-929-34 PDF Customer Drawing (Size: 304 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) L910/34, L910/39: Contact Finish: Gold: Contact Material:
MCX Straight PCB Jack End Launch 50 Ohm | 252151 - Amphenol RF
RF Connector MCX Straight PCB Jack End Launch 50 Ohm. Downloads. 252151 PDF Customer Drawing (Size: 33 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 252151 HFSS 3D Comp Model (Size: 1415 kb ) 252151 STP 3D Model (Size: 71 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252129 - Amphenol RF
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 252129 STP 3D Model (Size: 125 kb ) 252129 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: