Search Results for pl259 female connector
backplane | Amphenol Global Search | Amphenol
High Speed Backplane Overview; TB-2360 Paladin HD Routing Guidelines; TB-2371 Paladin HD/HD2 Design Guidelines; TB-2364 Paladin HD/HD2 R/A Female and Direct Ortho Module Removal and Replacement; TB-2362 Paladin HD/HD2 R/A Connector Press-fit Installation; TB-2363 Product Specification Paladin HD/HD2
D-Sub Press-fit Connectors | Mixed Power Connectors - Amphenol CS
Amphenol's D-Sub Press-fit Connectors are popular Input/Output interconnects, used in harsh environments and applied for a wide variety of applications in Telecommunications, Data, Consumer, etc.
6177788NGv - Amphenol Antenna Solutions
Connectors 4 x 8 Pins Connector According To IEC60130-9 AND AISG 2× Daisy Chain In: Male 2× Daisy Chain Out: Female Pin3:RS485B; Pin5:RS485A; Pin6:10~30V; Pin7: DC return Female connector: 8 PINs, Male connector: 4 PINs ENVIRONMENTAL CHARACTERISTICS Operating Temperature -40° to +55° C (-40° to 131° F)
QUICKLINK QUICKLINK TM Coaxial ConnectorCoaxial Connector
QUICKLINK QUICKLINK TM Coaxial ConnectorCoaxial Connector QUICKLINK 20 GHz Cable Length & Connector Type QLINK20 6” SMA Female (06AF) OR 24” SMA Male (24AM) QUICKLINK 40 GHz Cable Length Connector Type QLINK40 6” (06), 12” (12), 24” (24) SMK 2.92 mm Female (KF), SMK 2.92 mm Male (KM) QUICKLINK 70 GHz Cable Length Connector Type
PLD-14 | Amphenol Global Search | Amphenol
Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
Note: MS connector 21-75 is supplied with size 8 twinax. Commercial connector 21-75 is supplied with size 8 coax. n HD designates High Density 38999 Series III insert patterns which use size 23 contacts only. Not rated over 175°C. ^ Supplied with D38999/62-A for Twinax, D38999/62-B for Coax * Hermetic inserts - solder termination standard.
Temposonics
I 5 I Temposonics® ER CANopen Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Cable connectors 3 Cord sets 53 (2.09) (() 38 (1.5) Ø (Ø 57 (2.25) 57 22 Ø 2 Ø 2 45.5 (1.8) M12 4 (0.16) M12 A-coded female connector
8’ Classic High Performance VHF Antenna - Gemeco
The RA1225HP is a vertically polarized antenna minimizing the effect of reflection on flat surfaces like the water. SUPPLIED ACCESSORIES: COAXIAL CABLE – 25′ RG-8X WITH FME TERMINATION FME female to PL-259 Adapter FOR GLOMEASY ANTENNAS (RA352)
“StraightFlex” Antenna with Universal FME-Connection System for ...
FME-female (Exchangeable BFME-connectors to be ordered separately) Materials Polyethylene covered flexible steel wire Black POM Colour Black Height Approx. 200 mm / 7.87 in. (dep. on type) Weight 0.015 kg / 0.03 lb ORDERING Model Product No. Frequency FSP 70 1/4/s-FME 140000181 380 - 430 MHz
BergStik® 2.54mm | Unshrouded Headers Connector | Amphenol
BergStik® Amphenol 2.54mm headers come in SMT, THT, press-fit, stacking, and PiP versions, with 2-72 positions, straight or right angle, single or double row.
UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 182130 PDF Customer Drawing (Size: 68 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Ram-Lock with High Power Contacts - Amphenol Aerospace
Crimp, busbar/lug, male threaded post and female threaded termination available; Utilizes Temper-Grip contact technology, paired with High Current Pins; EMI protection & full environmental sealing; TESTING Heat Rise: The operating sleeve of the Ram-Lock connector typically runs 15-25% cooler than the conductors inside.
Push-On SMA - SV Microwave
connector under test, therefore dramatically reducing test times. SV Microwave manufactures SMA connectors built in accordance with MIL-PRF-39012, which can be mated with all connectors that meet these spec mating diameters regardless of manufacturer. Push-on SMA connectors can also be mated with all threaded female SMA connectors. Push-On SMA
2.54mm Connectors | Wire-to-Board | Board-to-Board - Amphenol CS
With options for polarization, strain relief covers, and precise cover-to-base alignment, these connectors are designed for ease of use and durability. Whether in communications, data, consumer electronics, or industrial applications, the 2.54mm pitch connectors deliver robust and reliable interconnect solutions.
AT06GY-2S-N-TPE-M10 10 (32.80FT) - Amphenol Sine
04 Male Connector 06 Female Connector POSITIONS n i P 22 n i P 33 n i P 44 n i P 66 n i P 88 12 12 Pin DESIGN S Female Connector P Male Connector CABLE TYPE TPE - TPE, BLACK CABLE LENGTH (M = METERS) 1 = 1M 2 = 2M 4 = 4M 5 = 5M 10 = 10M CUSTOM CABLE LENGTH OPTIONS AVAILABLE. CONTACT CSR. COLORS GY - GRAY BK - BLACK BN - BROWN YL - YELLOW
Product selector & 3D CAD files for connectors - Amphenol Socapex
Product selector & 3D CAD files for connectors In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats. If you can't find the 3D file you need, please contact our Technical Support team .
3636–00 0–20kbps Asynchronous Data Channel Unit
On connectorized 360/363 D4 Channel Banks (360–10, –11. etc.) connections are made via 25-pair female con-nectors (CINCH 222–22–50–023 or equivalent) to the appropriate 25-pair male connectors of the 360/363 D4 Channel Bank. Refer to Section 360–000–200 for the wiring diagrams of the female connectors with respect to
Amphenol CS-SASSASEXT2-000.5 SAS to SAS Extender Cable, SFF-8482 Male ...
Buy 0.5m Amphenol CS-SASSASEXT2-000.5 Cables Direct from the Factory at Cables on Demand. These SAS to SAS cables conform SFF-8472 with unified data and power assemblies to add extra length to your existing cables. Amphenol Spectra-Strip technology provides end-to-end interfaces signal integrity and performance at 3.0 Gigabits per second. Note: Other cable lengths from this same part number ...
Model LV | PCB Piezotronics
Model LV:3-socket half breakaway connector . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here ... Jack (female socket / recepticle) Jack (female socket / recepticle) Coupling Method: Snap-on: Snap-on: Strain Relief: Potted: Potted: Environmental ...