Search Results for pt02e-22-36s
TRIAXIAL ICP® ACCELEROMETER - PCB
Excitation Voltage 22 to 30 VDC 22 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 9 to 16 VDC 9 to 16 VDC Discharge Time Constant 0.24 to 1.0 sec 0.24 to 1.0 sec Settling Time(within 10% of bias) < 3 sec < 3 sec Spectral Noise(1 Hz) 1,200 µg/√Hz 11,772 (µm/sec2)/√Hz [1]
00171420302 | Amphenol Global Search | Amphenol
C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version (Solder) ...
arinc404 | Amphenol Global Search | Amphenol
Modules are supplied with the appropriate and specified MIL-C-39029/22 socket contacts. Socket Junction Systems MIL-T-81714 Series II, Class D Feedback Modules Feedthru Modules Distribution Modules Board Mount Modules Ground Modules Mounting Tracks Key Features and Benefits Improved Performance ... 25-28 D24308 D-Subminiature Filter Connectors ...
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III double-ended receptacles with feedthrough contacts. Provide increased system flexibility while mating to standard D38999 plugs
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - SV Microwave
a dcn 51621 05/22 approved: checked: drawn: see pdm see pdm sj 11/11/19 oal .250 (see table) product data drawing material: connectors: bma (size 8) d38999 socket contact (sf9411-6001) sma plug (sf2902-6005) cable: t-flex 402 shrink tubing: m23053/5 performance: impedance: 50 ohms
g97v22313hr | Amphenol Global Search | Amphenol
Search Results for ms3112e10-6s end of life Amphenol - Sine Systems and Industrial @ Amphenol ... SMA PCB End Launch Jack 50 Ohm High Frequency 0.010 Pin 901-10511-3 N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 6 inches 175101-R1-06.00 SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 300 mm 095-725 ...
86P CLAMP - amphenolpcd.com
22 APCL86P22 15.41 - 10% - 41% 23 - 12% - 44% 24 APCL86P24 16.36 - 9% - 43% 25 - 11% -44%. 86P CLAMP Amphenol Pcd www.amphenolpcd.com Installation, 3 Easy Steps Compared to the industry standard AS21919 Clamp, the 86P Clamp was demonstrated to be approximately 40% faster
PRODUCT DATA DRAWING - DCN 42658 09/16 STW DATE APPROVED - SV Microwave
.879 22.33.187 4.74.754 19.15 1/4-36 uns-2a .234 across flats.154 across flats size date approved revision history rev description surface area: n/a see notes see notes scale: 8:1 unless otherwise specified dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs interpret dimensions and tolerances 95077 sf1138-6015 cage code ...
SOLUTIONS - Amphenol Sine
9 (tp) #22 4 #20 foil & drain KA-21717 10 (tp) #22 .410fl +/-.015fl braid & drain chart #15 KA-50449 7 (tp) #24 .432fl +/-.015fl drain, foil & braid chart #8 Ł Excellent Flame Resistance Ł Field Proven Ł Continuous Flex Versions Available Ł For Custom & Application Specific Cable needs Contact Factory Ł Other composite motion control ...
62IN Series Miniature Circular Bayonet-Coupled Connectors AC6201 0313
20 24, 22 and 20 16 20, 18 and 16 55mV 50mV G eneral Description 2 Amphenol 62IN series miniature circular bayonet-coupled solder connectors meet the most critical ... *22-36 16 135 175 349 *22-44 30 142 226 314 24-61 90 180 270 324 24-31 90 225 225 - 8-98 - - - - 10-6 90 - - - 12-4 38 - - - 12-14 - - - - 14-05 40 92 184 273
Thermometrics A-1996 HVAC Duct Temperature Sensor
40 1,465 2.36 45 1,195 2.31 50 980.3 2.27 55 808.8 2.23 60 670.9 2.19 65 559.4 2.15 70 468.7 2.11 75 394.6 2.07 80 333.8 2.04 85 283.5 2.00 A-1996 Dimensions (mm) Weight 2.4grams Operating Temperature -22°F to 185°F (-30°C to 85°C) Storage Temperature -40°F to 194°F (-40°C to 90°C) Response Time < 5 seconds (in oil) Title: Thermometrics ...
Traditional Frequency Thru-Hull Marine Sensors - AIRMAR
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two. Built with the highest quality construction, Airmar traditional frequency transducers will allow ...
SYSTEM ATTACHMENTS - amphenolpcd.com
22 23-24 25 26 27-28 29 30 SA_2018.indd 3 1/4/19 12:06 PM. TTC 4 Contact system_attachments@amphenolpcd.com ALBPCL75P ... PCL150115 115 1.44 36.5 1.35 34.3 2.69 68.3 2.05 52.0 0.42 10.7 0.85 24.04 Specifications Materials: Plastic (Glass-Reinforced): Polyetheretherketone per MIL-P-46183
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
- nrn 45330 11/20 stw approved: checked: drawn: stw 11/11/20 stw 11/11/20 krr 11/11/20 rohs compliant.3759.51.0651.65.2105.33.003 +-.002.0030.08 +-0.05 0.06
Amphenol ARINC 801 Connectors - Amphenol Fiber Systems International (AFSI)
22.6mm [.890 IN] MAX 39.0mm [1.535 IN] MAX DIM ØF JAM NUT CONNECTOR CUTOUT D DIM E Plug Assembly Wall Mount Assembly Jam Nut Receptacle Assembly 1 9.4 ± .07mm [.371 ± .003 IN] INSERT FRONT SURFACE K DIM B 23.6mm [.929 IN] MAX 39.0mm [.535 IN] MAX DIM 4X ØJ A M Ø .13 M ØH DIM 2X G WALL MOUNT CONNECTOR CUTOUT A
QUAD458LU000G-T - Amphenol Antenna Solutions
dB > 22.8 > 23.3 > 22.0 > 15.0 Maximum Power Per Port Watts 300W Interband/Intraband Isolation dB 25/30 25/30 25/30 25/30 Standard values based on NGMN-P-BASTA version 9.6 recommendation. RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters. Every
CTF-RJ45 - Amphenol Aerospace
-Three hits in each axis, both directions, ½ sine and terminal-peak saw tooth, Total 36 hits. Altitude • -1,500 to 60,000 ft Altitude Testing w/ Rapid Depressurization Electromagnetic Compatibility • Designed to comply with MIL-STD-461E ... 10/2/2015 4:22:37 PM ...
High POWER - Amphenol Aerospace
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
00175510302 - Amphenol Air LB
Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available from 8 contacts size 12 up to 36 contacts size 22 in different contact configurations. They also come in hybrid or ground versions, as well as PCB or component carrier versions.
Digital Yacht | NMEA/Smart Transducers - Gemeco
Digital Yacht Are you looking for a reliable and accurate way to measure your boat's speed, depth, and temperature? Look no further than the Airmar Technology NMEA/Smart Transducer. This innovative device is designed to provide precise and reliable measurements, even in challenging conditions. With its advanced NMEA 2000 connectivity, you can easily integrate it with your existing onboard ...