Search Results for pt02e-22-36s
Temposonics
Zone 22 AEx tc T4 IIIC Dc Ex tc IIIC T130°C Dc IP66/IP68 Ex nC IIC T4 Gc Ex tD A22 IP66/IP68 T130°C −40 °C ≤ Ta ≤ 90 °C; Type: 4X; IP66/IP68 Fig. 1: Time-of-flight based magnetostrictive position sensing principle Fig. 2: Certification of Temposonics® ET (version A and E) Fig. 3: Typical application: Metal processing MEASURING TECHNOLOGY
0020] [ -.0000] - Amphenol RF
PDF-1.7 %âãÏÓ 21 0 obj > endobj 35 0 obj >/Filter/FlateDecode/ID[5791C65CCDA7DD4381D9A040E6DF8719>129E7A74C961CA4EBE9D5DB0F08FF312>]/Index[21 19]/Info 20 0 R ...
High Power 5015 Connectors with Advanced Contacts
High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax.
DUMMY RECEPTACLE BACKSHELLS - amphenolpcd.com
TABLE A. Accessory. Shell Size. A . B. C Max. D. E. L +0.03/-0.13. mm. inch. mm. inch. ±0.13. ±0.41 +0.79/-0. mm. inch. mm. inch. mm. inch. mm. inch. 8. 12.01. 0.47 ...
AMPHENOL PCD SHENZHEN - アンフェノールジャパン株式会社
22 to 14 AWG Wire insulation OD: 1.7 to 2.7 mm Connection type Crimping ELECTRICAL Rated current 8A (22 to 16 AWG) 13A (14 AWG, 6POS LOADED, MAX) Rated voltage 250V AC Insulator resistance ≥ 100mΩ (500V DC) Temperature rise ≤ 55K ENVIRONMENTAL Temperature range -40°C to 125°C Humidity 90% to 95% Sealing IP67 (mated) Inflammability UL94 ...
10D014 002 1 - amphenol-sine.com
N 02 015 0046 (1) - 0,35-0,5mm² / AWG 22-20 ... N 02 025 0010 (1) - 1,5-2,5mm² / AWG 16-14 A A SCHNITT / SECTION A-A 34 1.339 71,5 2.815. Author: NX Created Date: 2/20/2020 4:54:36 PM ...
Amphenol Aerospace
Amphenol Aerospace CF-020400-026 Thermal Analysis Update 2 January 9, 2020 Ceferino Sanchez, Arjan Kole Electronic Cooling Solutions Inc.
Chem-Gard 200 Individually Shielded Multi-Pair Control / Resolver Cable
45809 24/9 pr 19/36 0.379 5 150 22.4 40.3 0.19 3 NOTE: (1) Ampacities are based on not more than three current carrying conductors, 40°C (104°F) ambient temperature, 200°C (392°F) conductor temperature.
Amphenol FCI 10113575
11*2.00=22.00 51.10 13.81 14.50 10.00 9.00 61.50 7.00 35.00 36.00 Cable KITS P/N 10113575-101LF 10113575-102LF AWG Size 26 28 & 30 Notes: 1. This product meets europe uniondirectives and other country regulations as described in GS-47-0004. 2. The product is not intended to be exposed to a manufacturing solder process. 3. Material:
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration May 20, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Panel Antennas 766.90.10.00 - amphenolprocom.com
920 x 400 x 170 mm / 36.22 x 15.75 x 6.69 in. Wind Load: 297 N (160 km/h) Weight: Approx. 7.5 kg / 16.53 lb. Alternate Mounting Bracket: Tilt bracket : 766.7015 (0 - 22°) (Ordered Separately) Environmental; Operating temperature range-40 °C to +75 °C: Survival Wind Speed: 300 km/h: Ingress Protection: IP56: Diagram and Mounting. Radiation ...
97-3102a-20 | Amphenol Global Search | Amphenol
97-3102a-14s-1s(946) yes connector, electrical, recep. N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 20-9 22-14 22-33 24-17 28-11 32-4 36-13 20 ...
DISCONTINUED - Amphenol Antenna Solutions
36: Upper Side Lobe Suppression, Peak to +20° dB: 16. First Upper Side Lobe: dB. 15: Cross-Pol Over Sector. dB: 11. Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB: 22. 8-Port Panel Antenna (4x) 2496-2690 MHz. TDD 8T8R. 90° UNIT BEAM. 1395 mm. INTEGRATED RET. MLOC4/ML0C5 CONNECTORS. DISCONTINUED.
Model 6634D Signal Conditioner IM6634D - PCB
78484 Rev NR ECO 54847 IM6634D 5 6/17/2024 • AC and DC programmable outputs • PE, Differential PE, IEPE and VEL COIL/RCC inputs • Programmable input filtering: high-pass, low-pass, band-pass
ePower-Lite Series - Amphenol Industrial Operations
36 48 36 KEAYWAY 4 X 4.30 22 41.80 KEYWAY D 2-Pole Electrical Plug with HVIL & Shielding Shell 3-Pole Electrical Plug with HVIL & Shielding Shell 22 49.80 KEYWAY 40.80 61.40 REF 1 1 23 40.90 KEYWAY 4 4-Pole Electrical Plug with HVIL & Shielding Shell 40.90 40.90 58.50 REF 24.70.1 41.40.1 R12.35 4 X M4 THREAD LENGTH 6 MM MIN. BLIND HOLE A KEY
DC/DC POWER SUPPLY - Amphenol Aerospace
airborn 30? male connector vvtb30fr7j.023 or 2,323 t 5900 j pin 4142 cooling surface xe amphenol military high speed
36.5 - Amphenol Sine
36.5 58 of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 1 a3 at04-08px-srxxx receptacle,8 pin,at series,keyed,strain relief end cap ... 22 d.parks 11dec13 none grey black brown color part number key-a configuration green at04-08pa-srgry at04-08pa-srbk at04-08pa-srgn at04-08pa-srbr * grey black
TFC Coaxial Cable Product Information Sheet Type:T75MCT95T-V(CMR-CMG ...
TFC Coaxial Cable Product Information Sheet Type:T75MCT95T-V(CMR-CMG) XXXX /HE Document: t75mc95t-v[cmr-cmg] xxxx- he_3ghz19.docx Revision: 1.09.2019
Cable Sleeving Stainless Steel Flexible Tubing - TPC Wire
49328 1-1/4 1.38 9-1/2 36 49330 1-1/2 1.65 11 48 49334 2 2.16 15 66 49342 3 3.16 22 102 For complete product ordering information, please scan the QR Code or contact your TPC sales representative Engineered to Resist Flexing High Temperature Resistance: 538°C (1000°F) Fully Interlocked Flexible Stainless Steel Tubing protects cable from damage
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.